Continuing Education image

Continuing Education

Fenestration Security for Educational, Religious, Commercial, and Retail Applications (1.5 hours)
Rated 5 based on 1 product reviews
Riot Glass™ image

Riot Glass™

Riot Glass™ has a diverse suite of security products that comprise the best of the best in glass and door protection: Laminated glassContainment-grade clear panelsPatented aluminum framingSecurity window film laminatesSecurity screensRiot Glass™ panels are designed to be retrofitted into or onto your existing framing. ArmorPlast™ can be over-glazed (outdoor-mount) as a shield to protect your existing glass, or back-glazed (indoor mount) behind your glass - both designed to thwart forced entry or as a ballistic barrier. Our expert dealer network will assess your property and recommend the best solution for your needs.Click to View Course
Rated 5 based on 1 product reviews
Riot Glass™ Product Details image

Riot Glass™ Product Details

Riot Glass™ is a reliable, cost-effective product line specifically designed to secure vulnerable entry points like glass doors and windows without sacrificing visual appeal.Click to View Course
Rated 5 based on 1 product reviews
ArmorPlast™ 25 image

ArmorPlast™ 25

ArmorPlast™ 25 Polycarbonate Sheet is an abrasion and UV resistant sheet that offers glass-like surface hardness coupled with the impact strength of polycarbonate. Additionally, ArmorPlast™ 25 Polycarbonate Sheet offers resistance from yellowing and hazing for longer service life in high profile applications. Click to View Course
Rated 5 based on 1 product reviews
ArmorPlast™ 50 image

ArmorPlast™ 50

ArmorPlast™50 containment grade sheet is a 0.500˝, 3-ply polycarbonate laminate that meets ASTM F 1233-08 Class 1.4 for contraband passage and Class 2.8 for body passage. ArmorPlast™50 also meets HP White TP 0500 Level A (.38 Special) and ASTM F1233-08, Level HG1 (.38 Special) for ballistics.
Rated 5 based on 1 product reviews
ArmorPlast™ 75 image

ArmorPlast™ 75

ArmorPlast™ 75 ballistic grade sheet is a 0.750˝, 3-ply polycarbonate and acrylic laminate that meets the UL 752 Level 1 rating for 9mm ballistic attack. All ArmorPlast™ products incorporate Polycarbonate Sheet produced for high optical quality in security glazing laminates. \
Rated 5 based on 1 product reviews
ArmorPlast™ 100 image

ArmorPlast™ 100

ArmorPlast ™100 ballistic grade sheet is a 1.000˝, 4-ply polycarbonate laminate that meets the UL 752 Level 2 rating for .357 Magnum ballistic attack and HP White TP 0500 Level lV.
Rated 5 based on 1 product reviews
ArmorPlast™ 125 image

ArmorPlast™ 125

ArmorPlast™125 ballistic grade sheet is a 1.25˝, 4-ply polycarbonate laminate that meets UL 752 Level 3 rating for .44 Magnum ballistic attack, HP White TP 0500 Level lV, and ASTM F 1233 Class 5.
Rated 5 based on 1 product reviews
ArmorPlast™ 125MS image

ArmorPlast™ 125MS

ArmorPlast™ 125MS ballistic grade sheet is a 1.250˝, 4-ply acrylic and polycarbonate laminate that meets UL 752 Level 6 rating for high speed multi-shot 9mm (Uzi) ballistic attack.
Rated 5 based on 1 product reviews
ArmorPlast™ 375 image

ArmorPlast™ 375

ArmorPlast™375 containment grade sheet has a 3/8″ overall thickness - a two-ply laminate that satisfies the requirements of ASTMF1915 for a 30-minute attack. Constructed of polycarbonate sheets, the laminate features an abrasion and UV resistant coating for extended service life in harsh environments.
Rated 5 based on 1 product reviews
Security Glass for Commercial image

Security Glass for Commercial

Riot Glass offers Three Levels of Security ProtectionSafety and Security Window FilmTime tested RG™ Safety and Security Window Film is a pliable polyester Mylar coating that is applied to the inside surface of your glass.Laminated Security GlassRiot Glass™ is an extremely robust laminated glass that features a tougher, much stiffer, and more resilient thermoplastic interlayer that outperforms regular laminated glass interlayers. You get all of the characteristics of normal glass and the protection of a formidable security barrier.Polycarbonate Panels and FramingArmorPlast™ isn't glass, but a combination of acrylics, polycarbonate, and other plastics. Clear ArmorPlast™ panels are available in containment-grade, ballistic, and non-ballistic ratings.
Rated 5 based on 1 product reviews
Security Glass for Homes (Windows & Doors) image

Security Glass for Homes (Windows & Doors)

Safety First from Day OneWe ensure the installation process is minimally disruptive for you and your family. Unlike some contractors that may leave your home boarded up or without windows overnight, our team will remove and replace each glass panel individually as we go, so your existing panes will remain in place until we get to them. We do this in case we need to return the next day to complete your retrofit. Your home remains secured so that you can lock up overnight. We promise to protect and respect your home's interior during your installation. Once we have completed the manufacturing of your windows, the installation process usually takes 1-2 days to complete. Security Glass Retrofit for HomesThe strongest and least noticeable of these options is our security retrofit units, which replace your existing windows and door glass. High-security burglar-resistant glass makes forced entry into your home far more difficult for intruders. Our retrofit units range in strength from laminated Riot Glass™ with our exclusive Thermoplastic interlayer to virtually unbreakable ArmorPlast™ panels. Single or dual pane options can be custom made for your window openings, and in most cases your existing framing and hardware remain in place giving you unbreakable house windows without significantly altering aesthetics. The panels are made in our factory and installed on site with minimal inconvenience to you.
Rated 5 based on 1 product reviews
Security Screens image

Security Screens

Security Screens For Even More SafetyCampbell / Riot Glass Security Screens are custom-built security screens that get installed on the exterior of the home. We can provide these for windows, swinging doors (single hinged and French door), and sliding patio doors. At this time, we don't have a solution for accordion/bi-folding doors. These screens are made-to-order to the 16th of an inch and are designed to fasten to the framing members of the home. The screen mesh is stainless steel and the framing is aluminum. The whole system is powder-coated to provide an extra layer of corrosion-resistance. Mesh is only available in black and framing is available in 9 color choices at no additional cost.
Rated 5 based on 1 product reviews