Spacefile International Corp.
CONTENT
Spacefile International Corp.
CONTENT

SDS Mechanical Assist

Spacefile's SDS Mechanical Assist system offers exceptional strength, durability and unrivaled versatility for an extensive range of applications. An innovative gear reduction and drive system enables easy, ergonomic and simultaneous movement of multiple heavy-loaded carriages for highly efficient and accessible storage. Spacefile's SDS Mechanical Assist carriages are built to endure the toughest conditions, no matter what the application. Ergonomic & AccessibleErgonomic 3-spoke hand-wheels with revolving handles contribute to low-effort accessibility, even when moving heavily-loaded carriages. Multiple gear ratio's are available to accommodate different weight-loading and carriage lengths to ensure easy, ergonomic and efficient accessibility for any application.
Rated 5 based on 1 product reviews

SDSm Manual

Spacefile's SDSm Manual system is a highly flexible, cost effective solution for light and medium load applications. Efficient movement is achieved by simply grasping on to the handle and moving side to side. Designed for high traffic and heavy use, SDSm carriages are engineered to endure the toughest conditions, no matter what the application. Advanced welded frame construction provides the highest degree of structural integrity, rigidity and durability compared to any other design. Large 3" solid steel wheels enable easy maneuverability and permanently sealed/lubricated ball-bearings ensure smooth long-lasting operation. SDSm carriages are finished with powder coat paint, providing a durable, hard surface with superior performance qualities.
Rated 5 based on 1 product reviews

SDSe Electrical Assist

A state of the art logic system for high-density mobile storage. Spacefile's electrical storage system has multiple security features, adjustable program settings and safety standards that exceed industry requirements. Spacefile's SDSe provides reliable, worry-free operation for a lifetime of use. Spacefile's SDSe system is a conglomeration of the highest quality components on the market, setting a new industry benchmark for strength and durability. Like all the SDS family of products, the SDSe is modular in nature, adaptable for a variety of storage uses and comes in lengths of up to 60' long. The SDSe logic system allows for control and system security access through user operation or PC control.
Rated 5 based on 1 product reviews

Roll-Away II & III

Spacefile's Roll Away II & III is a versatile and cost effective solution for light load applications. A stationary row of shelving is located at the rear preceded by one or two laterally moving rows. This system comes complete with our unique demountable floating floor, allowing for installation on top of virtually any surface without being attached to the floor in any way. Heavy gauge steel welded carriages deliver maximum strength, rigidity and durability.
Rated 5 based on 1 product reviews

Mobile Racks - Art & Multi-Purpose

Spacefile's Mobile Art & Multi-Purpose Racks allow for convenient and efficient storage of suspended articles. Double sided panels allows for storage of objects on both sides of the screens. Racks are conveniently accessed by grabbing the aluminum handles and pulling units outward. The system comes complete with our unique demountable floating floor, allowing for installation on top of virtually any surface without being attached to the floor in any way. Attractive aluminum grab handles with large solid steel wheels enable easy maneuverability. Heavy gauge steel welded carriages deliver maximum strength, rigidity and durability.
Rated 5 based on 1 product reviews

Custom-Capable

Spacefile is your strategic partner in space planning and developing high density storage solutions for virtually any application. Spacefile has decades of experience in research, testing and designing mobile storage systems. Our diverse product line and our design capabilities enable us to optimize your space plan. Spacefile's professional and experienced in-house design team is available to assist customers in designing customized storage solutions for their unique storage requirements.
Rated 5 based on 1 product reviews

LT Adjustable Shelving

Spacefile's LT Adjustable Shelving offers exceptional strength, durability and unrivaled versatility for an extensive range of applications. LT Shelving incorporates both "L" & "T" shaped tubular uprights with interlocking keyholes on the interior for a clean, attractive appearance with no visible holes on the exterior of the uprights/posts. Stationary configurations are available that may be integrated with any of Spacefile's mobile storage systems.
Rated 5 based on 1 product reviews

Perforated Shelving Options

All of Spacefile's standard shelving products are available as modular static/standalone units. Units are completely modular and can be integrated onto any of our mobile carriages for future expansion.
Rated 5 based on 1 product reviews

Particle Board

All of Spacefile's standard shelving products are available as modular static/standalone units. Units are completely modular and can be integrated onto any of our mobile carriages for future expansion.
Rated 5 based on 1 product reviews

Supreme Cantilever Shelving

Create an attractive and functional area with Spacefile's extensive selection of display shelving and equipment. Choose from a side variety of cantilever and gondola shelving with versatile and elegant accessories. Innovative design concepts are aimed to exhibit virtually any product and offer efficient utilization of space or any sales area.Cantilever components go through robust and rigorous testing to ensure safety, reliability and durability. An extensive range of shelving, accessories, finishes and end panels are available. Media shelves, bookshelves, canopy shelves, zigzag shelving, periodical, and retail displays can be installed on all our mobile systems. The modular nature of this product also allows you to add-on, move the system or reconfigure it to suit environment wish to create.
Rated 5 based on 1 product reviews

Racks - Art & Multi-Purpose

Spacefile's multi-purpose sliding racks provide the correct storage for hanging art, museum quality pieces and more. Spacefile's tall screens and sliding panels can be customized in length and height, then secured on our tracks for easy access and organized storage. Spacefile's multi-purpose sliding racks are popular with art galleries and museums, allowing curators to accurately catalog and effectively store thousands of pieces of artwork. Sliding racks can be mounted on any mobile system and their uses support art, tool storage and more. Our in-house design team can talk about the varied applications.
Rated 5 based on 1 product reviews

Weapons

Spacefile is a trusted provider for reliable and secure integrated weapon storage. Constructed from heavy gauge steel these storage units are fully customizable and secure. Weapons cabinets components can be customized and shelving is interchangeable to store multiple weapon systems in one secure unit. Storage systems can include, hang gun holders, storage drawers, sliding gun racks, barrel saddles, etc. Several levels of security are available from lockable steel tambour doors and security gates or individualized lockable compartments.Complex key systems and secure mobile carriages ensure safety. Spacefile's systems exceed present security standards.
Rated 5 based on 1 product reviews

Custom-Capable

Spacefile is your strategic partner in space planning and developing high density storage solutions for virtually any application. Spacefile has decades of experience in research, testing and designing mobile storage systems. Our diverse product line and our design capabilities enable us to optimize your space plan. Spacefile's professional and experienced in-house design team is available to assist customers in designing customized storage solutions for their unique storage requirements.
Rated 5 based on 1 product reviews

Universal Demountable Track System

Spacefile's innovative demountable floating track system delivers the highest degree of modularity and flexibility compared to any other track design. Heavy gauge steel panels are utilized as decking between track channels for a uniform and even floor finish (plywood decking option also available).
Rated 5 based on 1 product reviews

3-Piece Low-Profile Track

Spacefile's innovative 3-piece low-profile track is a floor-less rail system requiring no decking. Tracks are anchored directly into the finished floor and are provided with unique ADA complaint ramps. Ramps are also capable of being pivoted to enable installation on uneven surfaces that would normally preclude the installation of conventional floor-less rail systems. Ideal for installation on raised access floors in which the tracks can be aligned directly on top load-bearing pedestals to optimally distribute weight.
Rated 5 based on 1 product reviews

1-Piece Low-Profile Track

A cost-effective floor-less rail system requiring no decking, in which tracks are anchored directly into the finished floor. Ideal for installation on raised access floors in which the tracks can be aligned directly on top load-bearing pedestals to optimally distribute weight.
Rated 5 based on 1 product reviews

Grouted Track

Spacefile's grouted tracks are permanently anchored to the floor and plywood is utilized as decking between track channels for a uniform and even floor finish. Sloped entry ramps at the access points to the system contribute to a fully accessible system. Most floor finishing materials can be integrated with the plywood decking, including carpet, tile, vinyl, VCT, and linoleum. Tracks and plywood decking is fully supported by non-shrink hydraulic grout for a sturdy foundation capable of withstanding immense loading.
Rated 5 based on 1 product reviews

Inlaid Track

Carriage rails are recessed into the concrete slab so that the top of the rails is level with the finished floor surface. Tracks are accurately leveled and fully supported to withstand immense loading. Ideal for new building construction projects where the concrete pour can be coordinated with the track installation. Tracks are also capable of being installed within depressions that are cut into pre-existing concrete slabs.
Rated 5 based on 1 product reviews

Decking

Spacefile has multiple decking options available for our Demountable Floating Floor Track and Grouted Track.
Rated 5 based on 1 product reviews

Track Choices

Spacefile's innovative track choices provide a solution for installation on virtually any surface. We are capable of installing any of our high density storage systems on top of raised access floors. For these types of applications, the track is required to sit directly on top of the load bearing pedestals of the raised floor system. Spacefile has experience working with raised flooring manufacturers to determine the required number of pedestals to support our systems. Spacefile has the capability to customize carriage wheel/rail positioning to align directly with the raised floor pedestals.Our innovative 3-piece and 1-piece aluminum tracks are ideal for installation on raised/access flooring. These track options require no decking and can be directly attached to the raised floor pedestals. Raised floor systems are typically manufactured to exact tolerances and are precisely leveled, allowing for simple installation of our tracks with no shimming required. Our innovative 3-piece track is fully ADA compliant while our 1-piece aluminum track is an economical alternative.
Rated 5 based on 1 product reviews

Tambour Doors

Spacefile's Tambour Doors are designed to efficiently secure valuables and sensitive information in an easily accessed and aesthetically pleasing storage system. Conveniently roll shutters up for access and back down to create a secure wall that restricts access. A unique and adaptable design allows for full integration with any of Spacefile's shelving products as well as third-party shelving.
Rated 5 based on 1 product reviews

Pegboard

Spacefile's innovative metal pegboard uprights are constructed from 18 gauge steel and are completely integrated with our storage systems. Spacefile's end panels are designed to receive standard pegboard hooks for hanging accessory storage. Low VOC powder coat paint finish provides a smooth yet, highly durable and attractive appearance. Spacefile's solid steel pegboard construction has the ability to bear significantly more weight than traditional corkboard pegboard material. Contact us to learn more.
Rated 5 based on 1 product reviews

Drawers

Spacefile has a wide variety of pull out drawers available in virtually any size for top-tab file storage, general storage applications or custom drawer sizes. Spacefile's pull out drawers can be incorporated with any of Spacefile's shelving products or added to pre-existing systems to adapt to changing storage needs. Standard drawer slides have a load bearing capacity is 150 lbs. however, custom drawer slides can be designed for alternate load capacities.
Rated 5 based on 1 product reviews

Slotted Dividers

Spacefile file dividers are formed from 20 gauge cold rolled steel and powder coated for a durable, attractive appearance. Our file dividers are available as slotted, magnetic or permanent fixtures.Slotted Dividers: Slotted file dividers can be incorporated with Spacefile LT and Cantilever shelving. Dividers are punched to include two tabs on the base and one located on the rear. File dividers require back, center stops and slotted shelves.
Rated 5 based on 1 product reviews

Magnetic Dividers

Magnetic dividers can be added to any of Spacefile's standard shelving systems as well as third party metal shelving. 
Rated 5 based on 1 product reviews

Welded Dividers

Permanent dividers are available with Spacefile's ThinLine shelving and are welded in place for a durable and attractive appearance. 
Rated 5 based on 1 product reviews

Reference Shelves

Reference shelves are available for integration with any of Spacefile's shelving products and have the flexibility to be added to pre-existing systems or configured to adapt to your changing storage needs. Standard reference shelves have a load bearing capacity is 100 lbs, however custom drawer slides with alternate load capacities are also available for heavier use.
Rated 5 based on 1 product reviews

Boxes

Archival paper records need to be stored in a secure environment and properly managed to ensure easy and quick access. Spacefile's archive boxes and banker boxes are designed to ensure document protection and easy access. The industrial strength recycled cardboard storage boxes available from Spacefile. Every box has a Velcro pad lid to keep it securely closed, curved handles and a rounded front panel to allow for easy maneuvering. Boxes are delivered flat packed and are easy to assemble with instructions printed on every box. Boxes are self-locking with no need for tape or glue. Spacefile's Archival boxes are made from 95% recycled cardboard.
Rated 5 based on 1 product reviews

Label holders

All Spacefile high density mobile carriages are provided with attractive aluminum label holders to help identify aisle contents.
Rated 5 based on 1 product reviews

Mail Slot Inserts

Spacefile's mail slot Inserts offer an efficient and accessible solution for organizing mail and other paperwork. Constructed from welded steel for a solid, rigid assembly our mail slots come in many different sizes. Mail slots are finished with a low VOC, durable power coat paint, and are available in 12 standard colors or eco-friendly or custom colors.
Rated 5 based on 1 product reviews

Custom-Capable

Customizable Accessories: Spacefile manufactures a complete line of accessories compatible with our high-density storage systems. All of our products have the flexibility to be reconfigured with additional accessories to adapt to changing needs. Accessories can be customized to meet your specific requirements.
Rated 5 based on 1 product reviews

Powder Coat Paint Finishes

All Spacefile metal products are finished with powder coat paint, providing a durable hard surface with superior performance qualities. Powder coating provides excellent abrasion, impact, corrosion, stain, and chemical resistance, exceeding stringent scruff, scratch and chip requirements of the American Library Association. Powder coat paint also emits negligible VOC's (volatile organic compounds) for a cleaner, healthier indoor environment. Paint is available in any of our 12 standard colours, our eco-friendly paint option and custom. Anti-microbial powder coat option is available to protect against the growth and migration of micro-organisms including bacteria and fungi. Anti-microbial powder coat is ideal for hospitals, food service and packaging areas, pharmaceutical labs, childcare facilities and anywhere else requiring highly sterile surfaces. Sterilcoat AM Antimicrobial powder coat is formulated to significantly reduce microbial activity and provide protection over an extended period of time and frequent washings. Anti-microbial power coat is available in our full range of powder paint colours as well as custom.
Rated 5 based on 1 product reviews

Artistic Finishes

Spacefile has a variety of attractive artistic end panels that can be integrated with any of our storage systems. Your preferred images, art or logos can also be printed on to our unique aluminum and acrylic panels. Some of our custom end panel options include but are not limited to: White BoardGlassMagneticAcrylicAluminumSuperimposed Image
Rated 5 based on 1 product reviews

Laminates

High pressure wood laminates are available in any of our 23 standard finishes or customized. Spacefile's end panels integrate seamlessly with any of our storage systems or at the sides of stationary shelving.
Rated 5 based on 1 product reviews

Pegboard

Spacefile's innovative metal pegboard uprights are constructed from 18 gauge steel and are completely integrated with our storage systems. Spacefile's end panels are designed to receive standard pegboard hooks for hanging accessory storage. Low VOC powder coat paint finish provides a smooth yet, highly durable and attractive appearance. Spacefile's solid steel pegboard construction has the ability to bear significantly more weight than traditional corkboard pegboard material. Contact us to learn more.
Rated 5 based on 1 product reviews

Custom-Capable

Spacefile is your strategic partner in space planning and developing high density storage solutions for virtually any application. Spacefile has decades of experience in research, testing and designing mobile storage systems. Our diverse product line and our design capabilities enable us to optimize your space plan. 
Rated 5 based on 1 product reviews

Sustainability

It is true that 'actions speak louder than words' and Spacefile's actions speak volumes about our environmental efforts.Our products, paints, distribution channels and LEED efforts show the action we are taking to have a positive impact on the environment and the communities we serve.It is our company wide goal to create a closed-loop process, whereby every Spacefile product can be recycled at the end of its life-cycle. In order fulfill this goal, we created a company wide program called Sustainability at Spacefile.
Rated 5 based on 1 product reviews