StandardsTrench (casing) made of hot-dip galvanized steel sheet with zinc magnesium coating, powder painted in black RAL 9005Copper and aluminium heat exchanger with air vent24 V DC fan with EC motorfan coverConnection space coverWater connection 3/4"Fixing anchors, leveling/fixing anchorsOptionsTrench (casing) painted in any RAL colour,Valves, Actuators and Power SupplyDecorative frame around the heater casing, L or F type made of natural aluminum, powder coated in RAL, anodized or can be done as wood imitationAesthetic Heel Proof grille made of aluminum, wood or stainless steelInstallation cover to protect against damage during transport and installation
Rated 5 based on
1 product reviews