Impenetrable. Unclimbable. Unstoppable. The IFI- 12 is the strongest security solution we offer. This entirely welded system is nearly invulnerable to standard forms of attack. Sledgehammers and non-powered cutting tools don't stand a chance. The expanded metal design makes it almost impossible to climb without assistance, and its modular nature allows for integration of chain link, mesh screens, lighting, anti-climb wire, breach detection systems, and more. This barrier solution is perfect for sites that require maximum security.
Eye-catching. And unforgiving. The IFI-14 combines the strength of the IFI-12 with the elegance of ornamental fencing to provide a high-security solution that also fulfills aesthetic needs. Like the 12, it can be integrated with a variety of peripherals to enhance its already impressive strength. Featuring a welded design with zero exposed bolts or brackets, the IFI-14 is the perfect security solution for environments that require the highest levels of both security and class.
No entry. No compromise. In addition to our specialty chain link options (IFI-6 and IFI-9), Perimeter Security Solutions offers a wide variety of chain link solutions. Chain link is the most fundamental of barrier systems and PSS has manufactured a lot of it. Our chain link options can be a valuable component of your perimeter solution, whether your site is low, medium, or even high security.
This isn't your daddy's chain link fence. The IFI-9 Severe Cut offers substantially more security than standard chainlink. Boasting a 9-gauge, 3/8" mini weave face and terminal pole wraparound, this security solution eliminates all exposed bracing and makes it extremely difficult to climb and/or cut. The IFI-9 is an elite chain link system for sites that require the highest levels of perimeter security.
A cut above. The IFI-6 Extreme Cut is the strongest chain link fence solution on the market. Period. With its 6-gauge 5/8" weave face and terminal pole wrap around; this security solution eliminates all exposed bracing and makes it extremely difficult to climb and/or cut. The IFI-6 is a flexible, high-quality, cost effective security solution to traditional chain link security.
At PSS, we understand that some projects require more than a prefabricated solution. We would gladly work with you to develop a barrier system that meets all of your site's unique needs. Please contact us to learn more about what we can do for you.
Extreme strength. Extremely easy access.The AstroSlide Extreme is the single toughest gate we offer. With a maximum weight of three tons and a track so efficient that it can be operated by hand with ease, you can be confident that your site is both secure and accessible as needed.
Unauthorized access - denied. The original AstroSlide design utilizes a dual top rail capable of carrying over a ton. This elite option can easily be integrated with any of our barrier systems and features a boltless design that helps increase security and durability.
Versatility meets dependability. The AstroSlide CL combines the AstroSlide's proven track system with an aluminum box frame to produce a gate that integrates smoothly with any chain link system. With a weight capacity of over a ton, you can be confident that your gate is as strong as the rest of your chain link fence.
The gatekeeper is only as good as the gate he keeps. And ours is top of the line. Our personnal gates integrate with IFI-12 and IFI-14 barrier systems and with any fence electrical systems. A biometric lock comes standard and the gate shows no exposed hinges for increased security.
From all-welded expanded metal designs, to high-density chain link fencing, to access control solutions that combine astonishing strength with easy use, our advanced security systems are designed to protect any asset that absolutely cannot be compromised.
Unmatched Security
Each barrier system is engineered by the best to be the best - combining brains and brawn to provide perimeter protection that can't be beat. And to this day no other system on the market has been able to overpower us, outthink us or outperform us.
In fact, we received the highest possible rating in an IKE Certification Attack Test, where special forces operators use different tools to attempt to breach a barrier.
Proof. Meet pudding.
Elegantly Designed
A polished look with a purpose. Our patented welded design allows for zero exposed bolts or brackets, and for technology cabling to be hidden in protected channels within the barrier.
Our systems have exactly four components: posts, rails, panels and fasteners. No brackets means increased security. No brackets means faster installation. No brackets means better.
Efficiently Installed
Our barrier systems are the easiest and most flexible systems on the market to install. Typically, PSS products have installation rates that are around 35% faster than other barrier systems because of their unique, elegant and patented design - offering unparalleled security that is easy to deploy.
Time is money and a 35% reduction in barrier installation rate equates to real dollars saved on projects that are always needing to find ways to come in on budget.
As a minority and veteran-owned manufacturer, we take pride in the design and easy deployment of elite barriers systems in a variety of different markets. We work with architects, engineers, owners, and regulatory agencies to ensure that we deliver the maximum amount of security for the minimal impact on project budget.