Golden Blount, Inc.
CONTENT
Golden Blount, Inc.
CONTENT

LFP 4218 LINEAR B-VENT

  • 42" wide x 18" high opening with unlimited finish out options
  • Open front, not glass obstruction
  • No visible metal framing
  • Add fireglass, ceramic balls, & other approved accessories at your leisure




Rated 5 based on 1 product reviews

LFP 6018 LINEAR B-VENT

  • 60" wide x 18" high opening with unlimited finish out options
  • Open front, not glass obstruction
  • No visible metal framing
  • Add fireglass, ceramic balls, & other approved accessories at your leisure


Rated 5 based on 1 product reviews

LFP 7218 LINEAR B-VENT

  • 72" wide x 18" high opening with unlimited finish out options
  • Open front, not glass obstruction
  • No visible metal framing
  • Add fireglass, ceramic balls, & other approved accessories at your leisure




Rated 5 based on 1 product reviews

HD 4240 TV TOP VENT

  • Gigantic 42"W x 36"H opening
  • Realistic flames
  • 30" award winning logs
  • Clean face design



Rated 5 based on 1 product reviews

HD 5030 TV

  • Gigantic 50"W x 30"H opening
  • Realistic flames
  • 36" award winning logs
  • Clean face design




Rated 5 based on 1 product reviews

SUPERFIRE 3624 TOP VENT

  • 36"W x 24"H opening
  • Choice of 3 log styles




Rated 5 based on 1 product reviews

SUPERFIRE 4224 TOP VENT

  • 42"W x 24"H opening




Rated 5 based on 1 product reviews

BIG TEX

The ultimate log set for tall zero clearance metal fireboxes or oversized masonry fireplaces.

  • Giant full bark logs
  • 24" - 72" sets
  • Two stage burner
    (raised rear/adjustable front burner)


Rated 5 based on 1 product reviews

RUMFORD LOG SET

  • 9 Large Oak style ceramic logs
  • Vertically arranged for taller fireplaces
  • Finally, a perfectly tapered Rumford set with a substantial flame.
    Set features 9 handcrafted ceramic “oak" logs & can be stacked at a variety of widths by log positioning. An optional concealed stand is available for added stability & to ensure a perfect Rumford arrangement. Set is compatible with match lit or valve controlled burner assemblies


Rated 5 based on 1 product reviews

SPLIT BONFIRE CHARRED

  • Special two-piece Charred Rotten front log for maximum ember effect
  • Split top logs with charred detail


Rated 5 based on 1 product reviews

GRAND BONFIRE

  • EXCLUSIVE Bonfire bottom logs with large oversized top logs




Rated 5 based on 1 product reviews

TEXAS BONFIRE CHARRED

  • Special two-piece Charred Rotten front log for maximum ember effect
  • Large top logs with charred detail
  • 18″, 21″, 24″, 30″ and 36″ sizes




Rated 5 based on 1 product reviews

TEXAS STACK

  • Large massive logs
  • “CCT" Criss cross Technology for a realistic flame pattern




Rated 5 based on 1 product reviews

CHARRED HOLLOW OAK

  • Innovative large charred back log
  • Unique front and top logs for enhanced realism.
  • 5/8" grate
  • Black rock standard
  • Large amount of embers
  • 21", 24", 30" and 36" sizes
  • Natural or LP gas
  • Not available in see thru



Rated 5 based on 1 product reviews

CHARRED BONFIRE

  • Omega Burner System
  • Natural / LP Gas
  • Only requires 14″ depth
  • Bark chip on/off switch standard
  • Enjoy ultimate heat output without sacrificing looks
  • Systems are compatible with natural/LP gas with only a 14" depth requirement
  • Set also features manual hi/lo flame control to meet your personal preference



Rated 5 based on 1 product reviews

WEATHERED OAK

  • Omega Burner System
  • Natural / LP Gas
  • Only requires 14″ depth
  • Bark chip on/off switch standard
  • Enjoy ultimate heat output without sacrificing looks
  • Our beautiful logs are molded & curated from wood found out in nature, giving you unmatched realism
  • Systems are compatible with natural/LP gas with only a 14"
    depth requirement
  • Set also features manual hi/lo flame control to meet your personal preference



Rated 5 based on 1 product reviews

ALPINE LINEAR BURNER

  • Contemporary alternative to gas logs or burning wood
  • Available in 24", 30", 36", 42", 48", 60" and 72" sizes
  • For single sided or see-thru fireplaces
  • Natural Gas or LP Gas



Rated 5 based on 1 product reviews

GRAND FIRE PITS

A grand alternative to smaller, cheap looking fire pits!




Rated 5 based on 1 product reviews

OUTDOOR GAS FIRE PANS

Linear Fire pans

Rectangular Fire Pans


Rated 5 based on 1 product reviews

Outdoor HD4236

The affordable alternative to outdoor masonry fireplaces.

  • Large 42"W x 36"H opening, 25" interior depth
  • Galvanized steel construction, fully powder coated exterior for outdoor durability




Rated 5 based on 1 product reviews

CLEAN FACE

  • 1/4″ glass clear or smoked
  • Multiple Finish Options
  • Foldback bifolds available




Rated 5 based on 1 product reviews

TRADITIONAL STYLE

  • 1/4″ glass clear or smoked
  • Multiple Finish Options
  • Foldback bifolds available




Rated 5 based on 1 product reviews

ZERO CLEARANCE

Sized to fit almost any zero clearance fireplace!

  • 1/4″ smoked glass standard
  • Cool-touch handles




Rated 5 based on 1 product reviews