Outlaw Industries
CONTENT
Outlaw Industries
CONTENT
ADA image

ADA

The AG-36-ADA is a full height ADA compliant gate is designed with security and simplicity in mind. Ideal to place next to one of our Full Height Turnstiles with hardware to attach, It can be configured a number of ways. A door strike with panic bar, magnetic lock with push to exit button, or a typical door handle with a key and mortise lock. With tough welded steel or stainless-steel construction, a #9 mesh to resist tampering, and a heavy duty fully adjustable hydraulic self-closing hinge, this gate is sure to stand the test of time.
Rated 5 based on 1 product reviews
ALL-IN-ONE Canopy Turnstile image

ALL-IN-ONE Canopy Turnstile

The ALL-IN-ONE Canopy Turnstile is an elegant turnstile truly unique in its design. There is not another turnstile like it on the market. The function of the ALL-IN-ONE is to provide controlled access when entering or exiting a facility where high flow traffic is present. This is achieved both mechanically or electronically with access control. The canopy includes gutters and downspouts eliminating the need to purchase and install a canopy. When using multiple turnstiles and ADA gates, the All-In-One Canopy provides a continuous roofline over the entrance.
Rated 5 based on 1 product reviews
Tandem Turnstiles image

Tandem Turnstiles - AG-30-TT

The AG-30-TT is a heavy-duty, full-height high-security tandem turnstile.  A tandem turnstile is essentially two turnstiles in one and has a smaller footprint than two single turnstiles put together. A tandem turnstile is used when more than one turnstile is needed in high traffic areas. It also had a reduced footprint of 8’ 6” wide - whereas two single turnstiles side by side have a total width of 11’. The function of the AG-30-TT is to provide controlled access when entering or exiting a facility where high flow traffic is present. It can achieve this both mechanically (no access control system/software, such as a pool gate where the passage would be used for only exiting and no entry), or electronically (with an access control system, card readers, fingerprint readers, etc. for keeping track of who is on and off-site). It is constructed with American Pride right here in the USA. Matching AG-36-ADA Door, Filler Panels and Reach-Through Barriers are also available. 
Rated 5 based on 1 product reviews
Full Height Turnstile image

Full Height Turnstile - AG-30-T

The AG-30-T Full Height Turnstile by Outlaw Industries is a heavy-duty high security turnstile. The function of the AG-30-T Full Height Turnstile is to provide controlled access when entering or exiting a facility where high flow traffic is present. It can achieve this both mechanically (no access control system/software) such as a pool gate where the passage would be used for only exiting and no entry. Or electronically(with an access control system, card readers, fingerprint readers etc.) for keeping track of who is on and off site. Constructed with American Pride right here in the USA.
Rated 5 based on 1 product reviews
Waist High Swing Gates image

Waist High Swing Gates - WH-36

These heavy-duty swing gates are custom sized to your installation needs. We can also include matching partitions.Base model:Round or square Steel Construction w/ 120 different powder coating color optionsHeavy duty low, profile self-closing, adjustable hingesIncludes a stop post and striker plateAnchor plate or set-in concrete style installationStandard 36” passage widthMaterial options:Stainless steelAdd glass to gates and partitions
Rated 5 based on 1 product reviews
Waist High Bi-Directional Swing Gate image

Waist High Bi-Directional Swing Gate

This waist high Bi-Directional swing gate is the perfect Swing gate for all entrance solutions. Please Contact us with any questions on this product.
Rated 5 based on 1 product reviews
Turnstile Canopies image

Turnstile Canopies

A basic turnstile canopy commonly used to help protect turnstiles from the elements. Available in standard and custom sizes, with several color options to aid in matching the aesthetics of your facility or fence line. Simple and basic construction allows for reasonable shipping and installation cost. Set the posts in concrete, build the roof grid, raise the roof grid, install gutters roofing and down spouts and that's it!
Rated 5 based on 1 product reviews
Gate Closers image

Gate Closers

Gate Closers are becoming more and more technologically advanced. They have come a long way since the ball and chain method. We offer all kinds of gate closers to suit your needs. Stand alone gate closers are a great choice when you have an existing gate that already has hinges installed. By using a stand alone gate closer you can leave you existing hinges in place saving you time and money during installation. 
Rated 5 based on 1 product reviews
Gate Hinges image

Gate Hinges

Pivot Hinges are hinges that do not have any sort of self closing feature. They simply pivot. We offer several different pivot hinges for several different types of gates.    
Rated 5 based on 1 product reviews
Gate Latches and Locks image

Gate Latches and Locks

Gate Latches and Locks for Swing GatesGate Latches and Locks for Slide GatesGate Mortise LocksGate Keeps/StrikesGate Electric StrikesGate Mag LocksLock AccessoriesGate Accessories 
Rated 5 based on 1 product reviews
Locinox Toolbox w/ 4 Locinox Clamps image

Locinox Toolbox w/ 4 Locinox Clamps

The Locinox Toolbox with 4 locinox clamps Drill Vise allows you to easily clamp gate hinges, jigs, fixtures, and other components when installing gate hardware. 
Rated 5 based on 1 product reviews
Locinox Handy Mounting Tool image

Locinox Handy Mounting Tool

Locinox Handy Mounting Tool is a mounting tool for surface mounted gate locks. The Locitool has a 3 mm Allen key for the adjustment of the bolts and fixing of the handles.
Rated 5 based on 1 product reviews
Locinox Clamp Set for Gate Framing Positioning image

Locinox Clamp Set for Gate Framing Positioning

Locinox Clamp Set for Gate Framing Positioning Is a handy toolbox with all components to position the gate frame as opposed to the fixed post upon assembly of the hinges, gate closers and other accessories.
Rated 5 based on 1 product reviews
Locinox  Assembly and Drill Jig for Lion and Verticlose-2 Gate Closers  image

Locinox Assembly and Drill Jig for Lion and Verticlose-2 Gate Closers

Locinox Assembly and drill jig for lion and verticlose-2 gate closers Is a toolbox with the required tools to install both Lion and Verticlose-2 gate closers very quickly and efficiently.
Rated 5 based on 1 product reviews
 Locinox Installation and Drilling Jig for Tiger Gate Closer image

Locinox Installation and Drilling Jig for Tiger Gate Closer

 Locinox Installation and Drilling Jig for Tiger Gate Closer Gives you a tool case with installation and drilling jig to perfectly align and install the Tiger gate closer and its Puma hinge. This tool guarantees perfect alignment and a fast and easy installation. No measuring needed, just fix the tool on the post, drill the holes, install the Tiger and Puma, and close the gate. 
Rated 5 based on 1 product reviews
Locinox Tool Case with Drilling Jig for Surface Mounted Locks and Corresponding Keeps image

Locinox Tool Case with Drilling Jig for Surface Mounted Locks and Corresponding Keeps

Locinox Tool Case with Drilling Jig for Surface Mounted Locks and Corresponding Keeps allow you to quickly and accurately install Locinox surface mounted locks and keeps with our brand new Drill-Fix jig. This jig is designed to self-center on square or round posts, and guarantees perfect alignment. This will allow you to easily drill the 4 hole pattern for the lock or the two holes necessary for the keep. Seamless installs in a flash. The Drill-Fix comes in a sleek and sturdy case that includes all the necessary accessories to install Locinox locks and keeps.  
Rated 5 based on 1 product reviews
 Locitool Mounting Tool for Gate Closers image

Locitool Mounting Tool for Gate Closers

Mounting tool for Gate Closers. The Locitool has an M3 allen key for the adjustment of the closing speed and power of the Samson-2 Gate Closer. With the M4 allen key you can adjust the closing power of the Verticlose Gate closer. The M5 allen key is used for the Quick-Fix fixation.
Rated 5 based on 1 product reviews