The MCA Clay Roof Tile, Maruhachi Ceramics of America, Inc. (MCA) Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

MCA Clay Roof Tile, Maruhachi Ceramics of America, Inc. (MCA)
CONTENT
MCA Clay Roof Tile, Maruhachi Ceramics of America, Inc. (MCA)
CONTENT
One Piece "S" Mission Tile image

One Piece "S" Mission Tile

One Piece "S" is available in a wide array of colors and is only 75 pieces of tile per square, offering tremendous labor savings compared to other "S" tiles on the market. It is used widely on residential, commercial, military and institutional buildings.A 50-Year Limited Warranty is available on all MCA Tiles.One Piece "S" is a Grade 1 (ASTM C 1167) and Class A (ASTM E108) product. Thetiles have the following approvals: Florida Building Code (FL22539.7), IAPMO ESReport #0356 (covers The City of Los Angeles and is in lieu of ICC-ES), TDI EvaluationID RC-21, and Miami-Dade County (NOA No. 19-1021.27).
Rated 5 based on 1 product reviews
Classic "S" Mission Tile image

Classic "S" Mission Tile

Classic "S" Mission offers a true two-piece tile look while offering the installation and weight savings of a standard "S" tile. Available in Natural Red or in an array of colors, blends and textures, including sand cast, to create a signature roof for a custom residential, commercial, or institutional building.A 50-Year Limited Warranty is available on all MCA Tiles.Classic "S" is a Grade 1 (ASTM C 1167) and Class A (ASTM E108) product. The tiles have the following approvals: Florida Building Code (FL22539.3), IAPMO ES Report #0356 (covers The City of Los Angeles and is in lieu of ICC-ES), TDI Evaluation ID RC-21, and Miami-Dade County (NOA No. 17-0329.12).
Rated 5 based on 1 product reviews
Corona Tapered Mission™ Tile image

Corona Tapered Mission™ Tile

Widely used on residential, commercial, military, and institutional buildings, MCA's 2-piece Corona Tapered Mission' tile is available in our Natural Red, standard and custom colors, and blends. Available in many textures, including Pebbled, Sand Cast, and Slurry Finishes.A 50-Year Limited Warranty is available on all MCA Tiles.Corona Tapered is a Grade 1 (ASTM C 1167) and Class A (ASTM E108) product. The tiles have the following approvals: Florida Building Code (FL22539.4), IAPMO ES Report #0356 (covers The City of Los Angeles and is in lieu of ICC-ES), TDI Evaluation ID RC- 21, and Miami-Dade County (NOA No. 19-1021.26).
Rated 5 based on 1 product reviews
Classic Tapered Mission™ Tile image

Classic Tapered Mission™ Tile

Available in many textures, including Pebbled, Sand Cast, and Slurry Finishes, Classic Tapered Mission' 2-piece tile has been used on many custom residential, commercial, and institutional buildings, as well as restorations of historical buildings.A 50-Year Limited Warranty is available on all MCA Tiles.Classic Tapered is a Grade 1 (ASTM C 1167) and Class A (ASTM E108) product. The tiles have the following approvals: Florida Building Code FL23992.1, IAPMO ES Report #0356 (covers The City of Los Angeles and is in lieu of ICC-ES), TDI Evaluation ID RC-21, and Miami-Dade County (NOA No. 19-1021.26).
Rated 5 based on 1 product reviews
Roman Pan Tile image

Roman Pan Tile

Available in a variety of textures, including popular Sand Cast and Vintage, MCA Roman Pan Tile adds an inviting Tuscan look to commercial and custom residential projects. Choose from our Designer's Blends, or create your own custom blend.50-Year Limited Warranty available on all MCA tiles.Roman Pan tile is a Grade 1 (ASTM C 1167) and Class A (ASTM E108) product. Thetiles have the following approvals: Florida Building Code (FL22539.9), IAPMO ES Report #0356 (covers The City of Los Angeles and is in lieu of ICC-ES), TDI Evaluation ID RC-21, and Miami-Dade County (NOA No. 17-0329.14).
Rated 5 based on 1 product reviews
8" Straight Barrel Mission Tile image

8" Straight Barrel Mission Tile

8-inch Straight Barrel Mission clay roof tile can be seen on many churches, civic centers, and universities. MCA offers colors and textures of very old tile to match existing tile on earlier period buildings, or to give new buildings a historic appeal.A 50-Year Limited Warranty is available on all MCA Tiles.8" Straight Barrel is a Grade 1 (ASTM C 1167) and Class A (ASTM E108) product. The tiles have the following approvals: Florida Building Code (FL22539.2), IAPMO ES Report #0356 (covers The City of Los Angeles and is in lieu of ICC-ES), TDI Evaluation ID RC-21, and Miami-Dade County (NOA No. 17-0329.14).
Rated 5 based on 1 product reviews
Turret Tile® image

Turret Tile®

Turret Tile® is the latest innovation to hit the clay tile market. True turret roof designs or fan shaped applications are now possible without compromise to design concepts. MCA has developed a system to custom fit any size and pitch of roof. MCA's Turret Tile® system has made this tile more affordable, easier to install, and offers a unique solution for your design.Turret Tiles are accessory items and can be used in any US region. As Turret Tile® is precut decorative roof tile, it requires a watertight membrane.Turret Tile® is available in Natural Red, Flashed Colors, and Blends. A 50-Year LimitedWarranty is available.
Rated 5 based on 1 product reviews
Oriental - Japanese Style Clay Roof Tile image

Oriental - Japanese Style Clay Roof Tile

MCA's Oriental-Japanese tile is a unique, interlocking, high quality tile made in the Japanese tradition. Tile is available in grayish smoked and various glazed colors, and will keep its distinctive appearance while withstanding constant exposure to any weather condition.50-Year Limited Warranty available.Oriental-Japanese tile is a Grade 1 (ASTM C 1167) and Class A (ASTM E108) product.The tiles have the following approvals: Florida Building Code (FL22539.8), IAPMO ES Report #0356 (covers The City of Los Angeles and is in lieu of ICC-ES), TDI Evaluation ID RC-21, and Miami-Dade County (NOA No. 19-1021.29).
Rated 5 based on 1 product reviews
Historic Clay Roof Tile image

Historic Clay Roof Tile

Clay roof tile for repair or replacement on a historical or old building is often impossible to find. If the tile is an extruded product, MCA can reproduce the tile without any minimum piece requirement or tooling charge. Simply provide a sample piece of the old existing tile for the MCA factory to match.MCA has successfully matched and recreated tile for historical institutions and landmarks and produces many matches of tiles from old clay companies. Provide a sample piece of the old existing tile for the MCA factory to match.50-Year Limited Warranty available.
Rated 5 based on 1 product reviews
MF108 FLAT™ Interlocking Roof Tile image

MF108 FLAT™ Interlocking Roof Tile

MCA's MF108 Flat Interlocking Tile will keep its distinctive appearance while withstanding constant exposure to weather conditions. MF108 is used on commercial, institutional buildings, military buildings and resort projects, as well as custom homes. This tile is available in Natural Red and various glazed colors.A 50-Year Limited Warranty is available on all MCA Tiles.MF108 Flat is a Grade 1 (ASTM C 1167) and Class A (ASTM E108) product. The tiles have the following approvals: Florida Building Code (FL22539.6), IAPMO ES Report #0356 (covers The City of Los Angeles and is in lieu of ICC-ES), TDI Evaluation ID RC-21, and Miami-Dade County (NOA No. 14-1020.01).
Rated 5 based on 1 product reviews
IMPROVED "S" ™ Tile image

IMPROVED "S" ™ Tile

MCA's Improved "S" tile has been used throughout the world in areas subject to occasional high-wind conditions, such as Guam and the Caribbean. This tile is available in various glazed colors that will not wear out or fade in severe weather conditions and high humidity.A 50-Year Limited Warranty is available on all MCA tiles.Improved "S" is a Grade 1 (ASTM C 1167) and Class A (ASTM E108) product. The tiles have the following approvals: Florida Building Code (FL22539.5), IAPMO ES Report #0356 (covers The City of Los Angeles and is in lieu of ICC-ES), TDI Evaluation ID RC-21, and Miami-Dade County (NOA No. 19-1021.28)
Rated 5 based on 1 product reviews
Clay Roof Tile Finials image

Clay Roof Tile Finials

Rated 5 based on 1 product reviews
Classic Tapered Mission Colors image

Classic Tapered Mission Colors

Rated 5 based on 1 product reviews
Oriental - Japanese Style Colors image

Oriental - Japanese Style Colors

Rated 5 based on 1 product reviews
IMPROVED "S" ™ Colors image

IMPROVED "S" ™ Colors

Rated 5 based on 1 product reviews
Classic Blends image

Classic Blends

Rated 5 based on 1 product reviews