METROBRICK®

Architectural Thin Brick

CONTACT INFO
1201 Millerton St. S. E.
Canton, OH 44711
Toll Free: 888-325-3945
Phone:
Continuing Education Logo
Request for information METROBRICK® Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL

TBX GRADE THIN BRICK

METROBRICK® Architectural Thin Brick is a true kiln fired thin brick made to stringent guidelines for use in all types of brick veneer applications and construction types. METROBRICK thin brick is available in a wide variety of sizes, colors, textures and blends. Custom blending is available.METROBRICK® Thin Brick has the colors, sizes and textures to enhance any building. Choose just the right combination of color and texture or custom blend colors for even more options. Fast Ship colors and blends are also available for quick turnaround.

METROBRICK Thin Brick offers both single tone and range color options. METROBRICK's single tone colors are a pleasing mix of natural earth tones. The single tone thin bricks have slight color variation. METROBRICK's range color thin bricks replicate the shade variation found in traditional brick making. There are a variety of hues and tones from brick to brick in the range colors.

 

Rated 5 based on 1 product reviews

Single tone thin bricks are the right choice when a uniform look is desired or to add a monotone color to a blend. METROBRICK offers a variety of natural, earth-toned colors.

Rated 5 based on 1 product reviews

METROBRICK offers a variety of range color thin bricks for a traditional “flash" appearance. A color range is created in the bricks from the chemical and mineral components in each brick, as well as the temperature and atmosphere inside the kiln.

Rated 5 based on 1 product reviews

Create your own custom thin brick color blend. Choose colors, textures and mortar color. 

METROBRICK Blend Generator

Rated 5 based on 1 product reviews

The smooth texture has a consistent and uniform face with a slightly rough finish from the extrusion die. Use smooth texture for a standard or modern brick appearance.

Request Texture Board - Want to see a specific texture? Complete the form and we will send you a 13x13 sample board with your desired texture.

 

Rated 5 based on 1 product reviews

The wire cut texture has vertical pulls and tears in the face of the brick. The ridges and crevices create the appearance of traditional wire cut facing brick.

Request Texture Board - Want to see a specific texture? Complete the form and we will send you a 13x13 sample board with your desired texture.

 

Rated 5 based on 1 product reviews

Velour is a standard brick texture with small depressions throughout the surface. The texture on Velour brick is more subtle than the wire cut texture.

Request Texture Board - Want to see a specific texture? Complete the form and we will send you a 13x13 sample board with your desired texture.

 

Rated 5 based on 1 product reviews