Metropolitan Ceramics
Metropolitan Ceramics
Ceramic Quarry Tile
CONTACT INFO
P. O. Box 9240
Canton, OH 44711
Toll Free: 800-325-3945
Phone: 330-484-8453
Continuing Education Logo
Request for information Metropolitan Ceramics Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
SOCIAL
WARRANTY

For Warranty Information Click Here

Unglazed Quarry Tile - QuarryBasics®

QuarryBasics® unglazed ceramic quarry tile  offers the combination of long wear and great looking colors and shapes. The colors coordinate to fit high traffic, multi-use, commercial and residential design needs. QUARRYBASICS are the foremost natural, unglazed, high density ceramic quarry tile made in the U.S.A.

 

Metropolitan Ceramics' QuarryBasics® quarry tiles are designed for areas of heavy use. The products are extruded and fired in kilns at high temperatures to create quarry tile that is very low absorption (vitreous), slip resisting and extremely durable. Metropolitan Ceramics' QuarryBasics® quarry tile meets or exceeds eight durability tests, including breaking strength and abrasion resistance.

 

Specified for commercial kitchen floors throughout the United States and abroad, use QuarryBasics® tiles for the most formidable commercial flooring applications. Places like food processing plants, convenience stores or public spaces, anywhere extremes in temperature and wet conditions are prevalent will benefit from having a QuarryBasics® quarry tile floor.

 

QuarryBasics® unglazed quarry tiles are available in seven natural earth tone colors, including Raven, a nearly black color. QuarryBasics® quarry tiles are ½" thick for added strength.

 

Request Sample

 

Rated 5 based on 1 product reviews

QUARRYBASICS® XA Abrasive

QuarryBasics® XA Abrasive silicon carbide embedded in the surface combined with a metallic additive through-the-body makes XA Abrasive a one-of-a-kind slip resisting ceramic quarry tile with a dynamic coefficient of friction ≥.70 - well above the industry guideline of .42. The silicon carbide and the metallic additive work together to help keep your floor safe from the effects of spills, moisture, extreme temperatures and heavy traffic. Use QuarryBasics® XA Abrasive in the most extreme environments like fast paced restaurant kitchen floors or anywhere durability and slip resistance are essential.

 

Use XA ABRASIVE in These Areas • Heavy Traffic • Areas Subject to Spills & Moisture • Places with Extreme Temperatures • Where Added Durability is a Must • Indoors and Out in Any Climate • Anywhere Slip Resistance is a Concern.

 

Request Sample

 

Rated 5 based on 1 product reviews

Metropolitan Ceramics METRO Tread®

Metropolitan Ceramics' METRO Tread® features nine raised treads across the surface of each tile and spaced 5/8″ apart for added slip resistance. METRO Tread® has a dynamic coefficient of friction of ≥.60 wet at time of manufacture. Wet areas with high traffic like commercial kitchens, restaurant kitchens, bar areas and food preparation stations will benefit from a METRO Tread floor.

 

Install METRO Tread® in a linear pattern for areas such as hallways and ramps when the traffic flows across the tread. For general installations like commercial kitchen floors, METRO Tread® tiles must be installed in a grid - checkerboard - pattern for proper slip resistance.

 

Request Sample

 

Rated 5 based on 1 product reviews

Metropolitan Ceramics METRO® Pavers

Metropolitan Ceramics' METRO® Pavers are the foremost unglazed high density quarry tile pavers made in the United States. METRO® Pavers are engineered to meet the demands of heavy truck traffic and industrial applications like breweries, food processing plants, warehouses, auto dealerships, and commercial garages. Fork lifts, rolling tables and equipment on casters, tool boxes, vehicles, cart traffic, trailers and dollies are examples of the types of heavy equipment that can move over METRO® Pavers quarry tile pavers.

 

  • Metro Pavers pass all applicable modulus of rupture testing.
  • Metro Pavers meet the ASTM standard for industrial floor brick ASTM C410.
  • Metro Pavers have relieved edge and uncompromised die skin body resists cracking, spalling and erosion.
  • Metro Pavers resist thermal shock and can be used indoors and outdoors in any climate.
  • Metro Pavers dense vitreous body composition resists mold, bacteria and chemical attacks.
  • Metro Pavers meets the ASTM standard ASTM C279 for chemical resistant masonry units.

 

Note: installation methods should include 100% coverage for mortar when the application involves heavy static or rolling loads such as vats or vehicles. The recommended installation methods in the Tile Council of America's “Handbook for Ceramic Tile Installation", and ANSI (American National Standards Institute) standards should be followed.

 

Request Sample
 

Rated 5 based on 1 product reviews

Down to Earth® Flashed Textured Quarry Tile

Down to Earth® is an indoor/outdoor, naturally slip-resisting unglazed quarry paving tile from Metropolitan Ceramics® combining earth's elements and components for captivating commercial and residential installations. Down to Earth® is 1/2″ thick, has through-the-body flashed colors and a textured surface  - perfect for a balcony, patio, walkway, pool surround, mudroom, sunroom, entryway or courtyard.

 

Aesthetically Pleasing
Down to Earth® is offered in four earth tone colors. The 4″ x 8″ Velour Texture is standard; other sizes are available by special order.

 

Unique
Down to Earth adds a natural paving brick element to any hardscape design. Since Down to Earth is a ceramic tile, you can install it over any adequately prepared substrate including concrete slabs - indoors and out.

 

Slip Resisting
Slip falls are a concern in any setting. Down to Earth has a dynamic coefficient of friction ≥.60 wet - well above the industry threshold of .42 for ceramic tile.

 

Request Sample

 

Rated 5 based on 1 product reviews