PW 6321 - 70 lbs
|
PW 6321 - 70 lbs
|
PW 6080 - 20 lbs (Drain Pump)
PW 6080 - 20 lbs (Drain Valve)
PW 5105 - 25 lbs (Drain Valve)
|
PW 6080 - Operating and Installation Instructions
PT 8807 - 90 lbs
|
PT 8807 -Operating and Installation Instructions
PT 8337 - 35 lbs
PT 8407 - 45 lbs
PT 8507 - 55 lbs
PT 8807 - 90 lbs
|
PT 8337 - Operating Instructions
PT 8407 - Operating Instructions
PT 8507 - Operating Instructions
PT 8807 - Operating Instructions
PT 8337 - Installation Plan
PT 8407 - Installation Plan
PT 8507 - Installation Plan
PT 8807 - Installation Plan
PT 8303 - 23-35 lbs
|
PT 8303 - Operating instructions
PT 7186 - 208V
PT 7186 - 240V
|
PT 7186 - Operating and Installation Instructions
PT 7186 - Installation Plan
HM 16-80 (33 inch roller)
PM 1210 (39 inch roller)
PM 1214 (55 inch roller)
PM 1217 (65 inch roller)
|
PG 8056
PG 8061
|
PG 8504
Undercounter laboratory glassware washer featuring 3 wash three wash programs, Automatic powder detergent and neutralizer dispenser located in door. Equipped with built-in water softener. Perfect for K-12 educational institutions.
PG 8583
Undercounter laboratory glassware washer featuring 11 programs, AutoOpen (EcoDry - machine door opens automatically at end of cycle for drying assistance), powder detergent dispenser in door, one internal pump for neutralizer dispensing, two connections for DOS modules for liquid detergent dispensing
PG 8593
Undercounter laboratory glassware washer featuring 11 programs, HEPA-filtered forced-air drying (DryPlus), one internal pump for liquid dispensing, two connections for DOS modules for neutralizer and additional liquid dispensing
PG 8583 CD
Undercounter laboratory glassware washer featuring 11 programs, HEPA-filtered forced-air drying (DryPlus), conductivity meter, side cabinet for detergent storage, two internal pumps for liquid and neutralizer dispensing (third pump optional)
PG 8583 CD OIL
Undercounter laboratory glassware washer featuring 11 programs, oil resistant seals and gaskets, HEPA-filtered forced-air drying, conductivity meter, side cabinet for detergent storage, two internal pumps for liquid and neutralizer dispensing (third pump optional)
PG 8583 CD OIL Installation Plan