MIFAB, Inc.
MIFAB, Inc.
Roof and Scupper Drain Grates
CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

ACV Automatic Control Valve - Reduced Port

The Automatic Control Valve shall be a Ductile Iron Body and Cover design. The Valve shall have a resilient seal disc, guided top and bottom; Bottom guide will be vanes, sliding in a stainless steel seat arrangement, single seated line pressure operated, diaphragm actuated, pilot controlled, valve. The valve shall seal by means of a stainless steel seat. All parts are to be replaceable in the field without removing the valve from the line. All flange dimensions including face to face lengths shall conform to ISO Standards.

 

Rated 5 based on 1 product reviews

ACV-HF Automatic Control Valve - High Flow

The Automatic Control Valve shall be a Ductile Iron Body and Cover design. The Valve shall have a resilient seal disc, guided top and bottom; Bottom guide will be vanes, sliding in a stainless steel seat arrangement, single seated line pressure operated, diaphragm actuated, pilot controlled, valve. The valve shall seal by means of a stainless steel seat. All parts are to be replaceable in the field without removing the valve from the line. All flange dimensions including face to face lengths shall conform to ISO Standards.

 

Rated 5 based on 1 product reviews

ACV-HF-EOSSV Electric Override Safety Shut Off Valve

The ACV-HF-EOSSV shall be a Ductile Iron Body and Cover design. The Valve shall have a resilient seal disc, guided top and bottom; Bottom guide will be vanes, sliding in a stainless steel seat arrangement, single seated line pressure operated, diaphragm actuated, pilot controlled, valve. The valve shall seal by means of a stainless steel seat. All parts are to be replaceable in the field without removing the valve from the line. All flange dimensions including face to face lengths shall conform to ISO Standards.

 

Rated 5 based on 1 product reviews

ACV-HF5EL Automatic Control Valve

The Automatic Control Valve shall be a Ductile Iron Body and Cover design. The Valve shall have a resilient seal disc, guided top and bottom; Bottom guide will be vanes, sliding in a stainless steel seat arrangement, single seated line pressure operated, diaphragm actuated, pilot controlled, valve. The valve shall seal by means of a stainless steel seat. All parts are to be replaceable in the field without removing the valve from the line. All flange dimensions including face to face lengths shall conform to ISO Standards.

 

Rated 5 based on 1 product reviews

ACV-HF5PR Automatic Control Valve

The Automatic Control Valves shall be a Ductile Iron Body and Cover design. The Valve shall have a resilient plug seal, guided top and bottom; Bottom guide will be vanes, sliding in a stainless steel seat arrangement, single seated line pressure operated, diaphragm actuated, pilot controlled, valve. The valve shall seal by means of a stainless steel seat. All parts are to be replaceable in the field without removing the valve from the line. All flange dimensions including face to face lengths shall conform to ISO standards.

 

Rated 5 based on 1 product reviews

ACV-HF5PS Automatic Control Valve

The Automatic Control Valve shall be a Ductile Iron Body and Cover design. The Valve shall have a resilient seal disc, guided top and bottom; Bottom guide will be vanes, sliding in a stainless steel seat arrangement, single seated line pressure operated, diaphragm actuated, pilot controlled, valve. The valve shall seal by means of a stainless steel seat. All parts are to be replaceable in the field without removing the valve from the line. All flange dimensions including face to face lengths shall conform to ISO Standards.'

 

Rated 5 based on 1 product reviews

ACV-UL-HF Automatic Control Valve High Flow UL

The Automatic Control Valve shall be a Ductile Iron Body and Cover design. The Valve shall have a resilient seal disc, guided top and bottom; Bottom guide will be vanes, sliding in a stainless steel seat arrangement, single seated line pressure operated, diaphragm actuated, pilot controlled, valve. The valve shall seal by means of a stainless steel seat. All parts are to be replaceable in the field without removing the valve from the line. All flange dimensions including face to face lengths shall conform to ISO Standards.

 

Rated 5 based on 1 product reviews