The Miller Paint Co. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Miller Paint Co.
CONTENT
New EVOLUTION® Paint Matte Finish image

New EVOLUTION® Paint Matte Finish

EVOLUTION® BY MILLER represents over 100 years of perfecting our craft - the art of quality and color. Handcrafted right here in the Pacific Northwest.EVOLUTION® INTERIOR PAINT - PAPER - WIPEABLE MATTE FINISHHardens to create Miller Paint''s most durable, wipeable finish ever. Ceramic-microsphere technologyLow VOCEasy to apply: brush, roll or sprayAdvanced high-quality100% acrylic system Mildew, mold and algae resistantEasy to clean up with waterPerfect flat paint for bedrooms and living spacesLifetime WarrantySafety Data Sheet
Rated 5 based on 1 product reviews
EVOLUTION® Paint Eggshell Finish image

EVOLUTION® Paint Eggshell Finish

EVOLUTION® INTERIOR PAINT - CANVASExtra-rich eggshell finishLow VOCDurable, washableEasy to apply: brush, roll or sprayAdvanced high-quality100% acrylic system Mildew, mold and algae resistantEasy to clean up with waterUsed for kitchens, bathrooms, eating and sleeping areas.Lifetime WarrantySafety Data Sheet
Rated 5 based on 1 product reviews
EVOLUTION® Paint Satin Finish image

EVOLUTION® Paint Satin Finish

EVOLUTION® INTERIOR PAINT - SILK '™ CREAMY SATIN FINISHSatin finishLow VOCDurable, washable wall finish Available in deeper tones and richer huesEasy to apply: brush, roll or sprayLow-splatter applicationAdvanced high-quality100% acrylic systemMildew, mold and algae resistantEasy to clean up with waterUsed for interior wallsLifetime WarrantySafety Data Sheet
Rated 5 based on 1 product reviews
EVOLUTION® Semi-Gloss Paint Trim & Wall Finish image

EVOLUTION® Semi-Gloss Paint Trim & Wall Finish

EVOLUTION® INTERIOR PAINT '™ FRAME '™ DURABLE TRIM & WALL FINISHMiller Paint's finest semi-gloss coatingProvides a smooth, durable sheenScratch resistant and washable Best choice for doors and trimPerfect for interior wall where durability is neededLow VOCEasy to apply: brush, roll or sprayAdvanced high-quality100% acrylic systemMildew, mold and algae resistantEasy to clean up with water.Lifetime WarrantySafety Data Sheet
Rated 5 based on 1 product reviews
Acro Pure™ Paint image

Acro Pure™ Paint

Acro Pure™ Paint is an ultra-low-VOC interior acrylic latex finish designed for application to the interior walls in residential, commercial, institutional and industrial environments.Low odor & solvent freeAvailable in all sheens and primer.Environmentally responsible paint featuring antimicrobial protectionGreen Seal GS-11 Certified for LEED projects applying to MR 5.1/5.2 and EQ 4.2 creditsUltra-low VOCRecommended for new or previously painted interior wallboard, plaster, masonry or previously painted or primed metal or wood substrates. Pure inhibits the growth of stain and odor causing mold, mildew and bacteria on the dried paint filmLifetime WarrantySafety Data Sheet - FlatSafety Data Sheet - EggshellSafety Data Sheet - SatinSafety Data Sheet - Semigloss
Rated 5 based on 1 product reviews
Premium Paint image

Premium Paint

Premium is a superior, high quality acrylic interior paint that offers an elegant finish with exceptional coverage. Formulated to give rich color depth for any residential or commercial room.Flat Interior wall finish minimizes surface imperfectionsProvides rich, lasting durable color in both residential and commercial applicationsLow odorVOC compliantEasy to apply and spatter resistantEasy clean-up with waterLifetime WarrantySafety Data Sheet - FlatSafety Data Sheet - EggshellSafety Data Sheet - SatinSafety Data Sheet - Semigloss
Rated 5 based on 1 product reviews
Performance Paint image

Performance Paint

Performance is modified vinyl acrylic interior flat paint with good adhesion to most substrates. Designed for application on smooth or textured walls and ceilings. Good for new residential construction when a flat wall and ceiling paint is desired. Performance #8177 Black is excellent for theatre and performing arts, high ceiling areas and warehouses.High hiding, durable quality interior finishUsed on walls, ceilings and trim.Excellent for warehouses, commercial buildings, apartments, and homesGood for previously painted surfaces such as plaster, wood, masonry and metalMinimizes visibility of surface imperfectionsDesigned for applications where no sheen is desiredVOC compliantLifetime WarrantySafety Data Sheet - EggshellSafety Data Sheet - SatinSafety Data Sheet - Semigloss
Rated 5 based on 1 product reviews
Performance Plus Paint image

Performance Plus Paint

Performance Plus is a high hiding, durable, professional quality interior finish. It isAn outstanding product for new construction and remodelingRecommended on new smooth or textured wallboard, living rooms, bedrooms, hallways and ceilingsAlso excellent for use in o Property maintenanceo Warehouseso Commercial buildingso Apartmentso Homes and other previously painted surfaces such as plaster, wood and masonry.Safety Data Sheet - EggshellSafety Data Sheet - SatinSafety Data Sheet - Semigloss
Rated 5 based on 1 product reviews
Acrinamel Paint image

Acrinamel Paint

A premium interior/exterior, top quality, acrylic enamel paint.Recommended for interior trim and cabinets Available in satin or semi-gloss finishAlso for exterior surfaces that are dimensionally stable, sealed surfaces such as metal and finish grade wood.Use for maximum durability and resistance to moisture on interior walls. Excellent color retention Weather resistantOffers harder finish than previously achieved by most acrylic latex paintsDoes not yellowEasy to clean up with waterVOC compliantLimited WarrantySafety Data Sheet - SatinSafety Data Sheet - Semi-gloss
Rated 5 based on 1 product reviews
Acrimetal Acrylic Coating image

Acrimetal Acrylic Coating

Acrimetal is a premium, rust inhibitive, interior/exterior, acrylic coating. White Acrimetal Velvet DTM is formulated for direct application to bare metal and metal with tight rust bloom. Some of AcrimetalA's are: Suitable for previously coated metal, wood and masonry surfaces. Durable Has excellent adhesion to metal and galvanized surfaces. Versatile replacement for conventional solvent-borne industrial primer/finish systems.  5000 - Acrimetal Primer may be used as a primer for a variety of finishes or alone as a primer/finish system. 5100 - Acrimetal Satin DTM is formulated for direct application to bare metal and metal with tight rust bloom. 5200 - Acrimetal Semigloss DTM is formulated for direct application to bare metal and metal with tight rust. 5300A- Acrimetal Gloss DTM is formulated for direct application to bare metal and metal with tight rust.  Satety Data Sheet - Acrimetal DTM Velvet  Safety Data Sheet - Acrimetal DTM Satin
Rated 5 based on 1 product reviews
Acrylic Exterior Coating image

Acrylic Exterior Coating - EVOLUTION®

EVOLUTION® by Miller Paint Company is Our Finest 100% Pure Acrylic Exterior Coating.Superior coating for exterior commercial and residential wood, composite and metal surfaces.Formulated with 100% Pure Acrylic for superior adhesion, flow and color retentionDurable and washableApplied at thicknesses 50% higher than that of conventional house paint, but retains each of application by brushing, rolling or sprayingMold and mildew resistantVOC compliantExclusive lifetime warrantySafety Data Sheet - FlatSafety Data Sheet - VelvetSafety Data Sheet - Satin
Rated 5 based on 1 product reviews
Acri-Lite ™ Exterior Paint image

Acri-Lite ™ Exterior Paint

Acri-Lite has been the standard for exterior painting in the Northwest for more than 35 years. Its coverage makes it ideal for showcase buildings or any commercial or residential building where highest level of quality is desired.Made from the highest quality acrylic resinDurable and washable exterior paintExcellent for wood siding, shakes, stucco and masonry or properly primed metal.May also be used for prefinished or properly primed metal and manufactured siding.100% acrylic with superb adhesion. VOC compliantLimited warrantySatety Data Sheet - FlatSatety Data Sheet - VelvetSatety Data Sheet - SatinSatety Data Sheet - Semi-gloss
Rated 5 based on 1 product reviews
Acri-Lite™ Super Paint image

Acri-Lite™ Super Paint

Acri-Lite is also available in '"Super,'" which is enhanced with more titanium dioxide and resin for increased hide or coverage when painting with white or light colors.Satety Data Sheet - FlatSatety Data Sheet - VelvetSatety Data Sheet - SatinSatety Data Sheet - Semi-gloss
Rated 5 based on 1 product reviews
Kril™ Paint image

Kril™ Paint

Our classic, 100% acrylic, high-build exterior paint. It is ideal for any commercial or residential building, including those with wood, concrete, stucco, or manufactured siding.Has strong adhesion and washabilityGood durability and exceptional color retention Available in four sheens '™ flat, velvet, satin and semigloss Unlimited color selection. Semigloss finish can also be used on properly primed metalVOC CompliantLimited warrantySafety Data Sheet - FlatSafety Data Sheet - VelvetSafety Data Sheet - SatinSafety Data Sheet - Semi-gloss
Rated 5 based on 1 product reviews
Store Locator image

Store Locator

Rated 5 based on 1 product reviews