Modernfold, Inc.

Operable and Folding Partitions

CONTACT INFO
215 W. New Rd.
Greenfield, IN 46140
Toll Free: 800-869-9685
Phone: 317-468-6700
Continuing Education Logo
Request for information Modernfold, Inc. Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

For the largest openings, storage in remote pockets and in complex partition layouts, the single panel is the operable partition of choice. Modernfold single panel acoustic systems provide the ultimate in versatility and flexibility, allowing such capabilities as multiple room setups and changes in the location of pass doors and work surfaces.


Advantages of Modernfold Single Panel Systems

  • Solves complex layout challenges
  • Satisfies high ceiling requirements with custom engineered panels up to 50' high
  • Accommodates wide variations in floor conditions
  • Acousti-Seal® Encore®, 931 and 911 are all available with easy-to-operate SmartTrack™ all-steel suspension system technology, making panel storage virtually foolproof
  • Optimal for usage in conference, multi-purpose, hospitality and convention facilities



Rated 5 based on 1 product reviews

For straight-line openings that do not require multiple locations or offset storage, an Acousti-Seal® paired panel system is ideal. Quick and easy setup is possible since panels are hinged together in groups of two and move in a straight line within the opening.


Advantages of Modernfold Paired Panel Systems

  • Hinged together in groups of two, facilitating quick, easy setup
  • Straight-line openings that do not require multiple locations or offset storage
  • No auxiliary storage track or support required
  • Economical overhead support of straight-line track
  • Smooth operation
  • Simple automatic bottom seals for efficient operation
  • Suited for applications that require exceptional durability, acoustic control and frequent use
  • Panels are designed to be stored at either or both ends of an opening
  • Optimal usage in classrooms, meeting rooms or office spaces
  • Optional SOSS® invisible hinge eliminates the hinge protrusion on the panel face, adding safety and a fine line appearance




Rated 5 based on 1 product reviews

Continuously hinged panels are connected in a train, extending as one complete unit. Modernfold continuously hinged partitions facilitate quick setup time and provide efficient and convenient separation. Automated operation provides automatic setup without the need for manually moving the partitions into place. Modernfold provides state of the art safety systems as operational safety is vitally important to Modernfold.


Advantages of Modernfold Continuously Hinged Systems

  • Quick and effortless setup
  • Totally automatic electric operation allows for quick separation
  • Bottom seals are set automatically when the partition is fully extended
  • Lifetime guarantee on heavy duty barrel hinges
  • Keyed switches prevent unauthorized operation and integrated safety systems insure safe operation for electric partitions
  • Optimal for usage in school gyms, classrooms, hotels, and board rooms
  • One-piece panels are available on partitions up to 24' tall



Rated 5 based on 1 product reviews

Imagine the sheer beauty of uninterrupted glass yet housed in a design that delivers smooth operation and rock solid stability. That's the promise of Modernfold Horizontal Rail Systems, the ideal solution when you need both visibility and security.


Advantages of Modernfold Horizontal Rail Systems

  • Top and bottom rails for panel stability

  • No vertical trim creates a clean frontage with no visual interruptions

  • System of choice for applications with complex layouts or needing remote pocket storage

  • Smart Track™ suspension system simplifies setup and storage

  • 2-year warranty on all systems

  • Straight line, angled or circular configurations

Compactline®


The Compactline arc adds harmony to the overall appearance by providing large glazed areas with distinctively curved top and bottom transitions. This option features a door closer option that is integrated as a concealed unit; an invisible solution that keeps lines smooth and uninterrupted.

  • Straight line, angled or circular configurations

  • Full wall panels with corner and angled elements

  • Single and double pass doors available

  • All working parts are integrated into the profiles, creating a seamless look

  • Lightweight for ease of operation


PureView® / PureView Plus®

PureView®, the ultimate in space flexibility and daylighting,provides a highly-desired movable glass wall system that provides uninterrupted sight lines, a variety of glass options, double-brushed top and bottom seals, interconnecting floor bolts for convenience and security, a variety of anodized aluminum options, and the ability to powder coat in over 170 RAL color options.


Rated 5 based on 1 product reviews

With accordion doors and partitions from Modernfold, putting space to new use is as simple as drawing a curtain. But simplicity never takes the place of strength and versatility, and Modernfold gives you options that let you add style, value and even moderate sound control to your space division needs.For added convenience,optional electric operation makes dividing large, even curved openings as easy as turning a key. Long term strength and durability is made possible by the system's patented, three-dimensional welded steel frame and heavy-duty construction.

  • Large selection of standard finishes
  • Quick sight and sound division with a simple pull-and-latch operation
  • Electric operation available on many models
  • Available as single and paired openings
  • Curved track allows partition to move around corners for optimal design flexibility and storage


Rated 5 based on 1 product reviews