QuietWarmth Radiant Heat Film for Floating Floors is an excellent supplement to a primary heating system that can be installed in any room in a home or business where extra warmth and coziness is desirable. It is a great choice for bedrooms, bathrooms, playrooms, three-season rooms that typically do not have heat, rooms where babies, toddlers, and pets play or lay on the floor, and rooms that are inherently chilly. The system uses a conductive ink technology, which is draft-free, fan-free, and silent, uses just 12 watts per square foot, conforming to the warranty requirements of many floating floors. The mats are thinner than a credit card and will not raise the floor height or make a hassle of transitions from room to room. ETL listed.
Rated 5 based on
1 product reviews