The Multilink Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Multilink Inc.
CONTENT
Multilink Inc.
CONTENT
Fiber Optic Closures image

Fiber Optic Closures

Multilink's Starfighter line of closures offer in-line splice closures as well as dome closures. The Starfighter line is capable of accommodating 12-288 count single fiber splices or a mass ribbon count of 1,152. It can be configured with a multi-grommet sealing system that allows for fast solutions with multi sized cable diameters. The Starfighter family can reach 110% of all your FTTX Solutions.
Rated 5 based on 1 product reviews
Architectural Raceway Molding image

Architectural Raceway Molding

What is truly unique about Multilink's Raceway Molding system, with anemphasis on Architectural Plastic and Steel Molding, is that they are designed and built specifically for fiber optic cable. This is the reason why Multilink is the first choice by the top 5 telecommunication operators when purchasing molding for both their outside and inside plant. Some of our unique moldings are the Downspout Raceway System and our newly patented MicroMolding. Our Raceway Molding systems are fast, simple, easy, and re-enterable. They are made to comply with UL listed specifications.
Rated 5 based on 1 product reviews
Fiber Distribution Panels image

Fiber Distribution Panels

Engineered and built to market standards and value. Multilink's family of rack and wall mount distribution enclosures offer the full gamut of connectivity solutions ranging from High Density Enclosure architect for Data Centers, installations for standard connectivity of Wall and Rack Mounts, and Wireless Media Distribution Enclosures (WMD). Our Rack and Wall Mounts provide solutions for both low volume and high volume applications. Our fast ship program on select items can ensure timely logistics of our offerings to your doorstep.
Rated 5 based on 1 product reviews