Nixalite Architectural Bird Control
Nixalite Architectural Bird Control
Bird Control and Barriers
CONTACT INFO
1025 16th Ave.
East Moline, IL 61244
Toll Free: 888-624-1189
Phone: 309-755-8771
Request for information Nixalite Architectural Bird Control Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
SOCIAL
DISTRIBUTION

Nixalite of America Inc 1025 16th Avenue, East Moline, IL. 61244 In the US call - Toll Free: 888-624-1189 Fax: 888.624.1196. International call - Phone: 309-755-8771 Fax: 309-755-0077

Premium Stainless Steel Bird Spikes - Nixalite®

• The Worlds Most Effective Bird Spike
• 100% Stainless Steel
• 120 Points Per Foot
• 2' or 4' Strips Install Quickly
• Stainless Steel Hardware Included
• Effective For Small And Large Birds
• Light to Very Heavy Bird Pressure
• Made in the U.S. A.
• 20 Year Warranty


Rated 5 based on 1 product reviews

Stainless Steel Bird Spikes - E-Spike

• Economy Bird Spike
• 100% Stainless Steel
• 48 Points Per Foot
• 2' or 4' Strips Install Quickly
• Stainless Steel Hardware Available
• Effective For Large Birds
• Light to Moderate Bird Pressure
• Made in The U.S.A.
• 15 Year Warranty


Rated 5 based on 1 product reviews

Stainless Steel Pigeon Spikes

Nixalite's Pigeon Spike Stainless Steel Bird Spikes are the most affordable all stainless steel bird spike for pigeons and seagulls. One row of Pigeon Spike Stainless can cover up to 7" of surface. Each strip is flexible, long lasting, economical
and available in 2 or 4 foot lengths.




Rated 5 based on 1 product reviews

Post and Wire Bird Deterrent - FliteLine®

• All Stainless Posts, Wire & Base
• For Pigeons & Seagulls
• Strong & Thin 2-Hole Posts
• UV Jacketed Stainless Wire
• Stainless Steel Base Available
• Very Discreet Bird Deterrent System
• Light Bird Pressure
• No Points or Electricity
• Low Cost Deterrent


Rated 5 based on 1 product reviews

Bird Netting - K-Net HT™, PollyNet™, EnduraNet®

• 6 Bird Netting Lines Available
• Effective for Small & Large Birds
• The Strongest HDPE Bird Netting Available
• UV Stabilized Netting
• Complete Netting Hardware
• Very Discreet System
• Custom Netting Available
• Thousands of Uses
• K-Net 10 Year Warranty



Rated 5 based on 1 product reviews

Steel Mesh Barriers - Bird Screen

- Stainless and Galvanized
- 1/2" Sq. Welded Wire Mesh
- Super Strong
- UV, Fire and Rot Proof
- Limitless Applications
- Convenient 4ft x 100ft Rolls
- For Birds and Animals
- Economical
- Long Lasting Barrier


Rated 5 based on 1 product reviews

Deer Fence - Deer Blocker™

• Virtually Invisible
• 8' Tall X 300' Long
• Super Strong & Lightweight
• Protects Property From Destructive Deer
• Full Line of Fence Posts and Hardware
• For Deer and Other Wildlife
• Economical
• Long Lasting Barrier
• Easy to Install


Rated 5 based on 1 product reviews