Nova Polymers, Inc.
CONTENT

Interior Photopolymers - NovAcryl® ECR™

Nova has partnered with 3form® to develop one of the most creative solutions ever introduced to the Architectural Signage industry.

This solution bonds Nova''s clear photopolymer layer (found in the industry leading NovAcryl) to 3forms® Varia™ Series base material. 3forms® patented EcoResin; which has up to 40% recycled content, compliments Nova''s already diverse line of green solutions.

As the name implies, the choices of Varia™ resin panels are as diverse as your imagination. By allowing you to custom-select the color, pattern, texture, interlayer and finish of your material, Nova''s Varia™ series photopolymer solution transforms into the perfect medium for your architectural applications.

Request A FREE Quote or Sample Box

Rated 5 based on 1 product reviews

Interior Photopolymers - NovAcryl® PT Series™

The industries leading photopolymer sign material.

The photopolymer layer of Novacryl is a moisture resistant, interior grade nylon material with a Durometer hardness rating of 80 Shore D. The clear PETG base of all NovAcryl sheets contains a co-extruded UV inhibitor to block unwanted light contamination. All NovAcryl sheets come with a high-tack back liner to prevent scratching.

Request A FREE Quote or Sample Box

Rated 5 based on 1 product reviews