The O'Keeffe's, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

O'Keeffe's, Inc.
CONTENT
Standard Duty Channel Rail Fixed Access Ladder image

Standard Duty Channel Rail Fixed Access Ladder - 500

Features and Benefits Standard duty ladder that provides low-cost roof or mezzanine access. Lightweight and maintenence-free aluminum construction. 1-1/4″ patented deeply serrated square rungs for maximum grip and foot traction. Non-spark, high strength 6061-T6 allow rungs and 6063-T5 alloy extrusions. Rungs capable of withstanding 1,500 lb. load. Standard floor mounted bracket included. Options for Off-floor Mounting Bracket with 7″ backset also available. Comes with standard mill finish but can be anodized or powder coated to any color or finish specified for additional cost.
Rated 5 based on 1 product reviews