O'Keeffe's, Inc.
CONTENT

Standard Duty Channel Rail Fixed Access Ladder - 500

Features and Benefits
  • Standard duty ladder that provides low-cost roof or mezzanine access.
  • Lightweight and maintenence-free aluminum construction.
  • 1-1/4″ patented deeply serrated square rungs for maximum grip and foot traction.
  • Non-spark, high strength 6061-T6 allow rungs and 6063-T5 alloy extrusions.
  • Rungs capable of withstanding 1,500 lb. load.
  • Standard floor mounted bracket included. Options for Off-floor Mounting Bracket with 7″ backset also available.
  • Comes with standard mill finish but can be anodized or powder coated to any color or finish specified for additional cost.


Rated 5 based on 1 product reviews