Omega II Fence Systems

Security Fence
Safety Guardrail System

CONTACT INFO
1735 St-Elzear Blvd. W.
Laval, QC, Canada H7L 3N6
Toll Free: 800-836-6342
Phone: 450-686-9600
Metaltech
Toll Free: 800 363-7587
Phone: 450-681-6440

Continuing Education Logo
Request for information Omega II Fence Systems Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL
Developed to fit the lay of the land, the Omega Architectural' adds beauty and ambience with a uniquely modern fence design that enhances the appearance and security of every property it surrounds. It allows you to illuminate your high-caliber image right through the fence.
  • Blends with traditional and modern architecture
  • Reinforcing V-bends
  • See-through panels
  • Simple cost effective installation
  • Versatile post and flange system
  • Brackets and hardware for all installation
Rated 5 based on 1 product reviews
The ECO combines strength, simplicity and flexibility. The ECO consists of an assembly of two welded wire panels that protects plants and foliage. The innovative bracket system allows easy access for plant maintenance.
  • Designed with Omega security fence panels
  • Available with Elite and Secur double wire
  • Increased privacy
  • Green project enhancer
  • Distinctive unique design
Rated 5 based on 1 product reviews
The Harmony fence system captures the essence of your surroundings and completes it with serenity. Designed primarily for residential and public area use, the Harmony will provide a creative and durable alternative, adding beauty, style and security to any project.
  • Appealing curvaceous design
  • Reinforcing V-bends
  • See-through panels
  • Sleek panels without top rail and bulkiness
  • Versatile post and flange system
  • Brackets and hardware for all installation
Rated 5 based on 1 product reviews
Designed for areas with heavy public usage and to satisfy a greater need for protection. The rigid and contemporary ELITE fence system provides a truly creative and durable alternative to current fence systems, without the bulkiness. ELITE offers an urban modern look adaptable to traditional or modern concepts.
  • Blends with traditional and modern architecture
  • Double wires resist vandalism
  • See-through panels
  • Simple cost effective installation
  • Difficult to cut and climb
  • Versatile post and flange system
  • Brackets and hardware for all installation
Rated 5 based on 1 product reviews
Addressing the many drawbacks associated with chain link fencing, our distinctive and modern EVOLUTION fence system, in galvanized finish only, is constructed of strong, rigid panels that eliminates unravelling and deters climbing. EVOLUTION panels are perfect to retrofit existing chain link fence, thereby improving the look while maintaining the security of any site.
  • Excellent for upgrading existing chain link projects
  • Galvanized
  • Double wires resist vandalism
  • See-through panels
  • Simple cost effective installation
  • Difficult to cut and climb
  • Brackets and hardware for round and square posts
Rated 5 based on 1 product reviews
Realizing security issues, facility administrators naturally understand the need to be protected without the feeling of being imprisoned. By combining features such as non-obstructive see-through panels and our strongest welded wire SECUR, is made to resist the onslaught of even the most motivated trespassers.
  • Urban modern look
  • Double wires resist vandalism
  • See-through panels
  • Difficult to cut and climb
  • Versatile post and flange system
  • Brackets and tamper proof hardware for all installation
Rated 5 based on 1 product reviews
The proactive solution for projects that need anti-climb, vandal resistant and high security fencing.
  • High Security
  • Anti-climb
  • Anti-cut
Rated 5 based on 1 product reviews

OMEGA 10 is widely used for its rectangular design. This pattern offers the architect extensive design versatility. Made with a combination of flat vertical bars and round horizontal bars.

  • Versatile and attractive rectangular pattern

  • Rigid and secure electro-forge welded material

  • Cost effective security

  • Maintenance-free

Rated 5 based on 1 product reviews

The square mesh pattern of the OMEGA 20 is the ideal solution for industrial and commercial applications by visually enhancing the appearance of strength, rigidity and security. Made with flat vertical bars and round horizontal bars.

  • Square mesh provides visual symmetry

  • Superior strength-to-weight ratio

  • Unobtrusive security

  • Maintenance-free

Rated 5 based on 1 product reviews

Louvered fencing system is made up of flat horizontal elements and round vertical bars. OMEGA 80 screens what is behind the fencing with 80% visual concealment and 45% free airflow, allowing air and light to pass through.

  • Effective view blocking of 80%

  • Elegant way to screen required areas

  • Rigid louvered panels

  • Excellent free-air flow and slight natural lighting

Rated 5 based on 1 product reviews

The solution where a minimal amount of visual access is a requirement. OMEGA 100 provides 100% concealment and 35% free-air flow by combining louvered bars and permanently welded round cross bars hidden behind the panel.

  • 100% view blocking

  • Perfectly designed to conceal equipment or enclosures

  • Rigid louvered panels

  • Excellent ventillation

Rated 5 based on 1 product reviews