True to it's name... Walk into this state of the art display...
All tempered glass construction including the access drawers, made to display your finest food items. LED lighting is standard.
New feature:
This showcase is also adjustable to suit the display of cannabis products including botanicals and edibles.
This case supports the following food service applications:
Gelato / Ice Cream
Refrigerated: Medium Temp
Pastry
Chocolate
Neutral
Charcuterie
Gem Service Manuals:
This modern looking case has LED standard lighting, lift up top glass and a hinged evaporator for ease of cleaning.
Available in Pastry, Deli and Gelato Ice Cream configurations and can line up to a Self Serve Grab N Go. The front decor can be finished on site to fit any ambience or you may choose any Oscartek™ pre-finish.
This case supports the following food service applications:
Gelato and Ice Cream
Deli and Pastry
Chocolate
Neutral
Hot Case
Charcuterie
Rosa Service Manuals:
A very modern and sophisticated look with a full refrigeration option for Ice cream cakes and novelty, it is available in Deli, Pastry and 4 models in Self Serve.
It can tie into any Oscartek™ Gelato and Ice cream showcase. It has a tilt back hydraulic front glass for ease of cleaning. Available in any Oscartek™ pre-finish. LED lighting is standard.
New feature:
This showcase is also adjustable to suit the display of cannabis products including botanicals and edibles.
This case supports the following food service applications:
Gelato and Ice Cream
Low Temp: Frozen Ice Cream Cakes
Self Serve: Drinks
Deli and Pastry
Chocolate
Neutral
Charcuterie
Red Meat
High Humidity Zone
Italia Service Manuals:
A true winner to a trained eye.
This display case comes in 3 heights and tilt front glass for ease of cleaning.
This case is available in Pastry, Deli and Gelato Ice Cream configurations both in linear and curved applications. Just like the entire Oscartek™ line it can be customized to fit any decor. LED lighting is optional.
This case supports the following food service applications:
Gelato and Ice Cream
Refrigerated: Medium Temp
Deli and Pastry
Chocolate
Neutral
Hot Case
Charcuterie
Diamond Service Manuals:
A contemporary display case that has a broad appeal comes in curved corners and a full refrigeration option, with low and medium temperatures.
This showcase is available in Pastry, Deli and Gelato Ice Cream both in linear and curved configurations.
Top Glass is lift up hydraulic on all models and heated to prevent fogging or sweating. The front lower portion is a back painted tempered glass that can be removed and replaced with any fascia /decor to fit any ambience. LED lighting is standard.
This case supports the following food service applications:
Gelato and Ice Cream
Refrigerated: Medium Temp
Low Temp: Frozen Ice Cream Cakes
Deli and Pastry
Chocolate
Neutral
Hot Case
Charcuterie
Metro Service Manuals:
This one of a kind display case is specifically designed with the highest hygienic standards in mind. It is the only food display case on the market that allows the operator to access the interior and clean the entire basin.
Thanks to a unique hinged deck, supported by hydraulic pistons that counter balance the weight of the Evaporator coil, fan assembly and stainless Deck. It is available in 90 degrees corners for Deli, Open Grab and Go self-serve, Hot food and Ice cream Gelato configurations. A perfect streamline with a non glaring glass and an array of custom finishes.
This case supports the following food service applications:
Gelato and Ice Cream
Self Serve
Deli and Pastry
Chocolate
Neutral
Hot Case
Charcuterie
Red Meat
High Humidity Zone
La Crosse Service Manuals:
A versatile showcase that has proven reliability and flexibility time and again.
Available in a variety of applications including Pastry, Deli, Chocolate and Gelato Ice cream with storage in linear and curved option.
Comes with hydraulic lift up glass, chrome covered pistons and Pyrolytic heated glass to prevent fogging. LED lighting is standard.
This case supports the following food service applications:
Gelato and Ice Cream
Refrigerated: Medium Temp
Deli and Pastry
Chocolate
Neutral
Hot Case
Charcuterie
Cora Service Manuals:
A showcase for all times, comes in many configurations.
Lift up hydraulic front glass with Pyrolytic heat on front and sides, available in Ice Cream and Gelato applications.
Gelato and Ice cream showcases have pans storage capability. Just like the entire Oscartek™ line it can be customized to fit any decor. LED lighting is optional.
This case supports the following food service applications:
Gelato and Ice Cream
Ventura Service Manuals:
This showcase has the warmth and feel of a relaxed atmosphere, comes in many height configurations including a top square glass option.
Lift up hydraulic front glass with Pyrolytic heat on front and sides, available in Pastry, Gelato and Chocolate applications.
Gelato and Ice cream showcases have pans storage capability. Just like the entire Oscartek™ line it can be customized to fit any decor. LED lighting is optional.
This case supports the following food service applications:
Gelato and Ice Cream
Deli and Pastry
Chocolate
Neutral
Hot Case
Charcuterie
Classic Service Manuals:
This robust display case has the interior of a first class Gelato display.
Gia is the only one to have a split deck that allows for best cooling and temperature distribution on both, front and back rows. It has Pyrolytic heated front glass and an angled display with LED lighting as standard.
This case supports the following food service applications:
Gelato and Ice Cream
Gia Service Manuals:
This pleasant one of a kind Grab N Go made specifically to fit into any application, tying service cases with style.
It is has 4 different lengths and just like the entire Oscartek™ line it can be customized to fit any decor.
New feature:
This showcase is also adjustable to suit the display of cannabis products including botanicals and edibles.
This case supports the following food service applications:
Gelato and Ice Cream
Refrigerated: Medium Temp
Self Serve: Drinks
Neutral
Dry Aged Meat and Charcuterie
Red Meat
High Humidity Zone
Muro Service Manuals:
The ONLY vertical display that can change from - degrees F (negative) to + degrees F (positive) temperatures with a simple adjustment.
This vertical showcase can be fitted with a humidity control for Chocolate application and is capable of having front and rear access doors. LED lighting is standard.
This case supports the following food service applications:
Refrigerated: Medium Temp
Low Temp: Frozen Ice Cream Cakes
Self Serve: Pre-packaged Food
Self Serve: Drinks
Charcuterie
Vision Service Manuals:
Bring your wine cellar to your customer.
This graceful display is a magnet in fine restaurants and can accommodate any foods besides wine, thanks to a split refrigeration system that controls each display chamber.
Not only a proven profit center, it is the ultimate shopping experience. LED lighting as standard.
New feature:
This showcase is also adjustable to suit the display of cannabis products including botanicals and edibles.
This case supports the following food service applications:
Refrigerated: Medium Temp
Restaurant Wine Cellar
Self Serve: Drinks
Wine and Champagne
Pastry
Chocolate
Dry Aged Meat and Charcuterie
Red Meat
High Humidity Zone
ProVino Service Manuals:
This old fashion style dipping case for Italian ice cream and Gelato has the newest and most updated technology.
ETL approved for UL and NSF, high powdered interior fans to keep even temperature. Rounded body interior on corners and all stainless construction; this Pozzetti Gelato case is truly one of a kind and a real attraction in any location.
This case supports the following food service applications:
Gelato and Ice Cream
Pozzetti Service Manuals:
Derby Gelato case is best suited for patrons looking to add gelato source of revenue to their menu, or wholesalers looking to deliver professional grade products to the market...
With a large evaporator, tilted deck, and storage capacity this economical showcase does the rest.
This case supports the following food service applications:
Gelato and Ice Cream
Derby Service Manuals:
All roads lead to Rome... or do they?
They lead to Centro, transform dead space into profit centers with class.
This Island cold display is a great addition to any food shop, comes in remote application and can be custom finished on the interior or exterior. LED lighting is standard.
This case supports the following food service applications:
Refrigerated: Medium Temp
Self Serve: Pre-packaged Food
Self Serve: Drinks
Neutral
Charcuterie
Centro Service Manuals:
The green LEAF designates a commitment to our employees, our communities and our planet.
From concept through installation, your path to True Green integrates environmentally sustainable components and energy saving features, with luxurious design for the ultimate food presentation.
Structure
Finishes
Design
Customized front finish with hundreds of RAL colors. Choose from dozens of laminate and stone tops to make your statement...
Oscartek™ front and back counter systems are perfectly integrated with any of our
display case models. Artisan workers produce the finest quality counters and finishes at a fractional cost to custom building on site. Numerous designs are realized relying on highest quality materials and made to endure in busiest environments.
Oscartek integrates environmentally sustainable components and energy saving features in our display solutions.
ETL approved for safety UL and NSF Sanitation.
High Polish Stainless Steel interior and Exterior.
Reliable metal frame construction Chassis.
Interior coved base for ease of Cleaning.
Modular Perfect Fit seamless assembly.
Optional LED lighting accents on shelves and canopy.
Choice of durable front Laminates and accented Stone.
Top Stone agglomerate or natural Granite and Marble.
Glass doors or Drawers options.
Choice of Medium or Low temperature.
Counter Service Manuals:
Oscartek offers the widest range of custom display solutions in North America:
Oscartek has the widest range of display application standards, versatile shapes and sizes to solve your display’s needs, designated as “Quick Ship.”
Add glass versatility in height or shape front decorative options to complete your design “Custom Standard.”
Create the ultimate design specific to your exact needs for a “Fully Custom” solution. No need for a minimum quantity order, and your custom design will be ETL certified.