Pellerin Milnor Corp. > CAD > Commercial Washer/Extractors - MWF Series

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

Pellerin Milnor Corp.
CONTENT
MWF27J8 60 lb. capacity suspended
image/vnd.dwg download: view:
MWF27Z8 60 lb. capacity suspended
image/vnd.dwg download: view:
MWF45J8 100 lb. capacity suspended
image/vnd.dwg download: view:
MWF45Z8 100 lb. capacity suspended
image/vnd.dwg download: view:
MWF63C7 - 140lb. capacity suspended
image/vnd.dwg download: view:
MWF63J7 140 lb. capacity suspended
image/vnd.dwg download: view:
MWF63Y7 - 140lb. capacity suspended
image/vnd.dwg download: view:
MWF63Z7 140 lb. capacity suspended
image/vnd.dwg download: view:
MWF77C7 - 170 lb. capacity suspended
image/vnd.dwg download: view:
MWF77J7 170 lb. capacity suspended
image/vnd.dwg download: view:
MWF77Y7 - 170 lb. capacity suspended
image/vnd.dwg download: view:
MWF77Z7 170 lb. capacity suspended
image/vnd.dwg download: view:
MWF100C7 - 220 lb. capacity suspended
image/vnd.dwg download: view:
MWF100J7 220 lb. capacity suspended
image/vnd.dwg download: view:
MWF100Y7 - 220 lb. capacity suspended
image/vnd.dwg download: view:
MWF100Z7 220 lb. capacity suspended
image/vnd.dwg download: view:
MWF125C7 - 275 lb. capacity suspended
image/vnd.dwg download: view:
MWF125J7 - 275 lb. capacity suspended
image/vnd.dwg download: view:
MWF125Y7 - 275 lb. capacity suspended
image/vnd.dwg download: view:
MWF125Z7 - 275 lb. capacity suspended
image/vnd.dwg download: view: