Pellerin Milnor Corp. > CAD > Commercial Washer/Extractors – MWT Series

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

Pellerin Milnor Corp.
CONTENT
MWR12E5 - 25 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWR36J4 80 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT12E5 - 25 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT12X5 - 25 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT12J5 - 25 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT16E5 - 35 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT16J5 - 35 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT16X5 - 35 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT18E4, MWT18X4, and MWT18J6 45 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT27E5 - 60 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT27J5 - 60 lb. capacity rigid-mount
image/vnd.dwg download: view:
MWT27X5 - 60 lb. capacity rigid-mount
image/vnd.dwg download: view: