X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Pellerin Milnor Corp.
>
CAD
>
Commercial Washer/Extractors - V Series
Collapse
Commercial Laundry Machinery
CONTACT INFO
700 Jackson St.
Kenner
, LA
70062
Toll Free:
800-469-8780
Phone:
504-467-9591
http://www.milnor.com
Request for information
Pellerin Milnor Corp.
Contact Us / RFI
USA reps
Canadian reps
International reps
CONTENT
SOCIAL
Commercial Washer/Extractors - V Series
30015 V8Z 40 lb. capacity rigid-mount
download:
DWG
view:
PDF
30022 V8Z 60 lb. capacity rigid-mount
download:
DWG
view:
PDF
30022 VRJ 60 lb. capacity rigid-mount
download:
DWG
view:
PDF
36021 V5J 80 lb. capacity rigid-mount
download:
DWG
view:
PDF
36021 V5Z 80 lb. capacity rigid-mount
download:
DWG
view:
PDF
36021 V7Z 80 lb. capacity rigid-mount
download:
DWG
view:
PDF
36026 V5J 100 lb. capacity rigid-mount
download:
DWG
view:
PDF
36026 V5Z 100 lb. capacity rigid-mount
download:
DWG
view:
PDF
36026 V7Z 100 lb. capacity rigid-mount
download:
DWG
view:
PDF
42026 V6J 140 lb. capacity rigid-mount
download:
DWG
view:
PDF
42026 V6Z 140 lb. capacity rigid-mount
download:
DWG
view:
PDF
42030 V6Z 160 lb. capacity rigid-mount
download:
DWG
view:
PDF