Pentalift Equipment Corp.

Loading Dock Equipment, Lift Tables and Positioning Equipment

CONTACT INFO
21 Nicholas Beaver Rd.
Puslinch, ON, Canada N0B 2J0
Phone: 519-763-3625

P.O. Box 1510
Buffalo, NY
14240-1510 USA
Phone: 519-763-6700
Fax: 519-763-2894

Request for information Pentalift Equipment Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Pentalift LH-series 12" low height lift tables are heavy-duty, hydraulic industrial scissor lift tables. LH-series 12" lift tables are available in capacities ranging from 3,000 to 15,000 lb. Travel heights can be specified from 50" to 59" with platform sizes available from 48" x 84" to 96" x 144".

Rated 5 based on 1 product reviews

Pentalift Pro-Series Lift Tables are engineered with “component compatibility" logic. Each component is designed and utilized in relation to all other components and how they work together to increase the tables' performance. The end result is the most reliable and superior lift table available in the industry. Available in 2,500, 4,000, 6,000lb capacities.

 

Rated 5 based on 1 product reviews

Pentalift 10L Series are heavy duty hydraulic lift tables with load capacities ranging from 8,000 lb to 10,000 lb. Travel heights of 29", 38" and 45", all models of this series have a low height of 10". Platform sizes range from 28" x 48" to 60" x 84".



 

Rated 5 based on 1 product reviews

Pentalift IR Series lift tables are industrial use designed hydraulic lift tables with load capacities of 1,000lb, 1,500lb and 2,000lb. All models feature a 7" low height and provide a vertical travel of 36". Platform sizes range from 24" x 48" to 48" x 72".



 

Rated 5 based on 1 product reviews

Pentalift L-series 4.3" low height lift tables are heavy-duty, hydraulic industrial scissor lift tables featuring a 4.3" low height design. They are available with capacities from 1,500 to 4,000 lb. with travel of 27" to 36". Platform sizes of 30" x 48" to 48" x 80" can be specified.

.

 

Rated 5 based on 1 product reviews

Pentalift Equipment Corporation manufactures the highest quality lifting and positioning equipment in thc industry. increases productivity and reduces the potential of cumulative trauma disorders. Pentalift ProAir pneumatic lifts are easy to install. The complete line of equipment operates utilizing the facilities air supply. The heavy duty durability through out its full line of lift and positioning equipment. Built to last. Available in 2,000, 4,000, 6,000lb capacity.



 

Rated 5 based on 1 product reviews

Pentalift NL-series no low lift tables are hydraulic scissor lift tables that permit floor level access by pallet trucks and other material handling equipment. NL-Series tables are designed to accommodate the common dimensions of pallets and racks that are in use in various industries. Platform sizes are available from 44" x 48" to 50" x 54". The front approach edge of the platform is beveled to make the loading / unloading of the table an easy operation. Pentalift No Low Lift Tables have a travel height of 35". Available in 2,500, 4,000, 6,000lb capacities.



 

Rated 5 based on 1 product reviews

Pentalift E-series lift tables are economically priced hydraulic scissor lift tables available with capacities of either 500 or 1,000 lb. The platform size for E-Series tables is 24" x 48". The travel height of 30" for the E-series table permits the work piece to be correctly positioned in the proper “ergonomic envelope" for any worker. The low height for either capacity of E-series table is 6".



 

Rated 5 based on 1 product reviews

Ergonomic solution which smoothly and safely rotates the work to the worker. Ideal solution to eliminate reaching or unnecessary operator movements during palletizing, depalletizing, work station assembly or manufacturing operations. Unlike other manufacturers ‘ designs , Pentalift Pro-Series manual rotating tops incorporate a countersunk central cap screw to ensure the top platform cannot be accidentally lifted, removed or misaligned during load positioning or removal. Available in 2,000, 3,500, 5,500lb capacities.



 

Rated 5 based on 1 product reviews

The Pentaloader is a self-leveling lift table, ideal for maximizing safety and efficiency in palletizing and positioning applications. It automatically adjusts the height of the load to an ergonomically correct position as weight is added or removed. The Pentaloader has a manually rotating top, which allows the pallet to be rotated for easy and efficient, near-side loading.


 

Rated 5 based on 1 product reviews

Pentalift Equipment Corporation manufactures the highest quality lifting and positioning equipment in the industry. Increases productivity and reduces the potential of cumulative trauma disorders. Pentalift ProAir pneumatic lifts are easy to install. The complete line of equipment operates utilizing the facilities air supply. The heavy duty durability through out its full line of lift and positioning equipment. Built to last. Available in 2,000, 4,000, 6,000lb capacities.



 

Rated 5 based on 1 product reviews

Ergonomic design positions components within easy reach of the operator. By eliminating repetitive bending and reaching, cumulative trauma disorders are reduced and production efficiency is immediately increased. Tilt up to 6,000 lbs with ease, efficiency and safety. Available in 2,500, 4,000, 6,000lb capacities.



 

Rated 5 based on 1 product reviews


Pentalift NLT-series no low lift & tilt tables are heavy-duty, hydraulic scissor lift tables with tilt platforms that permit floor level access to the lift platform. The NLT-series no low lift & tilt tables are available with platform sizes from 44" x 48" to 50" x 54". The travel height for the NLT-series is 34". The tilt platform can be specified to tilt up to 30 or 45 degrees. All NLT-series no low lift & tilt tables have a beveled edge on the approach end of the pan to make loading / unloading a smooth and easy operation. Available in 2,500, 4,000, 6,000lb capcities.

 

Rated 5 based on 1 product reviews

The Pentalift LTNI was designed to position bins within easy reach of the operator in a congested work area. As conventional hinged tilters operate they force the operator back during the tilt cycle. The LTNI's unique design simultaneously lifts and tilts the container into position without forcing the individual to move backward during the tilting operation. Available in 2,500 lb, 4,000lb and 6,000 lb capacities.



 

Rated 5 based on 1 product reviews

Typically used to tilt containers into an ideal position for comfortable part placement or removal. Wide range of floor stand heights available. Heavy duty tilt retaining bar eliminates potential “tangling"‘ associated with retaining chain design. Available in 2,000, 4,000, 6,000lb capacities.



 

Rated 5 based on 1 product reviews

Pentalift bin tilters were developed to position parts within easy access, and easy reach, of the operator. Easy access to the parts will increase the operator's comfort level and also reduce the risk of injury to the operator. Easy access also reduces the potential for damage to the parts as they are positioned or removed from the container. They are available in portable and stationary configurations with capacities of 2,000 lb, 4,000 lb.



 

Rated 5 based on 1 product reviews

Pentalift's Drive On Ergonomic Bin Tilter was developed to position parts within easy access, or easy reach of the operator. The primary benefit of this design relates to the ease of positioning the product containers using a common manual pallet truck. The front edge of the tilter platform is beveled to assure a smooth, effortless transfer both on and off the platform surface.



 

Rated 5 based on 1 product reviews


Pentalift mechanical tilts were developed to position parts within easy reach, or easy access, of the operator.Ease of access not only increases the operator's comfort level, it also reduces the risk of injury to the operator. Trouble free access minimizes the potential for damage to the components as they are positioned into or removed from the parts shipping container.



 

Rated 5 based on 1 product reviews

Pentalift TLH-series tandem lift tables are heavy-duty, hydraulic scissor lift tables with load capacities ranging from 10,000 to 40,000 lb. They are available with various platform sizes from 48" x 180" to 96" x 240" with a common low height of 15" for most models. The 40,000 lb. capacity table has a low height of 22". Travel for the TLH-series can be specified at 50" or 59" (40,000 lb. table has travel of 59").



.

Rated 5 based on 1 product reviews


Pentalift TL-series tandem lift tables are heavy-duty, hydraulic scissor lift tables for applications requiring longer platform sizes. TL-series tandem lift tables are available in load capacities from 5,000, 8,000, 12,000lb. with travel heights of 24", 36" or 48". Various platform sizes from 24" x 96" to 60" x 168" are offered.



 

Rated 5 based on 1 product reviews

Pentalift UE-series upenders are hydraulic, heavy-duty units with load capacities of 2,500, 4,000, 6,000lb. UE-series upenders facilitate a tilt angle of up to 90°. The standard platform size for the UE-Series upenders are: 36" x 36" x 36", 36" x 36" x 48" or 36" x 36" x 60". UE-series upenders feature a low height of 18".



 

Rated 5 based on 1 product reviews

Pentalift TSL-Series Triple Scissor lift tables are heavy-duty hydraulic tables. TSL-Series lift tables feature a low height of either 22" or 28". Standard platform sizes range from 36" x 48" to 48" x 72" (optional to 60" x 84"). Travel/lift up to 180" can be specified. Available in capacities 2,500lb to 6,000lb.



 

Rated 5 based on 1 product reviews

Pentalift TSL-Series Triple Scissor lift tables are heavy-duty hydraulic tables. TSL-Series lift tables feature a low height of either 22" or 28". Standard platform sizes range from 36" x 48" to 48" x 72" (optional to 60" x 84"). Travel/lift up to 180" can be specified. Available in 2,500, 4,000, 6,000lb capacities.



 

Rated 5 based on 1 product reviews

Pentalift DSL-series double scissor lift tables are hydraulic heavy-duty lift tables. Travel heights of 43", 52", 60",79"or 90" are available. DSL-series lift tables feature a 12" to 16" low height. Standard platform sizes range from 24" x 36" to 42" x 72" (optional to 54" x 84"). Available in 2,500, 4,000, 6,000lb capacities.



 

Rated 5 based on 1 product reviews

The reliable hydraulic system raises and lowers the fork truck maintenance lift to the desired position. To further facilitate safety, a ratchet and pawl mechanism is utilized to mechanically lock the lift in the desired work position. This dual “redundant" holding system provides the safest possible lift holding arrangement. 


 

Rated 5 based on 1 product reviews

Pit installed dock lifts units allow ground level access for all ranges of material handling equipment without the need for ramps. Vertical travel of 59″ accomodates virtually all truck/trailer bed heights. Breaking down pallets of product can be eliminated, thereby dramatically increasing efficiency and safety. The potential of product damage is also reduced. Pit mounted dock lifts are available in sizes and capacities to suit the most demanding applications.


 

Rated 5 based on 1 product reviews


The Pentalift LDL Dock Lift is offered in the most common sizes for Dock Lifts. It is ideally suited for retail stores or any location that loads or unloads a variety of trucks or trailers. It is highly effective for increasing loading dock safety and efficiency. Pit installed units allow ground level access for all ranges of material handling equipment without the need for ramps, and are available in many sizes and 5,000, 6,000lb capacities to suit the most common applications. Vertical travel of 59″ accommodates virtually all truck/trailer bed heights. Breaking down pallets of product can be eliminated, thereby dramatically increasing efficiency and safety. The potential of product damage is also reduced.


 

Rated 5 based on 1 product reviews

A lowered height of only 6" allows ground level access without the need for construction of a pit. With vertical travel of 54", a Pentalift low profile dock lift can accommodate truck/trailer heights from pick-ups to semi-trailers. Since it requires no pit and has the capability to be semi-portable, a low profile dock lift is an effective solution for ground level doors, confined spaces and leased building applications. Sizes and capacities are available to suit a wide range of applications. Available in 4,000, 5,000, 6,000, 8,000lb capacities.

 

Rated 5 based on 1 product reviews

The Pentalift VCD dock lift is a surfaced mounted dock lift designed as a cost effective solution, increasing efficiency and safety in loading / unloading trucks and trailers. It is available with only a 72" x 96" platform size and two capacities (5000 or 6000 lbs.) The dock lift can be used immediately once it has been shimmed and lagged to the installation surface. A pit is not required. The vertical cylinder orientation results in efficient lift speeds and in a cost effective design. This dock lift is designed for traffic flow across both ends. It is well suited for pass-through dock applications of pallet jacks and hand dollies. The low 5.25″ lowered height makes pushing pallet jacks and hand dollies onto the lift easy.



 

Rated 5 based on 1 product reviews

Pentalift Equipment Corporation was founded in 1983 to supply the highest quality material handling products in the industry at competitive prices. Our goal was to promote our quality product by creating a high level of customer service during the sales process and any technical support that may be required. Pentalift's continuing success in designing, engineering and manufacturing custom lift tables has gained Pentalift a world class reputation in the lift table manufacturers business. In a relatively short history Pentalift's work force has grown to over 120 employees. Our modern fully equipped manufacturing facilities represent a total of more than 120,000 square feet to meet the requirements of industrial scissor lifts. To meet our objectives Pentalift has focused on every important step of the sales, estimating, engineering and manufacturing process to provide a quality lift table. Our sales representatives participate in an intensive training program consisting of industry knowledge, product knowledge and application knowledge pertaining to hydraulic lift tables. Our estimating department not only assists in creating new designs but also relies on our extensive library of experience relating to platform lifts when preparing a quotation. Our engineering department is fully equipped to design ergonomic lift tables that provides exceptional performance, reliability and above all keeping "safety first" in mind.

 

Rated 5 based on 1 product reviews

The Pentalift mechanical edge of dock leveler is easily lifted with its activating lever. This results in a low effort to activate the edge of dock. A torsion spring assembly provides operator assistance when cycling of the leveler is required. The simple design ensures trouble-free operation. Lip hinge grease fittings are installed for easy of maintenance.



 

Rated 5 based on 1 product reviews

Pentalift HD Series Hydraulic Dock Levelers are designed to provide superior product value through prolonged, trouble-free performance. Convenient push button activation and proven hydraulic technology increase the efficiency and safety of the loading/unloading process. Pentalift HD Series Hydraulic Dock Levelers provide superior performance in high frequency loading/unloading, heavy load and abusive environment applications.
 

Rated 5 based on 1 product reviews
Pentalift AD Series air powered dock levelers are designed to provide superior product value through prolonged, trouble free performance. Convenient push button activation increases the efficiency and safety of the loading/unloading process. Pentalift AD series dock levelers provide superior performance in high frequency loading/unloading, heavy load and abusive environment applications.
Rated 5 based on 1 product reviews
The MD series mechanical dock leveler is designed and built to provide superior product value through prolonged, trouble free performance. Its semi-automatic operation requires no manual lifting. The Pentalift series MD mechanical dock leveler is operated by a simple pull chain release at the rear of the deck. All Pentalift dock levelers are factory tested before shipping.

Rated 5 based on 1 product reviews

The Pentalift HDV series vertical storing hydraulic dock leveler is designed and built for use in facilities where cleanliness and temperature conditions are maintained and controlled at a high level. Convenient push button activation and proven hydraulic technology increase the efficiency and safety of the loading/ unloading process. The Pentalift HDV series vertical storing hydraulic dock leveler provides superior performance while allowing easy cleaning of the loading dock area. All Pentalift dock levelers are factory tested before shipping.

Rated 5 based on 1 product reviews

The design of the Pentalift EDH series hydraulic edge of dock ensure trouble-free, reliable operation resulting in a maximum return on investment. The Pentalift EDH series hydraulic edge of dock is fully hydraulic. The operator simply pushes a button to utilize the edge of dock . The hydraulic system is self contained and reliable. It ensures the operation is smooth and controlled. For ease of service, all components are easily accessible from the dock face. The Pentalift EDH series hydraulic edge of dock is a safe and superior alternative to a dock plate.



 

Rated 5 based on 1 product reviews

The HFR32 vehicle restraint safety system is a face-mounted, non-impact safety system. The dual side by side hook arrangement, manufactured with 100,000 PSI steel helps to spread out the forces over the rear impact guard (R.I.G.), improving the strength relationship between the two. A 10 1/2 " low height facilitates lower R.I.G's. The operating range is 10 1/2" to 28 1/2". As an option, the operation of the HFR32 vehicle restraint safety system can be interlocked to other dock equipment, i.e. dock leveler, overhead door, inflatable dock seal, etc. A rugged structural steel guard protects the vehicle restraint from impact damage caused by truck/trailers or yard cleaning equipment. A drawbar rating of 32,000 lb provides the strength to restrain virtually any R.I.G. on a truck/trailer. A high-visibility, two-way communication system provides communication between the operator and the driver. All Pentalift vehicle restraints are factory tested before shipping.

.

 

Rated 5 based on 1 product reviews

The RVR32 vehicle restraint safety system is a raised, face mounted, off the ground design. The front extension bar provides an operating range of 9" low to 25" high. The rotating steel hook design provides a 32,000 lb restraining capacity. The deeper hook profile increases the size of rear impact bars (RIG) that can be engaged. The hook shape also reduces the stresses on the restraint as well as the RIG by spreading the stresses more evenly. The activation of the restraint hook is made by a hydraulic cylinder. The hydraulic circuit incorporates a relief valve to protect the drive components from impact and shock loads. This restraint is submersible, offers an extreme high and low temperature range and can utilize a common hydraulic power unit when combined with a hydraulic dock leveler. The spring loaded carriage automatically adjusts to trailer movement “float" maintaining contact with the vehicle rear impact guard. A high visibility two way communication system provides communication between the dock attendant and the truck driver.


 

Rated 5 based on 1 product reviews

The superior engineering features of the UHR40 ultrahook vehicle restraint safety system makes it a reliable and effective restraint system for the most demanding of applications. The UHR40 ultrahook vehicle restraint safety system will cycle through a broad operating range. It has an exceptional drawbar rating or holding strength of 40,000 lb. Unlike face mounted restraints, the UHR40 ultrahook vehicle restraint safety system is mounted under the dock leveler making it a non-impact restraint. Further, there are no protruding components when it is in its stored position. 

 

Rated 5 based on 1 product reviews

The Pentalift LPR35 vehicle restraint safety system was designed to accommodate vehicles fitted with very low rear impact guards. The operating range of the LPR35 is 8 ¾" low and 26" high. The stepped hook design provides dual locking positions and features a 35,000 lb restraining capacity. The rugged structural steel guard protects the vehicle restraint from accidental impact caused by trucks and yard cleaning equipment. A high visibility two way communication system provides communication between the dock attendant and the vehicle operator.



 

Rated 5 based on 1 product reviews

The MFR32 mechanical vehicle restraint offers a rugged structural design, simple operation and maximum product value. The loading dock is one of the most hazardous areas of any facility. Serious loading dock accidents can result from such things as premature truck departure, trailer creep and collapsing landing gear. Pentalift's MFR32 offers a practical solution to loading dock safety concerns. Construction features, such as the heavy-duty steel guard and solid steel restraining arms ensure a long, reliable life.


 

 

Rated 5 based on 1 product reviews

The PS-100 Fixed Header dock seal is a compressible, foam-filled, 3 sided dock seal. It is best suited for a door opening that is 8′ wide X 8′ high / 8′ wide X 9′ high which services trucks/trailers of approximately the same size. Once the PS-100 dock seal is compressed, a gasket seal is formed between the rear of the truck/trailer and the building.

 



 

Rated 5 based on 1 product reviews

The PS-200A Adjustable Curtain dock seal is an effective solution for dock doors which service trucks/trailers of varying heights. After the truck/trailer compresses the side pads, the dock attendant simply lowers the adjustable header curtain to the truck/trailer top, to form a three-sided seal around the rear of the trailer. The adjustable header curtain of the PS-200A minimizes the potential for header damage, which can occur with fixed curtain type dock seals due to impact from forklift truck masts or loads.



 

Rated 5 based on 1 product reviews

Designed where full access to the rear door opening of the trailer is required. The trailer penetrates through the shelter curtains allowing them to seal on the outside of the trailer's body providing full access to the trailer door opening.



 

Rated 5 based on 1 product reviews

The PS-400S Rigid dock shelter is designed to allow complete, unobstructed access to the rear of a truck/trailer for easier loading/unloading operations. The curtains of the shelter seal the top and sides of the trailer by exerting pressure through stays (fiberglass spring material) built into the top and side curtains. Standard units are supplied with bottom draft pads and heavy-duty structural steel protective guards.



 

Rated 5 based on 1 product reviews

The PS-700 L-Shape dock seal is an effective solution for larger door openings which service trucks/trailers of varying widths. The side pads yield to incoming trucks/trailers to reduce the possibility of damage to the seal and/or building. The PS-700 has the sealing capability of a conventional foam seal. It forms a three-sided seal around the rear of the truck/trailer and still allows for complete and unobstructed access to the truck/trailer. The PS-700's Pentaswing Adjustable Head Curtain minimizes the potential for curtain damage. The Pentaswing curtain adjusts to a wide range of truck/trailer heights. The head curtain is dropped into position on the top of the truck/trailer after it is in place at the dock.

 

Rated 5 based on 1 product reviews

The PS-500 Retractable dock shelter is best suited for facilities with large doors and where the entire truck/trailer door opening must be unobstructed. The PS-500 retractable dock shelter retracts upon impact from off-center trucks without sustaining damage. All metal components are aluminum to provide a clean, aesthetically pleasing look. The PS-500's structural members are custom-extruded tube made from aluminum, a corrosion resistant material which offers a superior strength-to-weight ratio. Fiberglass stays, which are built into the curtains, exert sufficient pressure to seal the top and sides of the truck/trailer once it is in position at the loading dock.



 

Rated 5 based on 1 product reviews

The PSI-I50 Fixed Header Inflatable dock seal is best suited for use on doors up to 8′ wide X 8′ high. When the PSI-150 is inflated, it provides a weather tight, energy efficient seal. The unit inflates to meet the truck/trailer in position at the dock, thereby eliminating impact pressure on the building wall. When deflated, the unit retracts around the perimeter of the loading dock door. The PSI-150 is well suited for loading dock situations that service a dedicated fleet.

 



 

Rated 5 based on 1 product reviews
The PSI-450 Rigid Inflatable dock shelter is the ideal choice to allow complete, unobstructed access to the rear of a truck/trailer for easier loading/unloading. The air bags of the PSI-450 inflate quickly to contact both the top and sides of the truck/trailer for the most effective seal. The inflatable air bags retract back behind the protective curtains when not in use. The unit is supplied complete with bottom pads and heavy-duty, structural steel protective guards.

Rated 5 based on 1 product reviews