Petersen Aluminum Corp.

Metal Roofing and Metal Wall Panels

CONTACT INFO
1005 Tonne Rd.
Elk Grove Village, IL 60007
Toll Free: 800-722-2523
Phone: 847-228-7150
Continuing Education Logo
Request for informationPetersen Aluminum Corp. Contact Us / RFI
SOCIAL

SNAP-CLAD metal panels feature architectural roofing panel aesthetics as well as structural metal panel performance. SNAP-CLAD panels, produced in continuous lengths, are corrective leveled to provide superior flatness and feature an optional factory-applied sealant bead for improved weather resistance. Maximum panel length is 64 feet and minimum panel length is 4 feet. SNAP-CLAD roofing panels feature a 1-3/4" leg height and a continuous interlock for improved structural performance and wind resistance. A concealed fastener clip system allows for thermal expansion/contraction while providing extraordinary hold-down strength. Two clips are available: a standard clip for most mansard and fascia applications and a high-performance clip for roofing application and UL 90 rated assemblies.


Rated 5 based on 1 product reviews
Snap-On Metal Roofing Panels have been designed for use in roofing, mansard and fascia applications. Snap-On Metal Panels are designed to be installed over a waterproofed solid substrate and a minimum 3:12 roof pitch. Snap-On Metal Panels are to be factory roll-formed in continuous lengths. Maximum panel length is 45 feet and minimum panel length is 4 feet.
Rated 5 based on 1 product reviews
TITE-LOC panels combine structural metal panel performance with architectural roofing panel aesthetics. TITE-LOC panels are corrective leveled to provide superior panel flatness. A factory-applied sealant bead is applied for additional weather resistance. Maximum panel length is 64 feet and minimum panel length is 4 feet. Consult factory for longer lengths.
Rated 5 based on 1 product reviews
Snap-On Metal Roofing Panels have been designed for use in roofing, mansard and fascia applicatios. Snap-On Panels are designed to be installed over a waterproofed solid substrate and a minimum 3:12 roof pitch. Snap-On Panels are to be factory roll-formed in continuous lengths. Maximum panel length is 45 feet and minimum panel length is 4 feet.
Rated 5 based on 1 product reviews
Tite-Loc Plus Metal Roofing Panels combine structural metal panel performance with architectural roofing panel aesthetics. Tite-Loc Plus Roofing Panels are corrective leveled to provide superior panel flatness. A factory-applied sealant bead is applied for additional weather resistance. Maximum panel length is 64 feet and minimum panel length is 4 feet. Consult factory for longer lengths.
Rated 5 based on 1 product reviews
Redi-Roof Metal Roofing is an architectural metal roofing system available exclusively from Petersen Aluminum Corporation. It is intended for application over a solid substrate with a minimum 3:12 roof pitch. Typical underlayments include plywood, nailboard insulation or equal. Panels are to be factory roll-formed in continuous lengths. Maximum panel length is 45 feet and minimum panel length is 4 feet.
Rated 5 based on 1 product reviews
Snap-On Metal Roofing Panels have been designed for use in roofing, mansard and fascia applications. Snap-On Metal Panels are designed to be installed over a waterproofed solid substrate and a minimum 3:12 roof pitch. Snap-On Metal Panels are to be factory roll-formed in continuous lengths. Maximum panel length is 45 feet and minimum panel length is 4 feet.
Rated 5 based on 1 product reviews

With the Precision Series wall panels as part of our extensive line of architectural wall panels, Petersen offers unmatched design flexibility by combining bold visual effects with easy, cost-effective installation. Profiles are available in varying rib patterns. Widths are available in two options. The rib patterns provide a dramatic appearance for any building's exterior, and with a full palette of PAC-CLAD finishes to choose from, can complement all architectural elements on a building's envelope. Precision Series wall panels also can be installed vertically in some applications, and can be produced to a maximum length of 25'. Additionally, the Precision Series panels can be specified as perforated for use in equipment screen applications.


Rated 5 based on 1 product reviews
PAC Flush panels are designed for wall, fascia and soffit applications where a flush or flat appearance is desired. A rounded interlock leg and concealed fastening system improves the flush appearance while providing additional strength. Panels are factory-formed to length to minimize field cutting. Maximum panel length is 25' and minimum panel length is 4'.
Rated 5 based on 1 product reviews
Petersen Aluminum offers another dimension in design flexibility with its series of composite wall panels. PAC's panel systems provide unmatched performance and stunning visual effects for any commercial or retail application.
Rated 5 based on 1 product reviews
The PAC-1000C Caulk Joint column cover is designed to leave a small open vertical reveal where the sections meet. Backer rod and caulk are applied to the vertical reveal joint to complete the installation.
Rated 5 based on 1 product reviews
The design of the PAC-1000F Flush Joint column covers allows for a clean, precise installation, revealing only a hairline joint. The column sections are assembled using a rivnut/keyhole system to provide a tight inconspicuous vertical seam.
Rated 5 based on 1 product reviews
The PAC-1000R Reveal Joint column cover is designed to leave a small open vertical reveal where the sections meet. A metal channel filler is fabricated to fit into the vertical joint and is set in sealant for a clean, easy installation.
Rated 5 based on 1 product reviews
The PAC 2000C Caulk Joint column cover is designed to leave a small open vertical reveal where the sections meet. Backer rod and caulk are applied to the vertical reveal joint to complete the installation.
Rated 5 based on 1 product reviews
The design of the PAC-2000F Flush Joint column covers allows for a clean, precise installation, revealing only a hairline joint. The column sections are assembled using a rivnut/keyhole system to provide a tight inconspicuous vertical seam.
Rated 5 based on 1 product reviews
The PAC-2000R Reveal Joint column cover is designed to leave a small open vertical reveal where the sections meet. A metal channel filler is fabricated to fit into the vertical joint and is set in sealant for a clean, easy installation.
Rated 5 based on 1 product reviews
PAC-TITE Angular Fascia provides unmatched uplift protection for single-ply and built up/modified roof systems. Combining superior strength and aesthetics with ease of installation, PAC-TITE Angular Fascia offers the ideal solution in roof edge applications, meeting the most stringent performance requirements.
Rated 5 based on 1 product reviews
PAC-TITE WT Canted Fascia with Galvanized Waterdam features a unique design that keeps the flange out of the waterline. It is available in two profiles, both in .050 and .063 aluminum fascia covers: The standard Canted Fascia version is available in a 5 1/2" face. The PAC-TITE WT Extended Canted Fascia profile is offered in 9 to 13 1/2" face heights to accommodate multiple nailers without the need for a fascia extender.
Rated 5 based on 1 product reviews
PAC-TITE WT Fascia has been specifically designed to meet architectural and industry demands to allow for the smaller face height in heavier gauge covers, such as .050 and .063 aluminum.
Rated 5 based on 1 product reviews
PAC-TITE WT Extended Fascia is available in face heights up to 13"and in .050 and .063 aluminum. This eliminates the need for fascia extenders for substantial time and labor savings.
Rated 5 based on 1 product reviews
PAC-LOC Fascia Systems combine a clean and elegant design, competitive pricing and ease of installation to provide unmatched uplift protection for single-ply and built up/modified roof systems. Available in a wide range of gauges and face sizes, PAC-LOC Fascia offers superior design flexibility to fulfill the demanding requirements for a variety of roof edge conditions.
Rated 5 based on 1 product reviews
With PAC Snap Edge Fascia, outstanding protection against wind up-lift damage for flat roof installations meets superior economy and ease of installation. PAC Snap Edge is the ideal solution for keeping roof edge projects on schedule and on budget while meeting the rigorous standards of ANSI/SPRI ES-1 standards.
Rated 5 based on 1 product reviews
With PAC Extended Snap Edge Fascia, outstanding protection against wind up-lift damage for flat roof installations meets superior economy and ease of installation. PAC Extended Snap Edge is the ideal solution for keeping roof edge projects on schedule and on budget while meeting the rigorous standards of ANSI/SPRI ES-1 standards.
Rated 5 based on 1 product reviews
ColorGard® is the only product available which will perfectly match the color of the roof. ColorGard achieves this by utilizing a strip of the actual roof material, which is then mounted directly into ColorGard for a perfect match. This strip can be cut in the field or at our factory.
Rated 5 based on 1 product reviews
The PAC-TITE Coping system is the complete package, providing specifiers and contractors unmatched strength, beauty, ease of installation and ability to meet rigorous testing requirements in perimeter applications.
Rated 5 based on 1 product reviews
The innovative design of the PAC-CLAD Continuous Cleat Coping permits the installation of a sloped coping cap over extra wide walls. The support of the cleat substantially reduces sagging, which can induce ponding and the possibility of leaks. For further weather tightness, neoprene strips are factory applied to each hold down cleat (see illustration).
Rated 5 based on 1 product reviews