Pittsburgh Paints (formerly PPG Paints)

Interior and Exterior Paints

CONTACT INFO
400 Bertha Lamme Dr.
Cranberry Township, PA 16066
Toll Free: 888-PPG-IDEA
Phone:
Continuing Education Logo
Request for informationPittsburgh Paints (formerly PPG Paints) Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

PPG Prominence Interior paint and primer in one is a Zero VOC* super premium latex developed to provide excellent hide and coverage with an ultra-smooth, resilient finish. It is highly stain and scrub resistant, making it a great solution for high traffic areas. This 100% acrylic latex has outstanding adhesion and coverage and offers a burnish and mildew resistant coating. Available in FLAT(84-3110), EGGSHELL (84-3310), SATIN (84-3410), SEMI-GLOSS (84-3510)

FEATURES:
Ultra-smooth Resilient Finish
Zero Voc*
Highly Stain & Scrub Resistant
Excellent Hide & Coverage
100% Acrylic Paint & Primer In One

PROMINENCE™ Interior Sell Sheet

Rated 5 based on 1 product reviews

Our premium low-odor, zero-VOC** (volatile organic compounds) latex base paint is designed to meet the performance requirements of the institutional, commercial and residential markets. PURE PERFORMANCE® Paint & Primer in One Interior Latex is formulated to provide excellent hiding and application properties in addition to low odor,zero-VOC's**, and anti-microbial properties - a mold/mildew resisting compound has been incorporated in this paint to make the dry paint film mildew resistant. Ideal for use in occupied areas such as: hotel/motel resort properties, nursing homes, homes,schools, government facilities, retail space, office buildings, hospitals, and apartments.Available in FLAT (9-110XI), SEMI-GLOSS (9-510XI)

 

FEATURES:

Antimicrobial Properties that Resist Mold and Mildew on the Dry Paint Film

Good Hiding Power and Coverage

Soap and Water Clean-Up

 

PURE PERFORMANCE® Sell Sheet
 

Rated 5 based on 1 product reviews

SPEEDHIDE® zero VOC Interior Latex is a professional grade zero VOC* interior paint formulated to meet the performance requirements of professional applicators. Speedhide provides excellent hide, great touch-up, easy application, and provides a mold and mildew-resistant coating. This zero VOC*, low-odor paint is ideal for painting occupied spaces while delivering the durable product performance required. Recommended for interior walls, ceilings, and trim where a consistent finish is desirable.

FEATURES:
Excellent Hiding and Coverage
Zero VOC* & Low Odor
Resists Mold and Mildew on the Paint Film
Easy Application

*Colorants added to this base paint may increase VOC level significantly depending on color choice

Product Codes: Ultra Flat 6-0011ZV, Flat 6-70ZV, Low Sheen 6-4101ZV, Eggshell 6-411ZV, Lo-Lustre 6-3011ZV, Satin 6-3511ZV,  Semi-Gloss 6-500ZV

SPEEDHIDE® Zero Sell Sheet

Rated 5 based on 1 product reviews

SPEEDHIDE® Interior Latex is our best professional interior latex formulated to meet the performance requirements of professional applicators. SPEEDHIDE® Interior Enamel Latex is designed as a high hiding product when applied by brush, roller or spray. This low-VOC, low-odor paint enables a space to be painted while occupied,delivering the durable product performance required. It dries to a uniform finish to help hide tape joints and surface imperfections. SPEEDHIDE® Interior Latex is recommended for all interior walls, ceilings, and trim where a uniform finish is desirable. Available in ULTRA_FLAT (6-0011), FLAT (6-70), LOW-SHEEN EGGSHELL (6-4101),EGGSHELL (6-411), SATIN (6-3511), LO LUSTRE (6-3011), SEMI-GLOSS (6-500).

 

FEATURES:

Excellent Hiding Power and Coverage

Good Color and Sheen Uniformity

Good Film Build and Sag Resistance

 

SPEEDHIDE® Interior Latex Sell Sheet 

 

Rated 5 based on 1 product reviews

Speedhide Pro EV Zero Interior Enamel Latex Semi-Gloss is a durable, quality interior vinyl acrylic paint designed for new and repaint applications where speed of applicationis most important in both the commercial and multi-family markets. This zero-VOC, low odor paint enables a space to be painted while occupied while delivering the durable product performance required. Speedhide Pro EV Zero interior paint has good adhesion and application properties on walls, ceilings and trim surfaces. Available in FLAT (12-110XI), EGGSHELL (12-310XI), SEMI-GLOSS (12-510XI).

 

FEATURES:

Good Hiding Power and Coverage

Easy Soap and Water Clean-Up

Zero VOC

 

SPEEDHIDE® PRO-EV ZERO Sell Sheet
 

Rated 5 based on 1 product reviews

PPG PERMANIZER's 100% acrylic formula provides a premium, long-lasting exterior finish with a tough, durable film, super adhesion, industry advanced UV protection and dirt, moisture, and tannin resistance-backed by a limited lifetime warranty agains cracking, flaking and peeling. The advanced properties of PPG Permanizer are specifically formulated to resist mildew on the paint film and contain a preservative to prevent discoloration by algae. Permanizer provides industry advanced UV protection and dirt resistance to keep exterior colors looking like new for years to come. Permanizer helps to extend the painting season with application at temperatures as low as 35 degrees F and also provides excellent early moisture resistance. Available in FLAT (759-10), SATIN (769-20), SEMI-GLOSS (749-10)

 

FEATURES:

Outstanding Dirt Resistance

Enhanced UV Resistance

One Coat Hide**100% Acrylic Latex

 

PERMANIZER® Sell Sheet

 

Rated 5 based on 1 product reviews

 

SUN PROOF® Exterior 100% Acrylic Latex is specifically formulated to meet the performance requirements of the residential and commercial markets. The new and improved formula provides excellent durability, great dirt resistance, low temperature application and excellent adhesion. SUN PROOF® can be used on properly prepared and primed new and previously painted exterior siding, doors, trim and windows. Vinyl siding and similar plastic composites should not be painted with a color darker than the original color. Painting vinyl siding or plastic composites with a darker color may cause them to warp. Available in FLAT (72-110XI), SATIN (76-110XI), SEMI-GLOSS (78-310XI)

 

FEATURES:

Durable, Tough Finish

Provides Mildew Resistant Coating

Great Dirt Resistance

 

 

SUN PROOF® Exterior Latex Sell Sheet

 

Rated 5 based on 1 product reviews

SPEEDHIDE® Exterior 100% Acrylic Latex is a durable, 100% acrylic exterior paint designed for new and repaint applications where durability and ease of application are most important in both the commercial and multi-family markets. This less than 50 g/LVOC paint provides excellent flow and leveling, very good hide and coverage and has excellent resistance to mildew on the paint film. This 100% acrylic workhorse formula also provides excellent adhesion and can be applied at temperatures as low as 35 degrees F(2 degrees C) extending your painting season. Vinyl siding and similar plastic composites should not be painted with a color darker than the original color. Painting vinyl siding or plastic composites with a darker color may cause them to warp. Available in FLAT (6-610XI),SATIN (6-2045XI), SEMI-GLOSS (6-900XI)

 

FEATURES:

Good UV and Weathering Resistance

Mildew Resistant on the Paint Film

Excellent Adhesion
 

 

SPEEDHIDE® Exterior Latex Sell Sheet
 

Rated 5 based on 1 product reviews

SPEED CRYL® Exterior Latex is a professional quality 100% acrylic latex that provides an economical option for good adhesion, hiding and coverage on a variety of exterior substrates. It is specifically formulated to meet the professional application needs of high volume new home, multi-family, commercial and large repaint projects. It offers a full body feel and provides a good balance of build capabilities and sag resistance for spray, brush, or roll application. Available in FLAT (56-110XI), SATIN (56-410XI), SEMIGLOSS (56-510XI)

 

FEATURES:

Good Adhesion

Good Hiding Power

Resists Mildew on the Dry Paint Film
 

 

SPEED CRYL® Sell Sheet
 

Rated 5 based on 1 product reviews

BREAK-THROUGH!® 50 Interior/Exterior WB Acrylic is a versatile, ultra-durable waterborne acrylic, formulated to bond to some of the most difficult substrates including fiberglass, ceramic tile, laminate, and many plastics. The interior/exterior finish offers very fast dry and outstanding early block resistance for increased productivity with less down time. BREAK-THROUGH! provides hardness similar to or better than standard alkyds but maintains flexibility to endure extreme bends and deformation without cracking and peeling. It is ideal for doors, windows, shelving, fixtures, trim, wood and concrete floors. Available in SATIN (V52-410), SEMI-GLOSS (V62-510), GLOSS (V72-610)

 

FEATURES:

Outstanding Early Block Resistance

Resistance to Household Chemicals

Very Good Hardness

 

BREAK-THROUGH!® Sell Sheet

Rated 5 based on 1 product reviews

PPG Aquapon WB EP is the next generation of water-based technology that provides excellent performance in abrasion, chemical and corrosion resistance. This durable and stain-resistant finish protects both floor and vertical surfaces in healthcare, education and industrial facilities. With faster recoat times, facility maintenance schedules are shortened with limited usage interruption. Available in SEMI-GLOSS (98E-1/98E-100), GLOSS (98E-1/98E-98).

 

FEATURES:

Impact & Abrasion Resistance

Low Odor & Fast Dry

Ultra-Low VOC (26 g/L)

 

AQUAPON® WB EP Epoxy Sell Sheet
 

Rated 5 based on 1 product reviews

SPEEDHIDE® Interior Alkyd Dry-Fog is a quality, fast-drying product designed for interior ceilings and overhead surfaces. With its excellent adhesion to a variety of substrates, this product dry falls in 10 feet under normal conditions. This product produces a minimum amount of overspray which may be wiped or swept away with adry cloth or brush. SPEEDHIDE® Interior Alkyd Dry-Fog is ideal for gymnasiums,commercial warehouses, factories, retail outlets, and parking structures. Available in FLAT (6-160XI), EGGSHELL (6-151XI), SEMI-GLOSS (6-161XI)

 

FEATURES:

Good Hiding Power

Good Coverage

Excellent Adhesion
 

 

SPEEDHIDE® Interior Alkyd Dry-Fog Sell Sheet
 

 

Rated 5 based on 1 product reviews

SPEEDHIDE® SUPER TECH® Interior Latex Dry-Fog is a premium, fast-drying, low VOC product designed for interior ceilings and overhead surfaces. With its excellent adhesion to a variety of substrates, this low odor dry-fog is formulated to have excellent flash rust resistance. Its higher hiding white finish has high light reflectance that dry falls in 10 feet under normal conditions. It is self-priming on a variety of substrates and is ideal for gymnasiums, commercial warehouses, factories, retail outlets, and parking structures. Available in FLAT (6-725XI), EGGSHELL (6-724XI), SEMI-GLOSS (6-727XI)


 

FEATURES:

Excellent Hiding Power and Coverage

Excellent Flash Rust Resistance

Excellent Adhesion

 

SPEEDHIDE® SUPER TECH® Interior Sell Sheet
 

Rated 5 based on 1 product reviews

PERMA-CRETE® AQUA-PEL™ Interior/Exterior Clear Water Repellent is a waterborne, penetrating, non-film forming product ideal for use on interior/exterior, above-ground,vertical and horizontal surfaces. This product provides excellent water repellency to reduce cracking, spalling, freeze/thaw and chemical damage, mold and mildew growth and dirt pick-up, thereby lengthening substrate life and reducing maintenance cost. PERMA-CRETE® AQUA-PEL™ is ideal for use primarily on architectural concrete,concrete block, splitface block, pavers, stucco, porous and dense brick, clay tile,exposed aggregate concrete, sandstone, and slate. Available in FLAT (4-6100)

 

FEATURES:

Water Repellant

Protects Porous Surfaces

Easy Application

 

PERMA-CRETE® AQUA-PEL™ Sell Sheet
 

Rated 5 based on 1 product reviews

PERMA-CRETE® PLEX-SEAL® WB Interior/Exterior Clear Sealer is a clear, non-yellowing, film forming, water-borne acrylic sealer ideal for use on interior/exterior,above-ground, vertical and horizontal surfaces. This fast drying sealer has excellent hot tire resistance and adhesion. PERMA-CRETE® PLEX-SEAL® is water resistant and seals the surface while maintaining the natural appearance of the substrate. It is ideal for use on concrete surfaces such as garage floors, driveways, pool decks, walkways,warehouse floors and more. Available in SATIN (4-6200XI)

 

FEATURES:

Hot Tire Resistance

Alkali and Efflorescence Resistance

Ideal for Exposed Aggregate
 

 

PERMA-CRETE® Sell Sheet
 

Rated 5 based on 1 product reviews

 

PERMA-CRETE® COLOR SEAL™ WB Interior/Exterior Concrete Stain is a film forming, tintable, water borne, acrylic concrete stain ideal for use on interior/exterior,above-ground, vertical and horizontal surfaces. This fast drying stain is water and chemical resistant. PERMA-CRETE® COLOR SEAL™ WB Interior/Exterior Concrete Stain has excellent hot tire resistance while providing good adhesion. This low odor product seals the surface and improves the appearance of the substrate by adding color and durability and is ideal for use on concrete surfaces such as garage floors, driveways, pool decks, walkways, patios, porches, warehouse floors and more. Available in SATIN(4-6200XI)

 

FEATURES:

Hot Tire Resistance

Moisture and Chemical Resistance

Seals Concrete

 

 

PERMA-CRETE® Sell Sheet

 

Rated 5 based on 1 product reviews

 

PERMA-CRETE® Interior/Exterior 100% Acrylic Texture Coatings are specifically designed for interior and exterior, above ground, masonry, concrete, wood and metal surfaces requiring high performance textured finishes. PERMA-CRETE® Interior/Exterior 100% Acrylic Texture Coatings provide resistance against water, UVlight, staining and are breathable. They pass TT-C-555B and ASTM D6904-3 for wind driven rain and provide a stain resistant texture finish that is excellent for high traffic,large wall areas. These finishes are decorative textured coatings ideal for high-rise apartments and condominiums, hospitals, schools, hotels, resorts and residential homes. Available in TEXTURE - FINE (4-50), TEXTURE - MEDIUM (4-60), TEXTURE -COARSE (4-70)

 

FEATURES:

Resists Wind Driven Rain

Water Vapor Permeance

Freeze/Thaw Resistance

 

 

PERMA-CRETE® Sell Sheet

 

Rated 5 based on 1 product reviews

 

PERMA-CRETE® Interior/Exterior High Build 100% Acrylic Topcoat is specifically designed for interior and exterior, above ground, masonry substrates requiring high performance protection. It is alkali and efflorescence resistant and provides resistance against water, UV light, staining and is breathable. It passes ASTM D6904-3 for wind driven rain. PERMA-CRETE® Interior/Exterior High Build 100% Acrylic Topcoat provides a durable exterior coating and provides an option between conventional acrylics and elastomeric coatings. This topcoat is ideal for high-rise apartments and condominiums, tilt-up warehouses, hospitals, schools, concrete parking garage overheads, hotels, resorts and residential homes. Available in FLAT (4-22XI), SATIN (4-422)

 

FEATURES:

Resists Wind Driven Rain

Exceptional Dirt Resistance

Excellent Flexibility and Durability

 

 

PERMA-CRETE® Sell Sheet

 

Rated 5 based on 1 product reviews

PERMA-CRETE® PITT-FLEX® Interior/Exterior Elastomeric Coating is specifically designed for above grade, masonry substrates that require the ultimate match of flexibility and durability. The new and improved formula offers exceptional dirt resistance, alkali resistance for application to fresh concrete at 7 days and a pH >13 and application down to 35 degrees F. The 100% acrylic high build formula bridges cracks and masks surface imperfections. It protects against wind driven rain and is ideal for use on a variety of exterior masonry projects including high-rise apartments and condominiums warehouses, hospitals, schools, hotels and commercial and residential structures. Available in FLAT (4-110XI)
 

 

FEATURES:

Resists Wind Driven Rain

Exceptional Dirt Resistance

Excellent Flexibility and Durability
 

 

PERMA-CRETE® Sell Sheet
 

 

Rated 5 based on 1 product reviews

 

Flood Pro Alkyd/Oil Semi-Opaque Stain is formulated to provide the same rich color as semi-transparent with more hiding to cover the imperfections. Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain. (FLD842).

 

FEATURES:

Heavy Body Alkyd/Oil Provides Rich Color without Settling

Water Repellant Coating that Provides a Mildew and Algae-Resistant Finish

Powerful UV Absorbers Protect Against Fading and UV Damage

 

Rated 5 based on 1 product reviews

 

FLOOD® PRO CWF® Multi-Surface Waterproofing Clear Sealant protects against moisture damage. Recommended for use on properly prepared exterior surfaces such as concrete, stucco, masonry, grout, mortar, terrazzo, wood, wood shingles, pressure treated wood, wood decks, outdoor wood furniture. DO NOT use on plastic, rubber,vinyl, tile, asphalt, or any sealed, nonporous surface. A test application is required to ensure proper absorbency. (FLD540XI). 

 

FEATURES:

Multi-Surface Clear Sealant

Added Mildewcide Package

Water Repellant Coating

 

FLOOD® PRO CWF® Multi-Surface Waterproofing Clear Sealant Sell Sheet
 

Rated 5 based on 1 product reviews

FLOOD® PRO Semi-Transparent Acrylic/Oil Stain (250 VOC) protects wood from moisture and sun damage while adding a rich, beautiful color that enhances the wood grain. It features E-B EMULSA BOND® adhesion technology and is recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain. (FLD812 Series)

 

FEATURES:

Provides Rich, Subtle, Fade Resistant Color

Excellent Penetration

Water Repellant Coating

 

FLOOD® PRO Semi-Transparent Acrylic/Oil Stain Sell Sheet

 

Rated 5 based on 1 product reviews

 

FLOOD® PRO Semi-Transparent Alkyd/Oil Stain (550 VOC) protects wood from moisture and sun damage while adding a rich, beautiful color that enhances the wood grain. Fortified with PENETROL® for excellent penetration. Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain. (FLD802).

 

FEATURES:

Provides Rich, Subtle, Fade Resistant Color

Excellent Penetration

Water Repellant Coating

 

FLOOD® PRO Semi-Transparent Alkyd/Oil Stain (550 VOC) Sell Sheet

 

Rated 5 based on 1 product reviews

 

FLOOD® PRO CWF-UV®5 Penetrating Wood Finish offers advanced formulation that protects wood from the inside out to guard against moisture and sun damage while adding a slight hint of color. Fortified with PENETROL® for excellent penetration.Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or wood previously stained or painted. Apply directly to weathered wood previously finished with FLOOD® PRO CWF-UV®5; other previous coatings must be completely removed. (FLD565 Series).

 

FEATURES:

Water Repellant Coating

Added Mildewcide Package

Tinted with Transparent Iron Oxide Pigments

 

FLOOD® PRO CWF-UV®5 Penetrating Wood Finish Sell Sheet
 

 

Rated 5 based on 1 product reviews

Pro Series Solid Color Stain is an advanced stain and sealant in one that protects wood from moisture and sun damage while adding rich, opaque color. (FLD820 Series).

 

FEATURES:

Self-Priming, Mildew-Resistant Water Repellent with Enhanced UV Protection

Urethane-Fortified to Resist Color-Fade, Scuffing, Cracking and Peeling

Application down to 35 degrees F and up to 120 degrees F

 

Flood Pro Series Solid Color Stain Sell Sheet
 

 

Rated 5 based on 1 product reviews

 

PPG PROLUXE® 1 Primary Coat RE Wood Finish offers the ultimate in beauty and protection. A penetrating transparent basecoat in a unique 3 coat system that provides excellent adhesion for premium protection and enhances the wood grain for signature clarity. (SIK41 Series).

 

FEATURES:

Penetrating Alkyd-Oil Formula generates excellent adhesion as a base coat

Provides a Mildew-Resistant Finish

Base coat application in a 3-coat system with 23 Top Coat RE

 

 

PPG PROLUXE® 1 Primary Coat RE & 23 Top Coat RE Wood Finish Sell Sheet

 

 

Rated 5 based on 1 product reviews

 

PROLUXE® Door & Window Wood Finish is formulated to protect exterior wood door and window frames as they expand and contract with fluctuations in temperature.(SIK48 Series).

FEATURES:

High-Solids Alkyd-Oil Formula, Three-Coat Application

More Resilient Alternative to Exterior Varnishes and Polyurethanes

Powerful UV Absorbers Protect Color and Wood Substrate

 

PROLUXE® Door & Window Wood Finish Sell Sheet

 

Rated 5 based on 1 product reviews

PPG ProLuxe Premium Deck Wood Finish Transparent Satin offers a luxurious finish for exterior decks that extends the look and feel of hardwood flooring to exterior living spaces. (SIK44 Series).

 

FEATURES:

High-Performance Translucent Satin Finish for Horizontal Surfaces

Flexible, High-performance resin technology resists cracking and peeling

High Clarity, Film-Building Formula in a two-coat application

 

PPG ProLuxe Premium Deck Wood Finish Transparent Satin Sell Sheet
 

 

Rated 5 based on 1 product reviews

PROLUXE® Log & Siding Wood Finish is a high performance, translucent satin finish for vertical surfaces with exceptional color richness and clarity. This formulation offers optimum protection and a premium look in just two coats. (SIK42 Series).

 

FEATURES:

High-Performance Translucent Satin Finish for Vertical Surfaces

Flexible, High-performance resin technology resists cracking and peeling

High Clarity, Film-Building Formula in a two-coat application

 

 

PROLUXE® Log & Siding Wood Finish Sell Sheet

 

Rated 5 based on 1 product reviews

 

PROLUXE® Maintenance RE Wood Finish is a premium, non-pigmented exterior finish to be used exclusively over existing PROLUXE® 23 Top Coat RE Wood Finish or PROLUXE® Log & Siding Wood Finish as a maintenance coat.

 

FEATURES:

Revives Satin Sheen and Water-Repellency of the previous finish

Provides a Mildew-Resistant Finish

Powerful UV Absorbers Protect Color and Wood Substrate

 

Rated 5 based on 1 product reviews

PROLUXE® SRD RE Wood Finish is a low VOC one-coat penetrating matte finish for siding, railings and decks with long-lasting color retention to protect against graying.(SIK250 Series).

 

FEATURES:

One Coat Transparent Matte Finish

Penetrating formula provides Long-Lasting Protection

Excellent Coverage

 

PROLUXE® SRD & SRD RE Wood Finish Sell Sheet
 

 

Rated 5 based on 1 product reviews

PROLUXE® SRD Semi-Transparent Wood Finish is a one-coat penetrating semi-transparent wood stain with UV absorbers for a boost of UV protection for less frequent maintenance. (SIK500-190).

FEATURES:

One Coat Semi-Transparent Matte Finish

Strong water repellency and UV protection

Tintable to a wide range of color options

 

 

PROLUXE® SRD Semi-Transparent Wood Finish Sell Sheet

 

Rated 5 based on 1 product reviews

PROLUXE® Premium Solid Stain Wood Finish is a highly-protective opaque finish with a low-luster sheen that hides wood grain but accentuates texture. (SIK710 Series).

 

FEATURES:

More Mildew Resistant Finish than Standard Flat-Finish Stains

Low Luster Sheen, tintable to a wide range of color options

High Solids formula ideal for high traffic areas

 

PROLUXE® Premium Solid Stain Wood Finish Sell Sheet
 

Rated 5 based on 1 product reviews