The Plazit-Polygal Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

NEW - Hurricane Protection for Windows and Doors image

NEW - Hurricane Protection for Windows and Doors - Polygal
Stormguard

Features: Tested and Certified FBC HUHZ (Dade/Broward Counties) Allows Natural Light While Protecting Windows and Doors Off the Shelf Components Eliminating Long Order Lead Times Affordable and Easy to Install Light Weight and Made From High Impact Polycarbonate Sheet Polygal - leading edge technology
Rated 5 based on 1 product reviews
ThermoGal™ Multi-Wall Heavy-Duty Polycarbonate Sheet image

ThermoGal™ Multi-Wall Heavy-Duty Polycarbonate Sheet

Thermogal sheets combine highly effective thermal insulation with extra strength for low-pitch roofing. ThermoGal™ 25, 32 or 35.
Rated 5 based on 1 product reviews
Polycarbonate Structured Sheets - Standard Grade image

Polycarbonate Structured Sheets - Standard Grade

These sheets come in a wide range of colors and are between 6 mm and 16 mm thick. They are flexible with different levels of transparency, provide insulation, withstand harsh weather conditions and are easily installed. Polygal sheeting provides solutions in a number of areas such as transportation projects, public and commercial buildings, open passageways, pools, verandahs, interior design elements, display windows, display areas, exhibitions, signs, etc.
Rated 5 based on 1 product reviews
Primalite™ Heat Reflecting Glazing image

Primalite™ Heat Reflecting Glazing

Primalite™ has a unique extruded twin coating that reflects Infra-Red/Ultra-Violet radiation.
Rated 5 based on 1 product reviews
PolyClear™ Anti-Fog/Anti-Drip Finish image

PolyClear™ Anti-Fog/Anti-Drip Finish

PolyClear™ allows condensation to form a thin water film that runs off the sheets without dripping.
Rated 5 based on 1 product reviews
Triple Clear Sheets image

Triple Clear Sheets

Polygal Standard Sheets double and triple layered, manufacturied in various colors and degrees of transparency, it is designed for use in most conventional roofing and glazing applications.
Rated 5 based on 1 product reviews
Cross-Braced Panels image

Cross-Braced Panels - Titan Sky

Titan Sky's internal cross-brace structure gives these panels twice the strength and rigidity of equivalent standard polycarbonate panels. Polygal Titan provides a quality solution that is both intelligent and advanced for use where withstanding heavy loads is required. Titan is available in 10mm and 16mm thicknesses.
Rated 5 based on 1 product reviews
Coated Polycarbonate Sheets image

Coated Polycarbonate Sheets - Silhouette®, Polycoolite®, Primalite®, PolyShade, Spring, Rainbow

Silhouette -coated polycarbonate structured sheets are a new product line of Polygal. Silhouette is a special pigment coating giving a unique mother of pearl luster to the surface and having a selective effect, which makes it possible to control the warming-up inside an enclosed space on a hot summer day. The Silhouette-coated sheets are very glamorous and can embellish any building giving it an original appearance. The Silhouette-coated plates are manufactured with different colors: mother-of-pearl and golden and of different thickness, ranging from 8 mm to 40 mm.
Rated 5 based on 1 product reviews
Triple-Clip® Polycarbonate Structured Sheets image

Triple-Clip® Polycarbonate Structured Sheets

Recommended Uses: Covering of medium span, vertical walls, D.I.Y. Highly flexible, yet virtually unbreakable.
Rated 5 based on 1 product reviews
Polycarbonate Structured Sheets image

Polycarbonate Structured Sheets - Selectogal 16mm (RFX 5/8)

Selectogal's sophisticated prismatic structure enables it to reflect most of the sun's heat in the summer, yet allows increased penetration of solar heat in the winter.
Rated 5 based on 1 product reviews
Greenhouse Covers image

Greenhouse Covers

Extra - effective insulation, improved light transmission The cost effective solution High impact PP 8 mm sheet, highly resistant to extremely Low temperatures - below -20°C (-13°F) Excellent chemical resistance Very good light difusing properties Both sides U.V. protected
Rated 5 based on 1 product reviews
Mega-Lock Aluminum Glazing Systems image

Mega-Lock Aluminum Glazing Systems

Polygal's New Aluminum Glazing System Esthetic Strong Water Proof Easy Installation Mega-Lock Glazing System is specially designed for use in glazing with 6 ||A||- 16 polycarbonate multi wall sheets in urban applications such as covered walkways, entrance-ways, parking spaces, bus stations and other similar applications. Mega-Lock Glazing System has a rabbet depth of 25 mm (1") which enhances its fastening properties and prevents glazing failures due to wind and snow loads or thermal expancion. Mega-Lock Aluminum System Brochure
Rated 5 based on 1 product reviews
Aluminum Glazing System image

Aluminum Glazing System - 6-35

Glazing Systems / 6-35 Aluminium Glazing System Polygal's 6-35 Glazing System is a large-span clamping system specially developed for glazing applications using 6-35 mm thick Polycarbonate structured sheets. Sheets are mounted on the system's load-bearing elements during construction of transparent and semi-transparent roofing.
Rated 5 based on 1 product reviews
Polycarbonate Connection Profiles image

Polycarbonate Connection Profiles

Polygal's interconnecting Polycarbonate profiles connect sheets and cover structural connections and allow the covering of large areas, especially semi-transparent roofing, without obstructing the incoming light at the connecting points.
Rated 5 based on 1 product reviews
Flashband, Gaskets and Sealant Tapes  image

Flashband, Gaskets and Sealant Tapes

Polygal's Flashband is a remarkable, self-adhesive, aluminum, waterproofing tape that can be used for flashing, sealing, and making instant waterproofing repairs. Flashband is quick, efficient, and very easy to use and provides long lasting waterproof protection in all climatic extremes.
Rated 5 based on 1 product reviews