Pneumatic Vacuum Elevators, LLC
Pneumatic Vacuum Elevators, LLC
Residential Elevators
CONTACT INFO
12602 N. W. 115th Ave.
Medley, FL 33178
Continuing Education Logo
Request for information Pneumatic Vacuum Elevators, LLC Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Residential Elevator - PVE30

It is safe to say that the PVE30 is the smallest home elevator in the world, but by nomeans should one underestimate its capabilities.

The PVE30 vacuum elevator is a Single Passenger, Air-Driven Home Elevator with a350lb (159kg) lift capacity, capable of up to 50 ft. (15m) of rise over as many as fivestops.

With a 30 inch outside diameter (total footprint), there are very few homes that do nothave the space to accommodate the PVE30 Single Passenger Residential Elevator.

Pros:

  • Residential Elevator
  • Smallest Home Elevator (1 Passenger)
  • No Shaft, Pit or Machine Room Required
  • Space-Saving Elevator (30 inch Diameter)
  • Self-Supporting Elevator (Rests of Existing Ground Floor)
  • Innovative Vacuum Technology (Eco-Friendly)
  • Panoramic Design (360 degrees Visibility)
  • Plug & Play (25 AMP, 220VAC Power Supply)
  • ASME A17.7 Certified


Rated 5 based on 1 product reviews

Home Elevator - PVE37

The PVE37 is the first of the Pneumatic Vacuum Elevator models introduced to the elevator industry in 2002, measuring only 37 inches in outside diameter.

The Air-Driven Residential Elevator can safely carry Two Passengers or 450 lbs. up to as many as five stops or 50 feet in total rise (15m).

With same side, opposite and 90 degree door configurations, the compact PVE37 homeelevator rests on the existing ground floor, requiring no shaft, pit or machine room tooperate and is the perfect choice for any new construction or retro-fit application.

Pros:

  • Residential Elevator
  • Compact Home Elevator (2 Passengers)
  • Self-Supporting Elevator (Rests of Existing Ground Floor)
  • Panoramic Design (360 degrees Visibility)
  • No Shaft, Pit or Machine Room Required
  • Space-Saving Elevator (37 inch Diameter)
  • Innovative Vacuum Technology (Eco-Friendly)
  • Plug & Play (30 AMP, 220VAC Power Supply)
  • ASME A17.7 Certified


Rated 5 based on 1 product reviews

Wheelchair Accessible Elevator - PVE52

The PVE52 Residential Elevator is the perfect choice for those in need of a wheelchair-accessible lift or the desire for a beautiful and spacious panoramic home elevator.

The largest of the three vacuum elevator models, the PVE52 Air-Driven Home Elevatoris capable of carrying up-to three passengers (525lbs) but also provides enough spacefor a person in a wheelchair with an attendant to fit comfortably.

Since the unit has a self-supporting structure, even the largest Vacuum Elevator takesup less space than other traditional elevators requiring no shaft, pit or machine roomenabling this Wheelchair-Accessible elevator to fit virtually anywhere in the home.

Pros:

  • Residential Elevator
  • Wheelchair-Accessible Elevator (3 Passengers)
  • Self-Supporting Elevator (Rests of Existing Ground Floor)
  • Panoramic Design (360 degrees Visibility)
  • No Shaft, Pit or Machine Room Required
  • Innovative Vacuum Technology (Eco-Friendly)
  • Spacious Home Elevator (52 11/16 inch Diameter)
  • Plug & Play (30 AMP, 220VAC Power Supply)
  • ASME A17.7 Certified


Rated 5 based on 1 product reviews

Special Applications PVE

Although the vacuum elevator is primarily intended as a residential/home elevator, there are a few other applications where the unique elegance of the vacuum elevator can shine through.

It is recommended to speak to a local authorized PVE dealer to discuss local codes and regulations prior to considering the vacuum elevator for any special application, such as Theaters, Bars & Nightclubs and Stage Elevators

Rated 5 based on 1 product reviews

Yacht/Marine Elevators

Vacuum elevators are not only ideal due to their minimal footprint as a home elevator, but also within the tighter quarters of a yacht/marine elevator application. With no shaft or pit required, the vacuum elevator lends itself to any 2, 3, 4 or 5 level yacht/ship in need of a lift.
Rated 5 based on 1 product reviews