PPG Copper Armor with Corning® Guardiant® technology is an interior paint that kills 99.9% of Viruses and Bacteria* on the painted surface. Providing an continuous barrier against viruses and bacteria, Copper Armor is great for commercial spaces like healthcare facilities, senior living centers, education facilities, hotels, retail, and multi-family, as well as in residential applications. This product provides excellent paint characteristics such as durability and hide, while continuously killing viruses and bacteria for up to 5 years**. PPG Copper Armor is a premium paint and primer in one that provides a mildew resistant coating. Available in EGGSHELL (29-1310), SEMI-Gloss (29-510)
*Kills 99.9% of S. aureus (Staph), P. aeruginosa, K. aerogenes as well as MRSA, Enterococcus faecium, E. coli O157:H7, Salmonella enterica and viruses Norovirus (Feline calicivirus) and SARS-CoV-2 within 2 hours of exposure when used as part of a comprehensive infection control program for up to 5 years. *If cleaning is needed, bleach-based or peroxide based cleaners are recommended to maintain the antiviral and antibacterial performance of the paint. Using quaternary ammonium-based cleaners to clean the painted surface can reduce the antiviral and antibacterial effectiveness of the coating. Do not use quaternary ammonium products to clean the painted surface
FEATURES:
Kills 99.9% of viruses and bacteria within 2 hours of exposure*
Continuously kills viruses and bacteria for up to 5 years^
EPA-Registered
Low Odor/Zero VOC†
Powered by Corning® Guardiant® Anti-Microbial Copper Ion Technology
COPPER ARMOR™ Interior Sell Sheet
PPG Prominence Interior paint and primer in one is a Zero VOC* super premium latex developed to provide excellent hide and coverage with an ultra-smooth, resilient finish. It is highly stain and scrub resistant, making it a great solution for high traffic areas. This 100% acrylic latex has outstanding adhesion and coverage and offers a burnish and mildew resistant coating. Available in FLAT(84-3110), EGGSHELL (84-3310), SATIN (84-3410), SEMI-GLOSS (84-3510) FEATURES: |
Our premium low-odor, zero-VOC** (volatile organic compounds) latex base paint is designed to meet the performance requirements of the institutional, commercial and residential markets. PURE PERFORMANCE® Paint & Primer in One Interior Latex is formulated to provide excellent hiding and application properties in addition to low odor,zero-VOC's**, and anti-microbial properties - a mold/mildew resisting compound has been incorporated in this paint to make the dry paint film mildew resistant. Ideal for use in occupied areas such as: hotel/motel resort properties, nursing homes, homes,schools, government facilities, retail space, office buildings, hospitals, and apartments.Available in FLAT (9-110XI), EGGSHELL (9-310XI), SEMI-GLOSS (9-510XI)
FEATURES:
Antimicrobial Properties that Resist Mold and Mildew on the Dry Paint Film
Good Hiding Power and Coverage
Soap and Water Clean-Up
SPEEDHIDE® Zero Interior Latex is a professional grade zero-VOC interior vinyl acrylic formulated to meet the performance requirements of professional applicators. This zero VOC, low-odor paint is ideal for painting occupied spaces while delivering the durable product performance required. SPEEDHIDE® Zero Interior Latex provides good hide,touch-up, application, and antimicrobial properties that resist mold and mildew stains on the dry paint film. Recommended for interior walls, ceilings, and trim where a uniform finish is desirable. Available in FLAT (6-5110), EGGSHELL (6-5310), SATIN (6-5410), SEMI-GLOSS (6-5510)
FEATURES:
Zero VOC and Low Odor
Good Hiding Power, Coverage, and Touch-Up
Excellent Uniformity
SPEEDHIDE® Interior Latex is our best professional interior latex formulated to meet the performance requirements of professional applicators. SPEEDHIDE® Interior Enamel Latex is designed as a high hiding product when applied by brush, roller or spray. This low-VOC, low-odor paint enables a space to be painted while occupied,delivering the durable product performance required. It dries to a uniform finish to help hide tape joints and surface imperfections. SPEEDHIDE® Interior Latex is recommended for all interior walls, ceilings, and trim where a uniform finish is desirable. Available in ULTRA_FLAT (6-0011), FLAT (6-70), LOW-SHEEN EGGSHELL (6-4101),EGGSHELL (6-411), SATIN (6-3511), LO LUSTRE (6-3011), SEMI-GLOSS (6-500).
FEATURES:
Excellent Hiding Power and Coverage
Good Color and Sheen Uniformity
Good Film Build and Sag Resistance
SPEEDHIDE® Interior Latex Sell Sheet
Speedhide Pro EV Zero Interior Enamel Latex Semi-Gloss is a durable, quality interior vinyl acrylic paint designed for new and repaint applications where speed of applicationis most important in both the commercial and multi-family markets. This zero-VOC, low odor paint enables a space to be painted while occupied while delivering the durable product performance required. Speedhide Pro EV Zero interior paint has good adhesion and application properties on walls, ceilings and trim surfaces. Available in FLAT (12-110XI), EGGSHELL (12-310XI), SEMI-GLOSS (12-510XI).
FEATURES:
Good Hiding Power and Coverage
Easy Soap and Water Clean-Up
Zero VOC
PPG PERMANIZER's 100% acrylic formula provides a premium, long-lasting exterior finish with a tough, durable film, super adhesion, industry advanced UV protection and dirt, moisture, and tannin resistance-backed by a limited lifetime warranty agains cracking, flaking and peeling. The advanced properties of PPG Permanizer are specifically formulated to resist mildew on the paint film and contain a preservative to prevent discoloration by algae. Permanizer provides industry advanced UV protection and dirt resistance to keep exterior colors looking like new for years to come. Permanizer helps to extend the painting season with application at temperatures as low as 35 degrees F and also provides excellent early moisture resistance. Available in FLAT (759-10), SATIN (769-20), SEMI-GLOSS (749-10)
FEATURES:
Outstanding Dirt Resistance
Enhanced UV Resistance
One Coat Hide**100% Acrylic Latex
SUN PROOF® Exterior 100% Acrylic Latex is specifically formulated to meet the performance requirements of the residential and commercial markets. The new and improved formula provides excellent durability, great dirt resistance, low temperature application and excellent adhesion. SUN PROOF® can be used on properly prepared and primed new and previously painted exterior siding, doors, trim and windows. Vinyl siding and similar plastic composites should not be painted with a color darker than the original color. Painting vinyl siding or plastic composites with a darker color may cause them to warp. Available in FLAT (72-110XI), SATIN (76-110XI), SEMI-GLOSS (78-310XI)
FEATURES:
Durable, Tough Finish
Provides Mildew Resistant Coating
Great Dirt Resistance
SUN PROOF® Exterior Latex Sell Sheet
SPEEDHIDE® Exterior 100% Acrylic Latex is a durable, 100% acrylic exterior paint designed for new and repaint applications where durability and ease of application are most important in both the commercial and multi-family markets. This less than 50 g/LVOC paint provides excellent flow and leveling, very good hide and coverage and has excellent resistance to mildew on the paint film. This 100% acrylic workhorse formula also provides excellent adhesion and can be applied at temperatures as low as 35 degrees F(2 degrees C) extending your painting season. Vinyl siding and similar plastic composites should not be painted with a color darker than the original color. Painting vinyl siding or plastic composites with a darker color may cause them to warp. Available in FLAT (6-610XI),SATIN (6-2045XI), SEMI-GLOSS (6-900XI)
FEATURES:
Good UV and Weathering Resistance
Mildew Resistant on the Paint Film
Excellent Adhesion
SPEED CRYL® Exterior Latex is a professional quality 100% acrylic latex that provides an economical option for good adhesion, hiding and coverage on a variety of exterior substrates. It is specifically formulated to meet the professional application needs of high volume new home, multi-family, commercial and large repaint projects. It offers a full body feel and provides a good balance of build capabilities and sag resistance for spray, brush, or roll application. Available in FLAT (56-110XI), SATIN (56-410XI), SEMIGLOSS (56-510XI)
FEATURES:
Good Adhesion
Good Hiding Power
Resists Mildew on the Dry Paint Film
BREAK-THROUGH!® 50 Interior/Exterior WB Acrylic is a versatile, ultra-durable waterborne acrylic, formulated to bond to some of the most difficult substrates including fiberglass, ceramic tile, laminate, and many plastics. The interior/exterior finish offers very fast dry and outstanding early block resistance for increased productivity with less down time. BREAK-THROUGH! provides hardness similar to or better than standard alkyds but maintains flexibility to endure extreme bends and deformation without cracking and peeling. It is ideal for doors, windows, shelving, fixtures, trim, wood and concrete floors. Available in SATIN (V52-410), SEMI-GLOSS (V62-510), GLOSS (V72-610)
FEATURES:
Outstanding Early Block Resistance
Resistance to Household Chemicals
Very Good Hardness
PPG Aquapon WB EP is the next generation of water-based technology that provides excellent performance in abrasion, chemical and corrosion resistance. This durable and stain-resistant finish protects both floor and vertical surfaces in healthcare, education and industrial facilities. With faster recoat times, facility maintenance schedules are shortened with limited usage interruption. Available in SEMI-GLOSS (98E-1/98E-100), GLOSS (98E-1/98E-98).
FEATURES:
Impact & Abrasion Resistance
Low Odor & Fast Dry
Ultra-Low VOC (26 g/L)
PITT-GLAZE® WB1 Interior Pre-Catalyzed Water-Borne Acrylic Epoxy is a one component acrylic epoxy coating for interior use and is a low-odor replacement for traditional two component acrylic epoxy products providing a recoatable, impact and mildew-resistant finish. This product meets the strictest VOC regulations with a VOC content of less than 100 g/L and its minimal odor makes PITT-GLAZE® WB1 suitable for hospitals, schools, cafeterias and food processing plants, or any area that cannot betaken out of service for an extended period of time. Do not use in household dwellings.This item is intended for industrial use only and should only be applied by a professional. This item is for use in areas such as office space and meeting rooms of industrial, commercial or institutional facilities exposed to repeated heavy abrasion,including mechanical wear and repeated scrubbing with industrial solvents, cleaners, or scouring agents. Available in EGGSHELL (16-310), SEMI-GLOSS (16-510)
FEATURES:
Excellent Abrasion, Impact, Chemical, and Stain Resistance
Lower Odor than Two-Component
Excellent Mildew Resistant Coating
SPEEDHIDE® Interior Alkyd Dry-Fog is a quality, fast-drying product designed for interior ceilings and overhead surfaces. With its excellent adhesion to a variety of substrates, this product dry falls in 10 feet under normal conditions. This product produces a minimum amount of overspray which may be wiped or swept away with adry cloth or brush. SPEEDHIDE® Interior Alkyd Dry-Fog is ideal for gymnasiums,commercial warehouses, factories, retail outlets, and parking structures. Available in FLAT (6-160XI), EGGSHELL (6-151XI), SEMI-GLOSS (6-161XI)
FEATURES:
Good Hiding Power
Good Coverage
Excellent Adhesion
SPEEDHIDE® Interior Alkyd Dry-Fog Sell Sheet
SPEEDHIDE® SUPER TECH® Interior Latex Dry-Fog is a premium, fast-drying, low VOC product designed for interior ceilings and overhead surfaces. With its excellent adhesion to a variety of substrates, this low odor dry-fog is formulated to have excellent flash rust resistance. Its higher hiding white finish has high light reflectance that dry falls in 10 feet under normal conditions. It is self-priming on a variety of substrates and is ideal for gymnasiums, commercial warehouses, factories, retail outlets, and parking structures. Available in FLAT (6-725XI), EGGSHELL (6-724XI), SEMI-GLOSS (6-727XI)
FEATURES:
Excellent Hiding Power and Coverage
Excellent Flash Rust Resistance
Excellent Adhesion
PERMA-CRETE® AQUA-PEL™ Interior/Exterior Clear Water Repellent is a waterborne, penetrating, non-film forming product ideal for use on interior/exterior, above-ground,vertical and horizontal surfaces. This product provides excellent water repellency to reduce cracking, spalling, freeze/thaw and chemical damage, mold and mildew growth and dirt pick-up, thereby lengthening substrate life and reducing maintenance cost. PERMA-CRETE® AQUA-PEL™ is ideal for use primarily on architectural concrete,concrete block, splitface block, pavers, stucco, porous and dense brick, clay tile,exposed aggregate concrete, sandstone, and slate. Available in FLAT (4-6100)
FEATURES:
Water Repellant
Protects Porous Surfaces
Easy Application
PERMA-CRETE® PLEX-SEAL® WB Interior/Exterior Clear Sealer is a clear, non-yellowing, film forming, water-borne acrylic sealer ideal for use on interior/exterior,above-ground, vertical and horizontal surfaces. This fast drying sealer has excellent hot tire resistance and adhesion. PERMA-CRETE® PLEX-SEAL® is water resistant and seals the surface while maintaining the natural appearance of the substrate. It is ideal for use on concrete surfaces such as garage floors, driveways, pool decks, walkways,warehouse floors and more. Available in SATIN (4-6200XI)
FEATURES:
Hot Tire Resistance
Alkali and Efflorescence Resistance
Ideal for Exposed Aggregate
PERMA-CRETE® COLOR SEAL™ WB Interior/Exterior Concrete Stain is a film forming, tintable, water borne, acrylic concrete stain ideal for use on interior/exterior,above-ground, vertical and horizontal surfaces. This fast drying stain is water and chemical resistant. PERMA-CRETE® COLOR SEAL™ WB Interior/Exterior Concrete Stain has excellent hot tire resistance while providing good adhesion. This low odor product seals the surface and improves the appearance of the substrate by adding color and durability and is ideal for use on concrete surfaces such as garage floors, driveways, pool decks, walkways, patios, porches, warehouse floors and more. Available in SATIN(4-6200XI)
FEATURES:
Hot Tire Resistance
Moisture and Chemical Resistance
Seals Concrete
PERMA-CRETE® Interior/Exterior 100% Acrylic Texture Coatings are specifically designed for interior and exterior, above ground, masonry, concrete, wood and metal surfaces requiring high performance textured finishes. PERMA-CRETE® Interior/Exterior 100% Acrylic Texture Coatings provide resistance against water, UVlight, staining and are breathable. They pass TT-C-555B and ASTM D6904-3 for wind driven rain and provide a stain resistant texture finish that is excellent for high traffic,large wall areas. These finishes are decorative textured coatings ideal for high-rise apartments and condominiums, hospitals, schools, hotels, resorts and residential homes. Available in TEXTURE - FINE (4-50), TEXTURE - MEDIUM (4-60), TEXTURE -COARSE (4-70)
FEATURES:
Resists Wind Driven Rain
Water Vapor Permeance
Freeze/Thaw Resistance
PERMA-CRETE® Interior/Exterior High Build 100% Acrylic Topcoat is specifically designed for interior and exterior, above ground, masonry substrates requiring high performance protection. It is alkali and efflorescence resistant and provides resistance against water, UV light, staining and is breathable. It passes ASTM D6904-3 for wind driven rain. PERMA-CRETE® Interior/Exterior High Build 100% Acrylic Topcoat provides a durable exterior coating and provides an option between conventional acrylics and elastomeric coatings. This topcoat is ideal for high-rise apartments and condominiums, tilt-up warehouses, hospitals, schools, concrete parking garage overheads, hotels, resorts and residential homes. Available in FLAT (4-22XI), SATIN (4-422)
FEATURES:
Resists Wind Driven Rain
Exceptional Dirt Resistance
Excellent Flexibility and Durability
PERMA-CRETE® PITT-FLEX® Interior/Exterior Elastomeric Coating is specifically designed for above grade, masonry substrates that require the ultimate match of flexibility and durability. The new and improved formula offers exceptional dirt resistance, alkali resistance for application to fresh concrete at 7 days and a pH >13 and application down to 35 degrees F. The 100% acrylic high build formula bridges cracks and masks surface imperfections. It protects against wind driven rain and is ideal for use on a variety of exterior masonry projects including high-rise apartments and condominiums warehouses, hospitals, schools, hotels and commercial and residential structures. Available in FLAT (4-110XI)
FEATURES:
Resists Wind Driven Rain
Exceptional Dirt Resistance
Excellent Flexibility and Durability
DEFT® Interior Clear Brushing Lacquer is the trusted brand for an outstanding, fast drying, and easy-to-use finish for any interior wood project. Today's professionals and enthusiasts alike continue to appreciate its “forgiving nature" and resistance to brush marks, as well as its crystal clear finish and fast drying time. Available in SATIN (DFT017), (DFT017S - Aerosol), SEMI-GLOSS (DFT011), (DFT011S - Aerosol), GLOSS (DFT010), (DFT010S - Aerosol).
FEATURES:
Delivers the Professional Look of Fine Furniture
Enriches Finished or Unfinished Wood
Fast Drying and Easy Application Makes 1-Day Finishing Possible
DEFT® Interior Oil-Based Sanding Sealer is designed to create an ultra-smooth surface prior to the application of a topcoat. The sanding sealer serves as the base coat and seals and protects the surface. DEFT® Interior Oil-Based Sanding Sealer is ideal for stained or bare wood surfaces including furniture, floors, cabinets, doors, trim, and paneling. (DFT60)
FEATURES:
Prepares Wood for a Smooth, Even Top Coat
Fast Drying
Sands Easily
DEFT® Interior Fast Dry Oil-Based Stain is a fast drying, wiping stain designed to deliver professional results. It is recommended for use on interior woodwork including floors, trim, doors, beams, paneling, and furniture. As part of a one day wood finishing system, it can be used in conjunction with DEFT® Interior Water-Based Polyurethane.(DFT570 Series)
FEATURES:
Fast Dry Formula Recoats or Topcoats in as Little as Two Hours
Enhances the Wood Grain with Rich, Semi-Transparent Colors
Light Fast Pigments are UV Stable and Resist Color Fading
DEFT® Interior Oil-Based Wood Stain is a premium blend of rich oils that penetrates deeply into wood pores enhancing the wood's natural beauty and imparting a rich, even color. It is excellent for interior wood surfaces, including floors, doors, trim and furniture.(DFT400 Series)
FEATURES:
Ultra-Fine Pigments Provide Brilliant Clarity and Uniform Colors
Enhances the Wood Grain with Rich, Semi-Transparent Colors
Light Fast Pigments are UV Stable and Resist Color Fading
DEFT® Interior Water-Based Sanding Sealer is designed to create an ultra smooth surface prior to the application of an oil or water based topcoat. The sanding sealer serves as the base coat and seals and protects the surface. DEFT® Interior Water-Based Sanding Sealer is ideal for stained or bare wood surfaces including furniture,floors, cabinets, doors, trim, and paneling. (DFT61).
FEATURES:
Prepares Wood for a Smooth, Even Top Coat
Fast Drying
Sands Easily
DEFT® Clear Wood Finish Waterborne is an interior self cross-linking acrylic that embodies the quality of the Clear Wood Finish Brushing Lacquer in a water based formula. Today's professionals and DIYers alike continue to appreciate the ease of use,excellent durability and mar resistance. Clear Wood Finish Waterborne is ideal for stained or bare wood surfaces including furniture, doors, cabinets, trim, paneling and molding. Available in Satin (DFT109), (DFT 109S - Aerosol), Semi-Gloss (DFT 108),(DFT108S - Aerosol), Gloss (DFT107), (DFT107S - Aerosol).
DEFT® Interior Oil-Based Polyurethane (350 VOC) is an oil modified urethane that provides professional results on a wide variety of wood surfaces. This finish gives a warm, golden tone to interior wood that provides maximum durability. It is ideal for stained or bare wood surfaces including furniture, floors, cabinets, doors, windows and trim. Available in SATIN (DFT129), SEMI-GLOSS (DFT128), GLOSS (DFT127)
FEATURES:
Durable, Extra Hard Finish Resists Abrasion and Marring
Self-Leveling Leaves No Brush Marks
Enhances Finished or Unfinished Wood
DEFTHANE® Interior/Exterior Oil-Based Polyurethane is an oil modified urethane that gives the most professional results on a wide variety of wood surfaces. DEFTHANE® provides added protection from water, sun and wind damage. This advanced formula contains both UV absorbers and UV inhibitors to deliver excellent ultraviolet protection and help to prevent fading and discoloration caused by the damaging effects of the sun.It is ideal for stained or bare wood surfaces and ideal for wood doors, interior floors,furniture, trim, garage doors and more. Available in SATIN (DFT26), SEMI-GLOSS (DFT123), GLOSS (DFT21)
FEATURES:
Protects Against Rain, Sun, and Wind Damage
Excellent UV Protection
Enhances Finished or Unfinished Wood
Flood Pro Alkyd/Oil Semi-Opaque Stain is formulated to provide the same rich color as semi-transparent with more hiding to cover the imperfections. Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain. (FLD842).
FEATURES:
Heavy Body Alkyd/Oil Provides Rich Color without Settling
Water Repellant Coating that Provides a Mildew and Algae-Resistant Finish
Powerful UV Absorbers Protect Against Fading and UV Damage
FLOOD® PRO CWF® Multi-Surface Waterproofing Clear Sealant protects against moisture damage. Recommended for use on properly prepared exterior surfaces such as concrete, stucco, masonry, grout, mortar, terrazzo, wood, wood shingles, pressure treated wood, wood decks, outdoor wood furniture. DO NOT use on plastic, rubber,vinyl, tile, asphalt, or any sealed, nonporous surface. A test application is required to ensure proper absorbency. (FLD540XI).
FEATURES:
Multi-Surface Clear Sealant
Added Mildewcide Package
Water Repellant Coating
FLOOD® PRO CWF® Multi-Surface Waterproofing Clear Sealant Sell Sheet
FLOOD® PRO Semi-Transparent Acrylic/Oil Stain (250 VOC) protects wood from moisture and sun damage while adding a rich, beautiful color that enhances the wood grain. It features E-B EMULSA BOND® adhesion technology and is recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain. (FLD812 Series)
FEATURES:
Provides Rich, Subtle, Fade Resistant Color
Excellent Penetration
Water Repellant Coating
FLOOD® PRO Semi-Transparent Acrylic/Oil Stain Sell Sheet
FLOOD® PRO Semi-Transparent Alkyd/Oil Stain (550 VOC) protects wood from moisture and sun damage while adding a rich, beautiful color that enhances the wood grain. Fortified with PENETROL® for excellent penetration. Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain. (FLD802).
FEATURES:
Provides Rich, Subtle, Fade Resistant Color
Excellent Penetration
Water Repellant Coating
FLOOD® PRO Semi-Transparent Alkyd/Oil Stain (550 VOC) Sell Sheet
FLOOD® PRO CWF-UV®5 Penetrating Wood Finish offers advanced formulation that protects wood from the inside out to guard against moisture and sun damage while adding a slight hint of color. Fortified with PENETROL® for excellent penetration.Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or wood previously stained or painted. Apply directly to weathered wood previously finished with FLOOD® PRO CWF-UV®5; other previous coatings must be completely removed. (FLD565 Series).
FEATURES:
Water Repellant Coating
Added Mildewcide Package
Tinted with Transparent Iron Oxide Pigments
FLOOD® PRO CWF-UV®5 Penetrating Wood Finish Sell Sheet
Pro Series Solid Color Stain is an advanced stain and sealant in one that protects wood from moisture and sun damage while adding rich, opaque color. (FLD820 Series).
FEATURES:
Self-Priming, Mildew-Resistant Water Repellent with Enhanced UV Protection
Urethane-Fortified to Resist Color-Fade, Scuffing, Cracking and Peeling
Application down to 35 degrees F and up to 120 degrees F
Flood Pro Series Solid Color Stain Sell Sheet
PPG PROLUXE® 1 Primary Coat RE Wood Finish offers the ultimate in beauty and protection. A penetrating transparent basecoat in a unique 3 coat system that provides excellent adhesion for premium protection and enhances the wood grain for signature clarity. (SIK41 Series).
FEATURES:
Penetrating Alkyd-Oil Formula generates excellent adhesion as a base coat
Provides a Mildew-Resistant Finish
Base coat application in a 3-coat system with 23 Top Coat RE
PPG PROLUXE® 1 Primary Coat RE & 23 Top Coat RE Wood Finish Sell Sheet
PROLUXE® Door & Window Wood Finish is formulated to protect exterior wood door and window frames as they expand and contract with fluctuations in temperature.(SIK48 Series).
FEATURES:
High-Solids Alkyd-Oil Formula, Three-Coat Application
More Resilient Alternative to Exterior Varnishes and Polyurethanes
Powerful UV Absorbers Protect Color and Wood Substrate
PROLUXE® Door & Window Wood Finish Sell Sheet
PPG ProLuxe Premium Deck Wood Finish Transparent Satin offers a luxurious finish for exterior decks that extends the look and feel of hardwood flooring to exterior living spaces. (SIK44 Series).
FEATURES:
High-Performance Translucent Satin Finish for Horizontal Surfaces
Flexible, High-performance resin technology resists cracking and peeling
High Clarity, Film-Building Formula in a two-coat application
PPG ProLuxe Premium Deck Wood Finish Transparent Satin Sell Sheet
PROLUXE® Log & Siding Wood Finish is a high performance, translucent satin finish for vertical surfaces with exceptional color richness and clarity. This formulation offers optimum protection and a premium look in just two coats. (SIK42 Series).
FEATURES:
High-Performance Translucent Satin Finish for Vertical Surfaces
Flexible, High-performance resin technology resists cracking and peeling
High Clarity, Film-Building Formula in a two-coat application
PROLUXE® Log & Siding Wood Finish Sell Sheet
PROLUXE® Maintenance RE Wood Finish is a premium, non-pigmented exterior finish to be used exclusively over existing PROLUXE® 23 Top Coat RE Wood Finish or PROLUXE® Log & Siding Wood Finish as a maintenance coat.
FEATURES:
Revives Satin Sheen and Water-Repellency of the previous finish
Provides a Mildew-Resistant Finish
Powerful UV Absorbers Protect Color and Wood Substrate
PROLUXE® SRD RE Wood Finish is a low VOC one-coat penetrating matte finish for siding, railings and decks with long-lasting color retention to protect against graying.(SIK250 Series).
FEATURES:
One Coat Transparent Matte Finish
Penetrating formula provides Long-Lasting Protection
Excellent Coverage
PROLUXE® SRD & SRD RE Wood Finish Sell Sheet
PROLUXE® SRD Semi-Transparent Wood Finish is a one-coat penetrating semi-transparent wood stain with UV absorbers for a boost of UV protection for less frequent maintenance. (SIK500-190).
FEATURES:
One Coat Semi-Transparent Matte Finish
Strong water repellency and UV protection
Tintable to a wide range of color options
PROLUXE® SRD Semi-Transparent Wood Finish Sell Sheet
PROLUXE® Premium Solid Stain Wood Finish is a highly-protective opaque finish with a low-luster sheen that hides wood grain but accentuates texture. (SIK710 Series).
FEATURES:
More Mildew Resistant Finish than Standard Flat-Finish Stains
Low Luster Sheen, tintable to a wide range of color options
High Solids formula ideal for high traffic areas