Permeable Grass Paving Provides Drivable Turf

Create drivable grassed areas for occasional traffic loading with the GEOBLOCK® high-strength grass pavers. Because of their rigid design and exceptional load-spreading capability, GEOBLOCK® porous pavements support heavy traffic loads (up to H/HS25
loading) with minimal base. With topsoil infill and an engineered base, the system offers high stormwater infiltration rates and is an excellent growing medium, allowing grass to grow faster and stay healthier.


Download Interactive Porous Pavement Tool

Download Design Resource eBinder


Rated 5 based on 1 product reviews

Aggregate Porous Paving Delivers Infiltration & Storage

Promote fast stormwater infiltration, manage runoff and create stormwater storage with porous pavements designed for every day traffic. With highly-permeable open-graded aggregate infill, GEOPAVE® pavers deliver a high rate of percolation, limit runoff and perform as a natural on-site retention system. Herringbone cells and integrated mesh bottom keeps aggregate in place even under heavy traffic use. GEOPAVE® porous pavements are the economical alternative to porous asphalt and pervious concrete.


Download Interactive Porous Pavement Tool

Download Design Resource eBinder


Rated 5 based on 1 product reviews

The Original Geocell Confinement System Stabilizes Soils

Presto Geosystems invented geocells in the late 1970's and has been leading the technology ever since with important product advancements and design and construction accessories for higher performance and faster installation. Presto's GEOWEB® system is the industry's most "complete geocell system" designed with fully-engineered components to withstand the most challenging site conditions. Made from high density polyethylene (HDPE) since conception, GEOWEB geocells offer the highest, longest-lasting performance of any geocell system in civil applications.



Rated 5 based on 1 product reviews

GEOWEB® 3D Geocells Transform Infill Material

Make use of low-cost, local fill to construct site access roads with the GEOWEB Load Support System allowing immediate access after installation. The 3D confinement system transforms fill material to create strong, low-cost, and fast to build unpaved access roads. The GEOWEB® system outperforms 2D reinforcement materials that require deeper, more costly base materials. GEOWEB® 3D confinement system is equally beneficial for base stabilization under asphalt or concrete and can reduce base materials by 50% or more.


Download Design Resource eBinder



Rated 5 based on 1 product reviews

Deep Erosion Control and Embankment Stabilization

Stabilize the upper soil layer on vulnerable embankments with the 3D GEOWEB® Slope Protection System to resist sliding, prevent severe erosion caused by surface runoff, and allow steeper slopes to be built. The 3D system offers support not provided by 2D erosion control blankets or turf reinforcement mats. Protect geomembranes on dams, landfills and containment basins with the industry's only complete geocell solution featuring the tendon and ATRA® tendon clip support system.



Download Design Resource eBinder


Rated 5 based on 1 product reviews

Geocells Offer Versatility for Stormwater Control Channels

Design GEOWEB® channels with varying infill options to eliminate the need for costly rip-rap, gabions and articulated concrete blocks (ACBs). Prevent erosion on channel slopes exposed to intermittent or continuous flow conditions with single-layered or tiered GEOWEB® Channels. With an overlying TRM, GEOWEB® vegetated channels can withstand flows up to 30 ft/sec (9m/sec)!


Download Design Resource eBinder


Rated 5 based on 1 product reviews

Naturally-Vegetated, Green Retaining Wall Systems

Design vegetated reinforced and gravity walls that retain structural integrity even in poor base conditions with GEOWEB® Retaining Walls. The GEOWEB® wall system's open-celled terraces create a natural environment for sustainable vegetation and allow stormwater infiltration. GEOWEB® walls conform well to landscape contours, are resistant to environmental degradation, and install 25-30% faster than MSE block walls. Presto offers free licensed MSE retaining wall design software.


Download Design Resource eBinder


Rated 5 based on 1 product reviews

High-Performance Transition Mats Stop Scour

Protect areas subjected to concentrated flows from scour and surface erosion with GEORUNNER® Mats. Fully interconnected mats protect underlying TRMs and erosion control blankets, allowing low-maintenance vegetation at pipe outfalls, drainage ditches and swales instead of costly, high maintenance rip rap. Shorelines with moderate wave action are also protected from erosion with GEORUNNER® Mats.


Colorado State University performance tested up to 30 fps.


Rated 5 based on 1 product reviews

GEOTERRA: The SAFEST Construction Mat in the Industry

Access across soft ground with speed, agility, and safety with strong, light-weight GEOTERRA® Construction Mats. Build access roads, work platforms and tracking pads even over poor soils, wet ground and difficult-to-access sites. Protect lawn from damaging construction traffic. With a high crush and flexural strength, GEOTERRA® mats deliver support for construction traffic and heavy equipment loads without the expense of heavier HDPE composite or timber mats!

Performance: GEOTERRA Mats Proven Equivalent to 12 inches of Aggregate.


Download Interactive Design Tool


Rated 5 based on 1 product reviews

Landscape Mats Protect Grass from Light Vehicle Access

Drive over grass with light construction vehicles and equipment without damaging the turf with GEORUNNER® Portable Mats. GEORUNNER mats help prevent deep rutting, soil compaction and turf damage that would require post-construction restoration. They also bridge sandy areas to support light-weight vehicles, wheel chairs and foot traffic. For longer term use, the open cells allow water and light to reach the turf eliminating vegetation damage. A better alternative to plywood, the mats are made from weather-resistant polymer that will not absorb water, are easy to clean and store, and will not rot or degrade.


Rated 5 based on 1 product reviews