Clear Glass offers excellent optical properties with high light transmittance and visibility.
|
ICD OPACI-COAT 300 and ICD OPACI-COAT 300 METALLIC.
ICD OPACI-COAT 300 is a water base silicone rolled coated glass coating product that is supplied as flowable, thixotropic emulsion. Upon evaporation of water, the applied coating will cure to a tack-free silicone elastomeric film which provides opacification in any color to glass and related construction materials.
IICD OPACI-COAT 300 METALLIC is applied with dedicated automatic spray equipment. We can utilize the full range of metallic effects and colors the OPACI-COAT-300A® METALLIC has to offer. This adds depth to your exterior and interior coated glass use.
The 400 Series (1-3/4 x 4 system) is an economical systems designed to efficiently meet industry standard performance requirements, all the systems components are designed to allow interchangeability making them ideal for either exterior and interior applications. This series are industry standard center glazed systems that receive all standard entrance door hardware and doors types with single or double action door hardware.
This system will receive 1/4 glass in a glass pocket width and can be shop of filed fabricated. The extrusions can be reinforced to meet more rigorous performance requirement.
The 450 (1-3/4 x 4-1/2) series is most versatile for exterior applications, since its design to meet higher performance standards. All the systems components are designed to allow interchangeability making them ideal for either exterior or interior application. The series are industry standard center glazed systems that receive all standard entrance door hardware and the door type single or double action door hardware.
This system will receive 1/4 glass in a glass pocket width and can be shop or filed fabricated. The extrusion can be reinforced to meet more rigorous performance requirement.
The 401 Series is an offset glazed system designed specifically to be glazed with 1/4-inch glass furnished in a complete line of extrusion and accessories to accommodate most job conditions.
This glazing systems is available in 1-3/4 x 4 sections.
The 201 series is a versatile interior/exterior offset glazed system designed specifically to be glazed with 1/4 glass furnished in a complete line of extrusion and accessories to accommodate most job conditions.
201 glazing system is available in 2 x 4-1/2 sections with glass pocket.
The 251 series is an offset glazed system with frame/glass faces slightly on plan for a minimal frame protrude and increase aesthetics/performance values, designed specifically to be glazed with 1-inch insulated glass furnished in a complete line of extrusion and accessories to accommodate most job conditions.
This glazing system is available in 2 x 4-1/2 sections and glass inserts may be positioned inward/outward for custom application. The systems will accommodate most PRL Entrance Doors.
Shop the 251DT thermally broken aluminum storefront from PRL. Our commercial-grade glass wall entrance systems are designed for exterior & interior use, boasting high performance and great energy efficiency. Choose from a variety of handles, finishes & endless glass options to customize your storefront.
PRL Glass and Aluminum 251DT storefront systems are designed for maximum energy efficiency, with a thermally broken aluminum frame that prevents heat transfer. This allows the interior to remain comfortable and energy efficient, no matter what the exterior temperature is. We offer a variety of handles, finishes & endless glass options so you can customize your storefront and make it unique. Our commercial-grade entrance systems are ideal for both exterior & interior use - providing great performance while saving on energy costs. Shop now at PRL Glass and Aluminum to create an inviting entryway that reflects the style of your business!
PRL's Curtain wall is a rain screened, pressure equalized, high performance product for buildings that require the highest of performance and quality.
Additional Features
|
At PRL, we fabricate all laminated glass in our facility. Using our in-house lamination line, we render vast assortments of standard and custom sheet sizes with the fastest lead-times in the industry. We offer 6 different interlayers to meet your safety glass needs. Delivering everything from strength and protection to color and decorative options, these interlayers bring versatility to windows, entry doors, handrails, and more. We produce laminated panels with annealed, heat-strengthened, or tempered glass. Generated in numerous make-ups, you can specify sizes up to 96" x 155" and thicknesses ranging from ¼" to 3". Make-ups can be ordered in tinted, reflective, textured, or mirrored glass. We also create laminated IG units for increased energy performance, soundproofing, and impact ratings.
6 Laminated Glass Interlayers:
PRL's Shower Division offers you the highest quality frameless shower door units in the industry with an elegant design for all your custom or standard frameless door enclosure applications. We manufacture complete all glass shower doors, enclosures and hardware that are completely designed to your specifications and configurations. Our custom all glass fabrication on shower and steam units will meet the most creative luxurious designs. All frameless glass shower door / enclosures are manufactured with our 3/8" or 1/2" tempered glass. We provide easy installation solutions and competitive pricing.
Sliders are fabricated in detail to practically any geometric configuration.
|
At PRL, we furnish over 10 complete lines of entrance door hardware. Ideal for interior or exterior accessways, our collection will meet your project needs. These components can be used on swing and sliding doors for all-glass, full framed and aluminum entries. We produce virtually all ingress door hardware in our facility. Available in a wide variety of standard sizes, lengths and finishes, you can also order custom pieces to your exact specifications. Examples include special length door rails or headers and custom shaped dual-toned pull handles. Offered in a popular selection of stainless steel, mill, anodized and brass finishes, our entrance door hardware complements many decors.
Available Hardware:
Closers: Overhead & floor
Rails: Door & sidelite
Channels: Glazing & pinning
Headers: Standard & floating
Thresholds, doorstops, pivots & hinges
Locks: Center, deadlocks & housings
Patch Fittings: Euro, rail, Samson hydraulic
Pull Handles: Standard, offset, C-pull, ladder, locking ladder & custom
Panic Device Styles: Classic, Unique, Innovative & Advanced (Top & bottom latching options)
Our mission is to simplify your work by offering all the glazing products you will need to complete your entire glass and metal projects (one stop shop). On your next glass or metal order ask to have all your glazing supplies delivered directly to you.
|
Our PL-100 panic device runs from the center of doors and latches into their headers. This design meets A.D.A regulations making it the perfect choice for installers. Extruded from 1 ¼" stainless steel tubing, this narrow L-shaped interior push bar delivers uninterrupted views to numerous emergency egresses. Our panic devices can be used on full framed and ultra-narrow cladded doors as well as aluminum and all-glass fire exits up to 120" tall.
Our panic devices are UL certified (UL305) and have been tested up to 2.0 million cycles in accordance to American National Standard's safety requirement for panic devices. Additionally, these crash bars are Grade 1 certified and meet life-safety regulations for ANSI and BHMA. Sold in 4 trendsetting styles, our panic devices are available in brushed and polished stainless steel, satin and polished brass, oil rubbed bronze, and Kynar painted finishes.
4 Panic Device Styles:
Classic: Round tubular bar & radius corners
Unique: Round tubular bar & mitered corners
Innovative: Square tubular bar & mitered corners
Advanced: Square tubular bar & radius corners
Our PL-110 panic device runs down the center of doors and latches at the floor. This design does not comply with ADA regulations. To ensure compliance, please consult building codes prior to ordering.
We manufacture all panic devices in our facility. Made from 1 ¼" stainless steel tubing, this narrow L-shaped interior push pad grants unhindered views on many emergency egresses. These panic devices can be used on full framed and ultra-narrow cladded doors as well as aluminum and all-glass fire exits up to 120" tall.
Our panic devices are UL certified (UL305) and have been tested up to 2.0 million cycles in accordance to American National Standard's safety requirement for panic devices. Additionally, these crash bars are Grade 1 certified and meet life-safety regulations for ANSI and BHMA. Offered in 4 elegant styles, our panic devices are supplied in brushed and polished stainless steel, satin and polished brass, oil rubbed bronze, and Kynar painted finishes.
4 Panic Device Styles:
Classic: Round tubular bar & radius corners
Unique: Round tubular bar & mitered corners
Innovative: Square tubular bar & mitered corners
Advanced: Square tubular bar & radius corners
Our most popular unique system features hardware with Circular Patch Fittings and a Head Facial application. The top-hung, heavy-duty, narrow track is the perfect solution for limited head space. The tube suspends the glass in its heavy duty track creating a floating effect (ceiling or side wall mount). The sliding frameless systems are for single or bypass doors for commercial or residential applications. It's a simple yet unique system that will bring elegance to any application.
PRL's Max aluminum framed glass sliding doors offer many benefits. Available as top hung and bottom roller systems, our patio sliders deliver generous views, excellent energy efficiency and space saving solutions. These door walls can be specified in several finishes, locking options, glass types and pull handles.
We render Max sliding doors with heavy duty aluminum frames in oversizes and 3", 4" and 1" ultra-narrow vertical stiles. Designed to accommodate maximum height entrances, our sliders are the only premier glass doors with the lowest profile sill and an AAMA rating for exterior use. Manufactured with nail fin technology, you can quote the stacking and sliding configurations listed below.
For maximum weather and sound protection, the Max is equipped with interlocking dual and quad seal stiles as well as mechanical drop seal systems to ensure strong, weather tight designs. When combined with high performance glass, our aluminum sliders can provide even greater energy efficiency, weather resistance and sound control. AAMA and NFRC rated, these patio doors are great for air and water infiltration, structural wind loads, seismic design and hurricane impact resistance.
Max Configurations:
One-way single door
One-way single pocket
Multi-panel systems
Bypass systems
90˚ corner system
Ruby Interior glass sliding doors offer architects and designers the freedom of choice between a top hung sliding glass door system and a pivot system. Ruby's unique all glass door system ensures minimal obstruction from hardware and framing to provide customers with the largest viewing area through the glass with a clean finished appearance. The Ruby Pivot System has a high-tech appearance and can be used as a free swinging door or the swing can be controlled by adding a floor closer. PRL's Ruby Pivot system is available with overhead panel and sidelight connectors, which give the freedom of adding a transom and/or sidelights to your opening. The Ruby is suspended from above, leaving a trackless and uninterrupted floor.
PRL manufactures all-glass entrance doors for commercial and residential accessways. Frameless in design, our doors yield expansive all-glass appearances with their streamlined door rails, petite Euro fittings and corner patch rails. All-glass entry doors are sold as complete packages. Shipped with all hardware preinstalled, they include your choice of door style, glass type, hardware, lock and handles. We also supply 4 panic devices for all-glass door emergency exits.
We produce 5 standard and custom all-glass entrance doors in-house. Rendered in sizes up to 110" x 198", they're available in ½", 5/8" and ¾" thicknesses. Our custom all-glass doors are made-to-order. Offered in single, double and multiple configurations, you can quote them in oversizes with sandblasted graphics, specialized rail sizes and more. Our standard rails accept any type of entry door hardware.
All-Glass Entry Door Packages Include:
Door Style: P, BP, F, A, WS450 or custom
Glass Type: Tempered, laminated, acid etched, tinted & more
Hardware: Top & bottom rails, Euro fittings, corner patch rails, door stops, pivot brackets & more
Lock: Lever locks, deadbolts, electric strikes & more
Handles: Standard, offset, C-pulls, ladder, locking ladder, custom shapes & finishes
Panic Device Style (Optional): Classic, Unique, Innovative & Advanced
Accordion Bi-Fold doors can satisfy a wide spectrum of design and functionality requirements. These glass doors can be used in a range of applications and configurations. Accordions are flexible, offered as a top hung system with a floor guide and a reliable weather protection with an innovative seal system. These Accordion Bi-fold doors obtain the ability of being stacked, creating a completely obstructed opening. Engineered with the highest quality material.
|
Complete architectural handrail and guard railing systems in house manufactured. Leading the handrail industry in options to fit all your dry set, wet glaze, offset, standoff, and floor mount application designs:
|
PRL dexterous Aluminum Infinity Railing series contributes to an immaculate composition to any top rail style. This series is engineered to offer strength for comfort and stability.
|
Aesthetically and challenging astestic concepts are meet by a liason b/w expert craftmanship and computer control fabrication offer CNC precision and jewel like artistical edge fabrication.
Variety of glass countertop allow natural light to fill interior spaces while still practical by allowing the view of fine decorations.
Custom tabletops with multiple hole drilling, compound shapes, pattern cuts, exotic edging.
Custom displays offers unlimited adaptablity to unique design the beauty & strength with complex pattern cutting.
Sinktop with perfect match to modern gravity support elements with exotic edges, free form shapes, hand polishing, opaque glass and color coated background.