A horizontal lifeline system is a permanently installed, multi-span anchored cable which serves as an attachment point for travel restraint or fall protection.
Davit systems provide a means for suspending primary rigging equipment where clearing high parapets, skylights, and/or decorative moldings are required. This greater flexibility may also allow platforms to be stored at roof level.
Monorail rails are used to access difficult to reach areas or otherwise inaccessible exterior or interior glass areas. Monorails consist of an aluminum rail section which supports a traversing trolley.
Outrigger beams are ideal for accessing difficult to reach areas with primary rigging equipment. Portable beams can be relocated within the dedicated work zone and can also be designed to telescope outwards for extended reach.
Pro-Bel safety anchors are an effective, practical means of directly securing bosun's chair with decent control equipment, the most popular method of window cleaning today. They are also commonly used to secure lifelines and to tie back primary suspension equipment such as conventional (contractor supplied) outriggers and parapet wall clamps. NOTE: Note: Pro-Bel tie-back/lifeline anchors and direct rigging anchors are the same and are used interchangeably. Refer to Pro-Bel Safety & Tie-Back Anchors literature for complete product data.
Roof cars are engineered to accommodate long span booms making it possible to extend the platform beyond terraces or roofs at lower levels. This feature can reduce or eliminate the need for additional roof cars, davits, or other primary equipment at lower levels.
Stabilization systems are designing to keep the primary rigging equipment in contact with the building facade. Without stabilization, wind action could jeopardize worker safety or building faces could become damaged due to equipment impacting upon them.
Transportable suspended platforms (conventional equipment) are normally rented or supplied by the suspended maintenance contractor and often consist of a standard one piece platform usually manufactured of aluminum.
The chair is lightweight and simple to rig. Chairs are considered conventional equipment supplied by the window cleaning or other type contractor. A descent control device is primarily intended to allow downward movement only.
Roof Anchor is nailed to the ridge of roof (new or existing) at pre-determined intervals and then bent over with a hammer before covering the ridge with the new shingles.