Prospec Specialties Inc.
Prospec Specialties Inc.

Expansion Joints, Entrancing Matts/Grates, Wall Protection, Nosings

CONTACT INFO
26-5250 Satellite Dr.
Mississauga, ON, Canada L4W 5G5
Toll Free: 888-749-8456
Phone:
Request for information Prospec Specialties Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
SOCIAL

Seismic Expansion Joint Cover - LB Series

This is a Seismic Expansion Joint Cover designed for bridge application. It's a heavy duty modular system joint covers suitable both for asphalt and concrete road surfaces. Resistant to dynamic rolling loads and impacts.

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - HIC Series

This is a Floor to Wall Seismic Expansion Joint Cover, featuring a surface mount design with kinked cover plate and beveled edges for pedestrian safety. Heavy duty covers for car parks also available. The Cover plate is available in aluminum, stainless steel, brass and other custom finishes. Compression seal with silicone sealant is ideal for water tightness. 

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - HIS Series

This is a Floor to Floor Seismic Expansion Joint Cover, featuring a surface mount design with kinked cover plate and beveled edges for pedestrian safety. Heavy duty covers for car parks also available. The Cover plate is available in aluminum, stainless steel, brass and other custom finishes. Compression seal with silicone sealant is ideal for water tightness. 

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GIX Series

This is a Floor to Floor Seismic Expansion Joint Cover that has excellent shear movement, featuring a surface mounted design ideal for vehicular traffic areas with hinged beveled edges cover plate for pedestrian safety. Available in 304 or 316 grade, stainless steel. This is suitable for watertight applications.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - EES Series

This is a Floor to Floor all aluminum Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor finishes.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - EEC Series

This is a Floor to Floor all aluminum Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor finishes.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GHS Series

This is a Floor to Floor Seismic Expansion Joint Cover that has excellent shear movement, featuring a heavy duty sand blasted Cover Plate and foam seal for excellent compression recovery. This system is an excellent solution for retrofit and installations, offering beveled edges for pedestrian safety and pre-drilled counter-sunk holes for easy installations.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GHC Series

This is a Floor to Floor Seismic Expansion Joint Cover that has excellent shear movement, featuring a heavy duty sand blasted Cover Plate and foam seal for excellent compression recovery. This system is an excellent solution for retrofit and installations, offering beveled edges for pedestrian safety and pre-drilled counter-sunk holes for easy installations.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - MAC Series

This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - MAS Series

This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - MRC Series

This Floor to Wall Seismic Expansion Joint Cover, featuring a recessed mounted frames. It is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - MRS Series

This Floor to Floor Seismic Expansion Joint Cover, featuring a recessed mounted frames. It is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - MCC Series

This Floor to Wall Seismic Expansion Joint Cover, featuring a surface mounted frames. It is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - MCS Series

This Floor to Floor Seismic Expansion Joint Cover, featuring a surface mounted frames. It is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - MBC Series

This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - MBS Series

This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - LAX Series

This is a finger joint Seismic Expansion Joint Cover designed for bridge deck application. This is made of aluminum and steel anchors to withstand dynamic rolling loads and impacts.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - HKS Series

This Seismic Expansion Joint Cover is designed to be installed over wall/ceiling finishes featuring a snap-fit design for easy installation and is suitable for internal / external applications.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - HKC Series

This Seismic Expansion Joint Cover is designed to be installed over wall/ceiling finishes featuring a snap-fit design for easy installation and is suitable for internal / external applications.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GYC Series

This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GYC Series features covers and bases of tough marine grade stainless steel (grade 316-L).

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GYS Series

This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GYS Series features covers and bases of tough marine grade stainless steel (grade 316-L).

 

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GWC Series

This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GWC Series features aluminum bases (AA6061-T651) with stainless steel (grade 316-L) cover plates.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GWS Series

This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GWS Series features aluminum bases (AA6061-T651) with stainless steel (grade 316-L) cover plates.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GUC Series

This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GUC Series features cover and base plates of AA 6061-T651 (Special Hard Aluminum Alloy).

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GUS Series

This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GUS Series features cover and base plates of AA 6061-T651 (Special Hard Aluminum Alloy).

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GTC Series

This is a floor to wall Seismic Expansion Joint Cover made of heavy duty galvanized steel ideal for heavy traffic ramps and carpark bridges.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GTS Series

This is a floor to floor Seismic Expansion Joint Cover made of heavy duty galvanized steel ideal for heavy traffic ramps and carpark bridges.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GGC Series

This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GGC Series features aluminum bases (AA6061-T651) with stainless steel (grade 316-L) cover plates. This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GGS Series

This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GGS Series features aluminum bases (AA6061-T651) with stainless steel (grade 316-L) cover plates. This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GFC Series

This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GFC Series features covers and bases of tough marine grade stainless steel (grade 316-L). This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GFS Series

This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GFS Series features covers and bases of tough marine grade stainless steel (grade 316-L). This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GEC Series

This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GEC Series features cover and base plates of AA 6061-T651 (Special Hard Aluminum Alloy). This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GES Series

This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GES Series features cover and base plates of AA 6061-T651 (Special Hard Aluminum Alloy). This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GDC Series

This Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GDC Series features a cover plate of Marine grade (316-L) stainless steel. This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GDS Series

This Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GDS Series features a cover plate of Marine grade (316-L) stainless steel. This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GCC Series

This Seismic Expansion Joint Cover features a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GCC Series features a cover plate of AA-6061 - T 651 (Special Hard Aluminum Alloy). This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GCS Series

This Seismic Expansion Joint Cover features a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GCS Series features a cover plate of AA-6061 - T 651 (Special Hard Aluminum Alloy). This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - HFC Series

This is a Floor to Wall Seismic Expansion Joint Cover, featuring a Standard Cover Plate. It's an economical solution for retrofit and surface mount installations, designed specifically for uneven slab conditions. Pre-drilled, counter sunk holes make installation easy! This Cover Plate is available in Mill Finish.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - HFS Series

This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Standard Cover Plate. It's an economical solution for retrofit and surface mount installations, designed specifically for uneven slab conditions. Pre-drilled, counter sunk holes make installation easy, while the beveled edges and serrated plates provide traction for pedestrian traffic. This Cover Plate is available in Mill Finish.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GBC Series

This Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GBC Series features a cover plate of Marine grade (316-L) stainless steel.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GBS Series

This Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GBS Series features a cover plate of Marine grade (316-L) stainless steel.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GAC Series

This Floor to Wall Seismic Expansion Joint Cover features a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GAC Series features a cover plate of AA-6061 - T 651 (Special Hard Aluminum Alloy).

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - GAS Series

This Floor to Floor Seismic Expansion Joint Cover features a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GAS Series features a cover plate of AA-6061 - T 651 (Special Hard Aluminum Alloy).

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - FKC Series

This is a Wall to Ceiling / Corner Seismic Expansion Joint Cover, featuring a Centering Bar System for extra wide joints that eliminates need for an expensive pantograph. Even in ceiling applications, the face of the seal resists sagging and remains flat. Meanwhile, the available extra large length Santoprene/Vinyl/Silicon seals provide for weather-tight transitions.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - FKS Series

This is a Wall to Wall or Ceiling to Ceiling Seismic Expansion Joint Cover, featuring a Centering Bar System for extra wide joints that eliminates need for an expensive pantograph. Even in ceiling to ceiling applications, the face of the seal resists sagging and remains flat. Meanwhile, the available extra large length Santoprene/Vinyl/Silicon seals provide for weather-tight transitions.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - HAC Series

This is a Floor to Wall Thermal Expansion Joint Cover, featuring a Standard Cover Plate. This Cover Plate is an economical solution for retrofit and surface mount installations, offering beveled edges for pedestrian safety and pre-drilled counter-sunk holes for easy installation. The Cover Plate is available in stainless steel and other custom finishes. Our best value in a Thermal Cover Plate!

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - HAS Series

This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Standard Cover Plate. This Cover Plate is an economical solution for retrofit and surface mount installations, offering beveled edges for pedestrian safety and pre-drilled counter-sunk holes for easy installation. The Cover Plate is available in stainless steel and other custom finishes.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - FBC Series

This is a Ceiling to Wall Seismic Expansion Joint Cover, featuring a Santoprene/Vinyl/Silicon seal design that allows for fluid seismic movement during joint expansion and contraction. Unique seal barbs provide for secure engagement in the frame, making installation easier. Meanwhile, the frame pop rivets to any T-Bar profile in suspended ceiling systems.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - FBS Series

This is a Ceiling to Ceiling Seismic Expansion Joint Cover, featuring a Santoprene/Vinyl/Silicon seal design that allows for fluid seismic movement during joint expansion and contraction. Unique seal barbs provide for secure engagement in the frame, making installation easier. Meanwhile, the frame pop rivets to any T-Bar profile in suspended ceiling systems.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - FAC Series

This is a Wall to Wall / Corner Seismic Expansion Joint Cover, featuring a Santoprene/Vinyl/Silicon seal design that allows for fluid seismic movement during joint expansion and contraction. Unique seal barbs provide for secure engagement in the frame, making installation easier. Meanwhile, the frame allows for finishing with joint compound or wall covering.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - FAS Series

This is a Wall to Wall Seismic Expansion Joint Cover, featuring a Santoprene/Vinyl/Silicon seal design that allows for fluid seismic movement during joint expansion and contraction. Unique seal barbs provide for secure engagement in the frame, making installation easier. Meanwhile, the frame allows for finishing with joint compound or wall covering.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - EBC Series

This is a Floor to Wall all brass Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - EBS Series

This is a Floor to Floor all brass Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - ESC Series

This is a Floor to Wall all stainless steel Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - ESS Series

This is a Floor to Floor all stainless steel Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - EKC Series

This is a Floor to Wall all aluminum Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The dual flexible seals offer a secure fit and yet retain flexibility and absorb limit serviceable seismic movement.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - EKS Series

This is a Floor to Floor all aluminum Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The dual flexible seals offer a secure fit and yet retain flexibility and absorb limit serviceable seismic movement. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - EAC Series

This is a Floor to Wall all aluminum Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The "Zero Sight Line" effect is preferred by interior designers, who also appreciate that the Silicon Sealant system matches grout lines in their floor designs. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - EAS Series

This is a Floor to Floor all aluminum Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The "Zero Sight Line" effect is preferred by interior designers, who also appreciate that the Silicon Sealant system matches grout lines in their floor designs. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - DSC Series

This is a Floor to Wall Seismic Expansion Joint Cover, featuring a Centering Bar System. Its tapered center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes. DSC Series is designed for retrofits, additions, and renovations - the surface mount means there's no need for blockouts.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - DSS Series

This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Centering Bar System. Its tapered center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes. DSS Series is designed for retrofits, additions, and renovations - the surface mount means there's no need for blockouts.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - DMC Series

This is a Wall to Wall / Corner Seismic Expansion Joint Cover, featuring a Glide Plate and Centering Bar System. Designed to be adaptable to many wall finishes, including drywall and tile, the DMC series is perfect for renovations and surface mount installations. Choose from several versatile finishes, including Anodized, Powder Coat or Mill Finish.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - DMS Series

This is a Wall to Wall Seismic Expansion Joint Cover, featuring a Glide Plate and Centering Bar System. Designed to be adaptable to many wall finishes, including drywall and tile, the DMS series is perfect for renovations and surface mount installations. Choose from several versatile finishes, including Anodized, Powder Coat or Mill Finish.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - DFC Series

This is a Floor to Wall Seismic Expansion Joint Cover, featuring a Centering Bar System. Its tapered center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes. Exposed fasteners tend to allow for easier maintenance.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - DFS Series

This is a Floor to Floor and Wall to Wall Seismic Expansion Joint Cover, featuring a Centering Bar System. Its tapered center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes. Exposed fasteners tend to allow for easier maintenance.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - DCC Series

This is a Wall to Wall / Corner Seismic Expansion Joint Cover, featuring a Glide Plate and Centering Bar System. Its 5/8" recessed frame is designed for drywall installations or can be surface mounted, while the snap-fit cover design makes for easy on-site assembly. Choose from several versatile finishes, including Anodized, Powder Coat or Mill Finish.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - DCS Series

This is a Wall to Wall Seismic Expansion Joint Cover, featuring a Glide Plate and Centering Bar System. Its 5/8" recessed frame is designed for drywall installations or can be surface mounted, while the snap-fit cover design makes for easy on-site assembly. Choose from several versatile finishes, including Anodized, Powder Coat or Mill Finish.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - CPC Series

This is a Floor to Wall Seismic Expansion Joint Cover specially designed for carpeted floors, featuring recessed-mount frames that create a single sight line. This single, narrow sight line is preferred by interior designers. CPC Series is rated for high pedestrian load, making this system ideal for heavy traffic areas.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - CPS Series

This is a Floor to Floor Seismic Expansion Joint Cover specially designed for carpeted floors, featuring recessed-mount frames that create a single sight line. This single, narrow sight line is preferred by interior designers. CPS Series is rated for high pedestrian load, making this system ideal for heavy traffic areas.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - CBC Series

This is a Wall to Wall / Corner Seismic Expansion Joint Cover, featuring a Glide Plate System. Its 5/8" recessed frame is designed for drywall installations or can be surface mounted, while the snap-fit cover design makes for easy on-site assembly, with no exposed fasteners. Choose from several versatile finishes, including Anodized, Powder Coat or Mill Finish.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - CBS Series

This is a Wall to Wall Seismic Expansion Joint Cover, featuring a Glide Plate System. Its 5/8" recessed frame is designed for drywall installations or can be surface mounted, while the snap-fit cover design makes for easy on-site assembly, with no exposed fasteners. Choose from several versatile finishes, including Anodized, Powder Coat or Mill Finish.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - DES Series

This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Centering Bar System. Its curved center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - DTC Series

This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Centering Bar System. Its curved center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes. DTC Series is designed for retrofits, additions, and renovations - the surface mount means there's no need for blockouts.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - DTS Series

This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Centering Bar System. Its curved center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes. DTS Series is designed for retrofits, additions, and renovations - the surface mount means there's no need for blockouts.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - DEC Series

This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Centering Bar System. Its curved center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - CAC Series

This is a Floor to Wall Seismic Expansion Joint Cover, featuring a Glide Plate System. Its NO-BUMP configuration makes the system ADA Compliant, while the recessed frame accommodates all floor finishes including concrete, terrazzo, tile, VCT, and carpet. This Cover Plate is available in Anodized, Powder Coat or Mill Finish.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - CAS Series

This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Glide Plate System. Its NO-BUMP configuration makes the system ADA Compliant, while the recessed frame accommodates all floor finishes including concrete, terrazzo, tile, VCT, and carpet. This Cover Plate is available in Anodized, Powder Coat or Mill Finish.

 

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - FUX Series

This is floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design ideal for vehicular traffic areas with beveled edges cover plate for pedestrian safety. Available in 304 or 316 grade, stainless steel. This is suitable for watertight applications.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - FHX Series

This is floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design ideal for vehicular traffic areas with beveled edges cover plate for pedestrian safety. Available in 304 or 316 grade, stainless steel. This is suitable for watertight applications.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - HDC Series

This is a Thermal Expansion Joint Cover, featuring a Standard Cover Plate - an economical solution for retrofit and surface mount installations! The spring clip design provides for easy on-site installation. This Cover Plate is available in Anodized, Powder Coat or Mill Finish.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - HDS Series

This is a Thermal Expansion Joint Cover, featuring a Standard Cover Plate - an economical solution for retrofit and surface mount installations! The spring clip design provides for easy on-site installation. This Cover Plate is available in Anodized, Powder Coat or Mill Finish.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - BWC Series

This is a Floor to Wall Thermal Expansion Joint Cover adaptable to many floor finishes, featuring recessed-mount frames that minimize sight lines. A snap-fit design provides for easy on-site assembly. The dual flexible seals offer a secure fit and yet retain optimal flexibility and absorb limited serviceable seismic movement. Extra wide joint widths are available, as well as an optional vapor barrier that slides into the frame for easy installation. Additional  options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - BWS Series

This is a Floor to Floor Thermal Expansion Joint Cover adaptable to many floor finishes, featuring recessed-mount frames that minimize sight lines. A snap-fit design provides for easy on-site assembly. The dual flexible seals offer a secure fit and yet retain optimal flexibility and absorb limited serviceable seismic movement. Extra wide joint widths are available, as well as an optional vapor barrier that slides into the frame for easy installation. Additional  options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - BVC Series

This is a Floor to Wall Thermal Expansion Joint Cover, featuring recessed-mount frames that minimize sight lines, and a snap-fit design for easy on-site assembly. The dual flexible seals provide a secure fit and yet retain optimal flexibility and absorb limited serviceable seismic movement. Extra wide joint widths are available, as well as an optional vapor barrier that slides into the frame for easy installation. Additional  options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - BVS Series

This is a Floor to Floor Thermal Expansion Joint Cover, featuring recessed-mount frames that minimize sight lines, and a snap-fit design for easy on-site assembly. The dual flexible seals provide a secure fit and yet retain optimal flexibility and absorb limited serviceable seismic movement. Extra wide joint widths are available, as well as an optional vapor barrier that slides into the frame for easy installation. Additional  options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - BUC Series

This is a Floor to Wall Thermal Expansion Joint Cover, featuring recessed-mount frames that minimize sight lines, and a snap-fit design for easy on-site assembly. The dual flexible seals provide a secure fit and yet retain flexibility. This design adapts easily to many different floor finishes. Extra wide joint widths are available, as well as an optional vapor barrier that slides into the frame for easy installation. Additional  options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - BUS Series

This is a Floor to Floor Thermal Expansion Joint Cover, featuring recessed-mount frames that minimize sight lines, and a snap-fit design for easy on-site assembly. The dual flexible seals provide a secure fit and yet retain flexibility. The below-floor blockout design adapts easily to many different floor finishes. Extra wide joint widths are available, as well as an optional vapor barrier that slides into the frame for easy installation. Additional  options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - AMC Series

This is a Wall to Wall Thermal Expansion Joint Cover System for Drywall Finishes. The Frame allows for finishing with joint compound or wall covering. The dual flexible seals offer a secure fit and yet retain optimal flexibility.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - AMS Series

This is a Wall to Wall Thermal Expansion Joint Cover System for Drywall Finishes. The Frame allows for finishing with joint compound or wall covering. The dual flexible seals offer a secure fit and yet retain optimal flexibility. Select the pre-assembled version to cut time and labor during installation!

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - ANC Series

This is a floor to wall Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on aluminum top for aesthetic purposes. This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - ANS Series

This is a floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on aluminum top for aesthetic purposes. This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - ATC Series

This is a floor to wall Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on stainless steel top for aesthetic purposes. This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - ATS Series

This is a floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on stainless steel top for aesthetic purposes. This system is specially designed to accommodate sub-floors of variable heights.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - ALC Series

This is a floor to wall Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on aluminum top for aesthetic purposes.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - ALS Series

This is a floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on aluminum top for aesthetic purposes.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - AOC Series

This is floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens with beveled edges cover plate for pedestrian safety. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on stainless steel or aluminum cover plate for aesthetic purposes.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - AOS Series

This is floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens with beveled edges cover plate for pedestrian safety. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on stainless steel or aluminum cover plate for aesthetic purposes.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - AKC Series

This is a floor to wall Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on stainless steel top for aesthetic purposes.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - AKS Series

This is a floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on stainless steel top for aesthetic purposes.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - AFC Series

This is a Floor to Wall Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are suitable for carpet. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - AFS Series

This is a Floor to Floor Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are suitable for carpet. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - AEC Series

This is a Floor to Wall Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are adaptable to multiple floor finishes including VCT, sheet vinyl & carpet. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - AES Series

This is a Floor to Floor Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are adaptable to multiple floor finishes including VCT, sheet vinyl & carpet. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - ADC Series

This is a Floor to Wall Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are adaptable to multiple floor finishes including concrete, VCT & sheet vinyl. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional  options include water & fire barrier.

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - ADS Series

This is a Floor to Floor Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are adaptable to multiple floor finishes including concrete, VCT & sheet vinyl. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional  options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - ACC Series

This is a Floor to Wall Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are adaptable to multiple floor finishes including concrete, VCT & sheet vinyl. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional  options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - ACS Series

This is a Floor to Floor Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are adaptable to multiple floor finishes including concrete, VCT & sheet vinyl. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional  options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - ABC Series

This is a Wall to Wall Thermal Expansion Joint Cover with a Recess Mount that's adaptable to any 5/8" wall and ceiling finish, including drywall, plaster and tile. The recessed mount frame creates a minimal sightline while our snap-fit design provides for easy on-site assembly. The dual flexible seals offer a secure fit and yet retain optimal flexibility and absorb limited serviceable seismic movement.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - ABS Series

This is a Wall to Wall Thermal Expansion Joint Cover with a Recess Mount that's adaptable to any 5/8" wall and ceiling finish, including drywall, plaster and tile. The recessed mount frame creates a minimal sightline while our snap-fit design provides for easy on-site assembly. The dual flexible seals offer a secure fit and yet retain optimal flexibility and absorb limited serviceable seismic movement.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - KEC Series

This is an Interior / Exterior Thermal Expansion Joint Cover, designed for Carpark and Bridge Decks. This Santoprene/EPDM seals system install with the surface mount frame, means there's no need for blockouts. This is suitable for watertight applications.

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - KES Series

This is an Interior / Exterior Thermal Expansion Joint Cover, designed for Carpark and Bridge Decks. This Santoprene/EPDM seals system install with the surface mount frame, means there's no need for blockouts. This is suitable for watertight applications.

 

Rated 5 based on 1 product reviews

Seismic Expansion Joint Cover - FFS Series

This is a floor to floor Seismic Expansion Joint Cover, designed for Road and Bridges application. Santoprene/EPDM Seals system installs with high strength adhesive and ideal for movement tractability as well as water tightness..

 

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - AAC Series

This is a Floor to Wall Thermal Expansion Joint Cover, featuring a recessed design that minimizes sight lines. The flexible seal provides  a secure fit and yet retains flexibility. The below-floor blockout design adapts easily to many different floor finishes. An optional  vapor barrier slides into the frame for easy installation. Additional  options include water & fire barrier.

Rated 5 based on 1 product reviews

Thermal Expansion Joint Cover - AAS Series

This is a Floor to Floor Thermal Expansion Joint Cover, featuring a recessed design that minimizes sight lines. The flexible seal provides  a secure fit and yet retains flexibility. The below-floor blockout design adapts easily to many different floor finishes. An optional  vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.

 

Rated 5 based on 1 product reviews

Control Joints - USS Series

The USS Series is a field limitation joint made up of stainless steel profiles with durable and UV resistant. Very minimal sightline and is specially design to absorb ceramic tile movements.

 

Rated 5 based on 1 product reviews

Control Joints - UBS Series

The UBS Series is a field limitation joint made up of brass profiles with durable and UV resistant. Very minimal sightline and is specially design to absorb ceramic tile movements.

 

Rated 5 based on 1 product reviews

Control Joints - UAS series

The UAS Series is a field limitation joint made up of aluminum profiles with durable and UV resistant. Very minimal sightline and is specially design to absorb ceramic tile movements.

 

Rated 5 based on 1 product reviews

Control Joints - YCS Series

The YCS Series is a field limitation joint made up of stainless steel profiles with durable and UV resistant santoprene. Very minimal sightline and is specially design to absorb ceramic tile movements.

 

Rated 5 based on 1 product reviews

Control Joints - YBS Series

The YBS Series is a field limitation joint made up of brass profiles with durable and UV resistant santoprene. Very minimal sightline and is specially design to absorb ceramic tile movements.

 

Rated 5 based on 1 product reviews

Control Joints - YAS Series

The YAS Series is a field limitation joint made up of aluminum profiles with durable and UV resistant santoprene. Very minimal sightline and is specially design to absorb ceramic tile movements.

 

Rated 5 based on 1 product reviews

Control Joints - XSS Series

The XSS Series is a field limitation joint made up of stainless steel profiles with durable and UV resistant santoprene. Very minimal sightline and is specially design to absorb ceramic tile movements.

 

Rated 5 based on 1 product reviews

Control Joints - XBS Series

The XBS Series is a field limitation joint made up of brass profiles with durable and UV resistant santoprene. Very minimal sightline and is specially design to absorb ceramic tile movements.

 

Rated 5 based on 1 product reviews

Control Joints - XAS Series

The XAS Series is a field limitation joint made up of aluminum profiles with durable and UV resistant santoprene. Very minimal sightline and is specially design to absorb ceramic tile movements.

 

Rated 5 based on 1 product reviews

Control Joints - WSS Series

The WSS Series is a field limitation joint made up of stainless steel profiles with durable and UV resistant santoprene and anchoring steel. Very minimal sightline and is specially design to absorb ceramic tile movements.

 

Rated 5 based on 1 product reviews

Control Joints - WBS Series

The WBS Series is a field limitation joint made up of brass profiles with durable and UV resistant santoprene and anchoring steel. Very minimal sightline and is specially design to absorb ceramic tile movements.

 

Rated 5 based on 1 product reviews

Control Joints - WAS Series

The WAS Series is a field limitation joint made up of aluminum profiles with durable and UV resistant santoprene and anchoring steel. Very minimal sightline and is specially design to absorb ceramic tile movements.

 

Rated 5 based on 1 product reviews

Control Joints - VSS Series

The VSS Series is a transition joint made up of single stainless steel profile. It has a very minimal sightline and is specially design for easy installation.

 

Rated 5 based on 1 product reviews

Control Joints - VBS Series

The VBS Series is a transition joint made up of single brass profile. It has a very minimal sightline and is specially design for easy installation.

 

Rated 5 based on 1 product reviews

Control Joints - VAS Series

The VAS Series is a transition joint made up of single aluminum profile. It has a very minimal sightline and is specially design for easy installation.

 

Rated 5 based on 1 product reviews

Exterior Joint Covers - LB Series

This is a Seismic Expansion Joint Cover designed for bridge application. It's a heavy duty modular system joint covers suitable both for asphalt and concrete road surfaces. Resistant to dynamic rolling loads and impacts.

 

Rated 5 based on 1 product reviews

Exterior Joint Covers - LTX Series

This is an Exterior Thermal Expansion Joint Cover ideal for bridges, parking decks, service areas and ports. It's a heavy-duty moulded joint cover that can be ordered in natural or SBR rubber and features a aluminum reinforcment for very heavy duty applications. The system is UV, acid and alkali resistant and stands up to high levels of impact and abrasion from road and highway traffic. The joint modules interlock with added sealant to ensure a water-tight fit and smooth transit for wheeled vehicles, but directional changes are available.

 

Rated 5 based on 1 product reviews

Exterior Joint Covers - KJS Series

This is a Roof Expansion Joint Cover designed to remain watertight and to accommodate seismic movement, featuring a surface mount installation with standard EPDM seal system. Suitable for external applications.

 

Rated 5 based on 1 product reviews

Exterior Joint Covers - SBC Series

This is a Roof Expansion Joint Systems designed to remain watertight during severe seismic movement. This system features standard EPDM bellows with G.I. flanges, while flanges in optional stainless steel, copper, aluminum and EPDM are available. Splicing kits and factory preformed transitions are also available for simple installation.

 

Rated 5 based on 1 product reviews

Exterior Joint Covers - SBS Series

This is a Roof Expansion Joint Systems designed to remain watertight during severe seismic movement. This system features standard EPDM bellows with G.I. flanges, while flanges in optional stainless steel, copper, aluminum and EPDM are available. Splicing kits and factory preformed transitions are also available for simple installation.

 

Rated 5 based on 1 product reviews

Exterior Joint Covers - SAC Series

This is a Roof Expansion Joint Systems designed to remain watertight during severe seismic movement. This system features standard EPDM bellows with galvanized flanges, while flanges in optional stainless steel, copper, aluminum and EPDM are available. Splicing kits and factory preformed transitions are also available for simple installation.

 

Rated 5 based on 1 product reviews

Exterior Joint Covers - SAS Series

This is a Roof Expansion Joint Systems designed to remain watertight during severe seismic movement. This system features standard EPDM bellows with galvanized flanges, while flanges in optional stainless steel, copper, aluminum and EPDM are available. Splicing kits and factory preformed transitions are also available for simple installation.

 

Rated 5 based on 1 product reviews