This is a Seismic Expansion Joint Cover designed for bridge application. It's a heavy duty modular system joint covers suitable both for asphalt and concrete road surfaces. Resistant to dynamic rolling loads and impacts.
This is a Floor to Wall Seismic Expansion Joint Cover, featuring a surface mount design with kinked cover plate and beveled edges for pedestrian safety. Heavy duty covers for car parks also available. The Cover plate is available in aluminum, stainless steel, brass and other custom finishes. Compression seal with silicone sealant is ideal for water tightness.
This is a Floor to Floor Seismic Expansion Joint Cover, featuring a surface mount design with kinked cover plate and beveled edges for pedestrian safety. Heavy duty covers for car parks also available. The Cover plate is available in aluminum, stainless steel, brass and other custom finishes. Compression seal with silicone sealant is ideal for water tightness.
This is a Floor to Floor Seismic Expansion Joint Cover that has excellent shear movement, featuring a surface mounted design ideal for vehicular traffic areas with hinged beveled edges cover plate for pedestrian safety. Available in 304 or 316 grade, stainless steel. This is suitable for watertight applications.
This is a Floor to Floor all aluminum Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor finishes.
This is a Floor to Floor all aluminum Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor finishes.
This is a Floor to Floor Seismic Expansion Joint Cover that has excellent shear movement, featuring a heavy duty sand blasted Cover Plate and foam seal for excellent compression recovery. This system is an excellent solution for retrofit and installations, offering beveled edges for pedestrian safety and pre-drilled counter-sunk holes for easy installations.
This is a Floor to Floor Seismic Expansion Joint Cover that has excellent shear movement, featuring a heavy duty sand blasted Cover Plate and foam seal for excellent compression recovery. This system is an excellent solution for retrofit and installations, offering beveled edges for pedestrian safety and pre-drilled counter-sunk holes for easy installations.
This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.
This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.
This Floor to Wall Seismic Expansion Joint Cover, featuring a recessed mounted frames. It is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.
This Floor to Floor Seismic Expansion Joint Cover, featuring a recessed mounted frames. It is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.
This Floor to Wall Seismic Expansion Joint Cover, featuring a surface mounted frames. It is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.
This Floor to Floor Seismic Expansion Joint Cover, featuring a surface mounted frames. It is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.
This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.
This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. This simple, tough design is extremely cost-effective, offering great value in a heavy-duty joint cover.
This is a finger joint Seismic Expansion Joint Cover designed for bridge deck application. This is made of aluminum and steel anchors to withstand dynamic rolling loads and impacts.
This Seismic Expansion Joint Cover is designed to be installed over wall/ceiling finishes featuring a snap-fit design for easy installation and is suitable for internal / external applications.
This Seismic Expansion Joint Cover is designed to be installed over wall/ceiling finishes featuring a snap-fit design for easy installation and is suitable for internal / external applications.
This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GYC Series features covers and bases of tough marine grade stainless steel (grade 316-L).
This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GYS Series features covers and bases of tough marine grade stainless steel (grade 316-L).
This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GWC Series features aluminum bases (AA6061-T651) with stainless steel (grade 316-L) cover plates.
This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GWS Series features aluminum bases (AA6061-T651) with stainless steel (grade 316-L) cover plates.
This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GUC Series features cover and base plates of AA 6061-T651 (Special Hard Aluminum Alloy).
This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GUS Series features cover and base plates of AA 6061-T651 (Special Hard Aluminum Alloy).
This is a floor to wall Seismic Expansion Joint Cover made of heavy duty galvanized steel ideal for heavy traffic ramps and carpark bridges.
This is a floor to floor Seismic Expansion Joint Cover made of heavy duty galvanized steel ideal for heavy traffic ramps and carpark bridges.
This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GGC Series features aluminum bases (AA6061-T651) with stainless steel (grade 316-L) cover plates. This system is specially designed to accommodate sub-floors of variable heights.
This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GGS Series features aluminum bases (AA6061-T651) with stainless steel (grade 316-L) cover plates. This system is specially designed to accommodate sub-floors of variable heights.
This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GFC Series features covers and bases of tough marine grade stainless steel (grade 316-L). This system is specially designed to accommodate sub-floors of variable heights.
This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GFS Series features covers and bases of tough marine grade stainless steel (grade 316-L). This system is specially designed to accommodate sub-floors of variable heights.
This Floor to Wall Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GEC Series features cover and base plates of AA 6061-T651 (Special Hard Aluminum Alloy). This system is specially designed to accommodate sub-floors of variable heights.
This Floor to Floor Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. GES Series features cover and base plates of AA 6061-T651 (Special Hard Aluminum Alloy). This system is specially designed to accommodate sub-floors of variable heights.
This Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GDC Series features a cover plate of Marine grade (316-L) stainless steel. This system is specially designed to accommodate sub-floors of variable heights.
This Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GDS Series features a cover plate of Marine grade (316-L) stainless steel. This system is specially designed to accommodate sub-floors of variable heights.
This Seismic Expansion Joint Cover features a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GCC Series features a cover plate of AA-6061 - T 651 (Special Hard Aluminum Alloy). This system is specially designed to accommodate sub-floors of variable heights.
This Seismic Expansion Joint Cover features a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GCS Series features a cover plate of AA-6061 - T 651 (Special Hard Aluminum Alloy). This system is specially designed to accommodate sub-floors of variable heights.
This is a Floor to Wall Seismic Expansion Joint Cover, featuring a Standard Cover Plate. It's an economical solution for retrofit and surface mount installations, designed specifically for uneven slab conditions. Pre-drilled, counter sunk holes make installation easy! This Cover Plate is available in Mill Finish.
This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Standard Cover Plate. It's an economical solution for retrofit and surface mount installations, designed specifically for uneven slab conditions. Pre-drilled, counter sunk holes make installation easy, while the beveled edges and serrated plates provide traction for pedestrian traffic. This Cover Plate is available in Mill Finish.
This Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GBC Series features a cover plate of Marine grade (316-L) stainless steel.
This Seismic Expansion Joint Cover is a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GBS Series features a cover plate of Marine grade (316-L) stainless steel.
This Floor to Wall Seismic Expansion Joint Cover features a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GAC Series features a cover plate of AA-6061 - T 651 (Special Hard Aluminum Alloy).
This Floor to Floor Seismic Expansion Joint Cover features a high load bearing system ideal for vehicular traffic areas, such as parking garages and warehouses. This Heavy Duty System is fully engineered for both pneumatic and solid tires. Simple, rugged design makes this system a cost-effective option. GAS Series features a cover plate of AA-6061 - T 651 (Special Hard Aluminum Alloy).
This is a Wall to Ceiling / Corner Seismic Expansion Joint Cover, featuring a Centering Bar System for extra wide joints that eliminates need for an expensive pantograph. Even in ceiling applications, the face of the seal resists sagging and remains flat. Meanwhile, the available extra large length Santoprene/Vinyl/Silicon seals provide for weather-tight transitions.
This is a Wall to Wall or Ceiling to Ceiling Seismic Expansion Joint Cover, featuring a Centering Bar System for extra wide joints that eliminates need for an expensive pantograph. Even in ceiling to ceiling applications, the face of the seal resists sagging and remains flat. Meanwhile, the available extra large length Santoprene/Vinyl/Silicon seals provide for weather-tight transitions.
This is a Floor to Wall Thermal Expansion Joint Cover, featuring a Standard Cover Plate. This Cover Plate is an economical solution for retrofit and surface mount installations, offering beveled edges for pedestrian safety and pre-drilled counter-sunk holes for easy installation. The Cover Plate is available in stainless steel and other custom finishes. Our best value in a Thermal Cover Plate!
This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Standard Cover Plate. This Cover Plate is an economical solution for retrofit and surface mount installations, offering beveled edges for pedestrian safety and pre-drilled counter-sunk holes for easy installation. The Cover Plate is available in stainless steel and other custom finishes.
This is a Ceiling to Wall Seismic Expansion Joint Cover, featuring a Santoprene/Vinyl/Silicon seal design that allows for fluid seismic movement during joint expansion and contraction. Unique seal barbs provide for secure engagement in the frame, making installation easier. Meanwhile, the frame pop rivets to any T-Bar profile in suspended ceiling systems.
This is a Ceiling to Ceiling Seismic Expansion Joint Cover, featuring a Santoprene/Vinyl/Silicon seal design that allows for fluid seismic movement during joint expansion and contraction. Unique seal barbs provide for secure engagement in the frame, making installation easier. Meanwhile, the frame pop rivets to any T-Bar profile in suspended ceiling systems.
This is a Wall to Wall / Corner Seismic Expansion Joint Cover, featuring a Santoprene/Vinyl/Silicon seal design that allows for fluid seismic movement during joint expansion and contraction. Unique seal barbs provide for secure engagement in the frame, making installation easier. Meanwhile, the frame allows for finishing with joint compound or wall covering.
This is a Wall to Wall Seismic Expansion Joint Cover, featuring a Santoprene/Vinyl/Silicon seal design that allows for fluid seismic movement during joint expansion and contraction. Unique seal barbs provide for secure engagement in the frame, making installation easier. Meanwhile, the frame allows for finishing with joint compound or wall covering.
This is a Floor to Wall all brass Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.
This is a Floor to Floor all brass Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.
This is a Floor to Wall all stainless steel Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.
This is a Floor to Floor all stainless steel Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.
This is a Floor to Wall all aluminum Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The dual flexible seals offer a secure fit and yet retain flexibility and absorb limit serviceable seismic movement.
This is a Floor to Floor all aluminum Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The dual flexible seals offer a secure fit and yet retain flexibility and absorb limit serviceable seismic movement. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.
This is a Floor to Wall all aluminum Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The "Zero Sight Line" effect is preferred by interior designers, who also appreciate that the Silicon Sealant system matches grout lines in their floor designs. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.
This is a Floor to Floor all aluminum Seismic Expansion Joint Cover, featuring a POP UP System, which is ideal for high grade marble, granite, limestone and paver floor/wall finishes. The "Zero Sight Line" effect is preferred by interior designers, who also appreciate that the Silicon Sealant system matches grout lines in their floor designs. The Centering Bar/Compression Spring assembly repositions the pan after seismic movement, reducing maintenance.
This is a Floor to Wall Seismic Expansion Joint Cover, featuring a Centering Bar System. Its tapered center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes. DSC Series is designed for retrofits, additions, and renovations - the surface mount means there's no need for blockouts.
This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Centering Bar System. Its tapered center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes. DSS Series is designed for retrofits, additions, and renovations - the surface mount means there's no need for blockouts.
This is a Wall to Wall / Corner Seismic Expansion Joint Cover, featuring a Glide Plate and Centering Bar System. Designed to be adaptable to many wall finishes, including drywall and tile, the DMC series is perfect for renovations and surface mount installations. Choose from several versatile finishes, including Anodized, Powder Coat or Mill Finish.
This is a Wall to Wall Seismic Expansion Joint Cover, featuring a Glide Plate and Centering Bar System. Designed to be adaptable to many wall finishes, including drywall and tile, the DMS series is perfect for renovations and surface mount installations. Choose from several versatile finishes, including Anodized, Powder Coat or Mill Finish.
This is a Floor to Wall Seismic Expansion Joint Cover, featuring a Centering Bar System. Its tapered center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes. Exposed fasteners tend to allow for easier maintenance.
This is a Floor to Floor and Wall to Wall Seismic Expansion Joint Cover, featuring a Centering Bar System. Its tapered center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes. Exposed fasteners tend to allow for easier maintenance.
This is a Wall to Wall / Corner Seismic Expansion Joint Cover, featuring a Glide Plate and Centering Bar System. Its 5/8" recessed frame is designed for drywall installations or can be surface mounted, while the snap-fit cover design makes for easy on-site assembly. Choose from several versatile finishes, including Anodized, Powder Coat or Mill Finish.
This is a Wall to Wall Seismic Expansion Joint Cover, featuring a Glide Plate and Centering Bar System. Its 5/8" recessed frame is designed for drywall installations or can be surface mounted, while the snap-fit cover design makes for easy on-site assembly. Choose from several versatile finishes, including Anodized, Powder Coat or Mill Finish.
This is a Floor to Wall Seismic Expansion Joint Cover specially designed for carpeted floors, featuring recessed-mount frames that create a single sight line. This single, narrow sight line is preferred by interior designers. CPC Series is rated for high pedestrian load, making this system ideal for heavy traffic areas.
This is a Floor to Floor Seismic Expansion Joint Cover specially designed for carpeted floors, featuring recessed-mount frames that create a single sight line. This single, narrow sight line is preferred by interior designers. CPS Series is rated for high pedestrian load, making this system ideal for heavy traffic areas.
This is a Wall to Wall / Corner Seismic Expansion Joint Cover, featuring a Glide Plate System. Its 5/8" recessed frame is designed for drywall installations or can be surface mounted, while the snap-fit cover design makes for easy on-site assembly, with no exposed fasteners. Choose from several versatile finishes, including Anodized, Powder Coat or Mill Finish.
This is a Wall to Wall Seismic Expansion Joint Cover, featuring a Glide Plate System. Its 5/8" recessed frame is designed for drywall installations or can be surface mounted, while the snap-fit cover design makes for easy on-site assembly, with no exposed fasteners. Choose from several versatile finishes, including Anodized, Powder Coat or Mill Finish.
This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Centering Bar System. Its curved center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes.
This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Centering Bar System. Its curved center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes. DTC Series is designed for retrofits, additions, and renovations - the surface mount means there's no need for blockouts.
This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Centering Bar System. Its curved center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes. DTS Series is designed for retrofits, additions, and renovations - the surface mount means there's no need for blockouts.
This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Centering Bar System. Its curved center plate design maintains a smooth transition. Flooring can be inserted under the center plate to reduce sight lines, making this system ideal for carpet, vinyl, ceramic tile and other floor finishes.
This is a Floor to Wall Seismic Expansion Joint Cover, featuring a Glide Plate System. Its NO-BUMP configuration makes the system ADA Compliant, while the recessed frame accommodates all floor finishes including concrete, terrazzo, tile, VCT, and carpet. This Cover Plate is available in Anodized, Powder Coat or Mill Finish.
This is a Floor to Floor Seismic Expansion Joint Cover, featuring a Glide Plate System. Its NO-BUMP configuration makes the system ADA Compliant, while the recessed frame accommodates all floor finishes including concrete, terrazzo, tile, VCT, and carpet. This Cover Plate is available in Anodized, Powder Coat or Mill Finish.
This is floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design ideal for vehicular traffic areas with beveled edges cover plate for pedestrian safety. Available in 304 or 316 grade, stainless steel. This is suitable for watertight applications.
This is floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design ideal for vehicular traffic areas with beveled edges cover plate for pedestrian safety. Available in 304 or 316 grade, stainless steel. This is suitable for watertight applications.
This is a Thermal Expansion Joint Cover, featuring a Standard Cover Plate - an economical solution for retrofit and surface mount installations! The spring clip design provides for easy on-site installation. This Cover Plate is available in Anodized, Powder Coat or Mill Finish.
This is a Thermal Expansion Joint Cover, featuring a Standard Cover Plate - an economical solution for retrofit and surface mount installations! The spring clip design provides for easy on-site installation. This Cover Plate is available in Anodized, Powder Coat or Mill Finish.
This is a Floor to Wall Thermal Expansion Joint Cover adaptable to many floor finishes, featuring recessed-mount frames that minimize sight lines. A snap-fit design provides for easy on-site assembly. The dual flexible seals offer a secure fit and yet retain optimal flexibility and absorb limited serviceable seismic movement. Extra wide joint widths are available, as well as an optional vapor barrier that slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Floor Thermal Expansion Joint Cover adaptable to many floor finishes, featuring recessed-mount frames that minimize sight lines. A snap-fit design provides for easy on-site assembly. The dual flexible seals offer a secure fit and yet retain optimal flexibility and absorb limited serviceable seismic movement. Extra wide joint widths are available, as well as an optional vapor barrier that slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Wall Thermal Expansion Joint Cover, featuring recessed-mount frames that minimize sight lines, and a snap-fit design for easy on-site assembly. The dual flexible seals provide a secure fit and yet retain optimal flexibility and absorb limited serviceable seismic movement. Extra wide joint widths are available, as well as an optional vapor barrier that slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Floor Thermal Expansion Joint Cover, featuring recessed-mount frames that minimize sight lines, and a snap-fit design for easy on-site assembly. The dual flexible seals provide a secure fit and yet retain optimal flexibility and absorb limited serviceable seismic movement. Extra wide joint widths are available, as well as an optional vapor barrier that slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Wall Thermal Expansion Joint Cover, featuring recessed-mount frames that minimize sight lines, and a snap-fit design for easy on-site assembly. The dual flexible seals provide a secure fit and yet retain flexibility. This design adapts easily to many different floor finishes. Extra wide joint widths are available, as well as an optional vapor barrier that slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Floor Thermal Expansion Joint Cover, featuring recessed-mount frames that minimize sight lines, and a snap-fit design for easy on-site assembly. The dual flexible seals provide a secure fit and yet retain flexibility. The below-floor blockout design adapts easily to many different floor finishes. Extra wide joint widths are available, as well as an optional vapor barrier that slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Wall to Wall Thermal Expansion Joint Cover System for Drywall Finishes. The Frame allows for finishing with joint compound or wall covering. The dual flexible seals offer a secure fit and yet retain optimal flexibility.
This is a Wall to Wall Thermal Expansion Joint Cover System for Drywall Finishes. The Frame allows for finishing with joint compound or wall covering. The dual flexible seals offer a secure fit and yet retain optimal flexibility. Select the pre-assembled version to cut time and labor during installation!
This is a floor to wall Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on aluminum top for aesthetic purposes. This system is specially designed to accommodate sub-floors of variable heights.
This is a floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on aluminum top for aesthetic purposes. This system is specially designed to accommodate sub-floors of variable heights.
This is a floor to wall Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on stainless steel top for aesthetic purposes. This system is specially designed to accommodate sub-floors of variable heights.
This is a floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on stainless steel top for aesthetic purposes. This system is specially designed to accommodate sub-floors of variable heights.
This is a floor to wall Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on aluminum top for aesthetic purposes.
This is a floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on aluminum top for aesthetic purposes.
This is floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens with beveled edges cover plate for pedestrian safety. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on stainless steel or aluminum cover plate for aesthetic purposes.
This is floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens with beveled edges cover plate for pedestrian safety. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on stainless steel or aluminum cover plate for aesthetic purposes.
This is a floor to wall Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on stainless steel top for aesthetic purposes.
This is a floor to floor Thermal Expansion Joint Cover, featuring a recessed mount design that's ideal for bridges as well as commercial kitchens. EPDM/NEOPRENE Seals is ideal for movement tractability as well as water tightness. It has a beautifully engraved LOGO on stainless steel top for aesthetic purposes.
This is a Floor to Wall Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are suitable for carpet. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Floor Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are suitable for carpet. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Wall Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are adaptable to multiple floor finishes including VCT, sheet vinyl & carpet. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Floor Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are adaptable to multiple floor finishes including VCT, sheet vinyl & carpet. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Wall Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are adaptable to multiple floor finishes including concrete, VCT & sheet vinyl. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Floor Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are adaptable to multiple floor finishes including concrete, VCT & sheet vinyl. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Wall Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are adaptable to multiple floor finishes including concrete, VCT & sheet vinyl. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Floor Thermal Expansion Joint Cover, featuring a surface mount design that's ideal for renovations. Dual flexible seals absorb limited serviceable seismic movement and provide a secure fit and optimal flexibility. The frames are adaptable to multiple floor finishes including concrete, VCT & sheet vinyl. Snap-fit design provides for easy on-site installation while an optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Wall to Wall Thermal Expansion Joint Cover with a Recess Mount that's adaptable to any 5/8" wall and ceiling finish, including drywall, plaster and tile. The recessed mount frame creates a minimal sightline while our snap-fit design provides for easy on-site assembly. The dual flexible seals offer a secure fit and yet retain optimal flexibility and absorb limited serviceable seismic movement.
This is a Wall to Wall Thermal Expansion Joint Cover with a Recess Mount that's adaptable to any 5/8" wall and ceiling finish, including drywall, plaster and tile. The recessed mount frame creates a minimal sightline while our snap-fit design provides for easy on-site assembly. The dual flexible seals offer a secure fit and yet retain optimal flexibility and absorb limited serviceable seismic movement.
This is an Interior / Exterior Thermal Expansion Joint Cover, designed for Carpark and Bridge Decks. This Santoprene/EPDM seals system install with the surface mount frame, means there's no need for blockouts. This is suitable for watertight applications.
This is an Interior / Exterior Thermal Expansion Joint Cover, designed for Carpark and Bridge Decks. This Santoprene/EPDM seals system install with the surface mount frame, means there's no need for blockouts. This is suitable for watertight applications.
This is a floor to floor Seismic Expansion Joint Cover, designed for Road and Bridges application. Santoprene/EPDM Seals system installs with high strength adhesive and ideal for movement tractability as well as water tightness..
This is a Floor to Wall Thermal Expansion Joint Cover, featuring a recessed design that minimizes sight lines. The flexible seal provides a secure fit and yet retains flexibility. The below-floor blockout design adapts easily to many different floor finishes. An optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.
This is a Floor to Floor Thermal Expansion Joint Cover, featuring a recessed design that minimizes sight lines. The flexible seal provides a secure fit and yet retains flexibility. The below-floor blockout design adapts easily to many different floor finishes. An optional vapor barrier slides into the frame for easy installation. Additional options include water & fire barrier.
The USS Series is a field limitation joint made up of stainless steel profiles with durable and UV resistant. Very minimal sightline and is specially design to absorb ceramic tile movements.
The UBS Series is a field limitation joint made up of brass profiles with durable and UV resistant. Very minimal sightline and is specially design to absorb ceramic tile movements.
The UAS Series is a field limitation joint made up of aluminum profiles with durable and UV resistant. Very minimal sightline and is specially design to absorb ceramic tile movements.
The YCS Series is a field limitation joint made up of stainless steel profiles with durable and UV resistant santoprene. Very minimal sightline and is specially design to absorb ceramic tile movements.
The YBS Series is a field limitation joint made up of brass profiles with durable and UV resistant santoprene. Very minimal sightline and is specially design to absorb ceramic tile movements.
The YAS Series is a field limitation joint made up of aluminum profiles with durable and UV resistant santoprene. Very minimal sightline and is specially design to absorb ceramic tile movements.
The XSS Series is a field limitation joint made up of stainless steel profiles with durable and UV resistant santoprene. Very minimal sightline and is specially design to absorb ceramic tile movements.
The XBS Series is a field limitation joint made up of brass profiles with durable and UV resistant santoprene. Very minimal sightline and is specially design to absorb ceramic tile movements.
The XAS Series is a field limitation joint made up of aluminum profiles with durable and UV resistant santoprene. Very minimal sightline and is specially design to absorb ceramic tile movements.
The WSS Series is a field limitation joint made up of stainless steel profiles with durable and UV resistant santoprene and anchoring steel. Very minimal sightline and is specially design to absorb ceramic tile movements.
The WBS Series is a field limitation joint made up of brass profiles with durable and UV resistant santoprene and anchoring steel. Very minimal sightline and is specially design to absorb ceramic tile movements.
The WAS Series is a field limitation joint made up of aluminum profiles with durable and UV resistant santoprene and anchoring steel. Very minimal sightline and is specially design to absorb ceramic tile movements.
The VSS Series is a transition joint made up of single stainless steel profile. It has a very minimal sightline and is specially design for easy installation.
The VBS Series is a transition joint made up of single brass profile. It has a very minimal sightline and is specially design for easy installation.
The VAS Series is a transition joint made up of single aluminum profile. It has a very minimal sightline and is specially design for easy installation.
This is a Seismic Expansion Joint Cover designed for bridge application. It's a heavy duty modular system joint covers suitable both for asphalt and concrete road surfaces. Resistant to dynamic rolling loads and impacts.
This is an Exterior Thermal Expansion Joint Cover ideal for bridges, parking decks, service areas and ports. It's a heavy-duty moulded joint cover that can be ordered in natural or SBR rubber and features a aluminum reinforcment for very heavy duty applications. The system is UV, acid and alkali resistant and stands up to high levels of impact and abrasion from road and highway traffic. The joint modules interlock with added sealant to ensure a water-tight fit and smooth transit for wheeled vehicles, but directional changes are available.
This is a Roof Expansion Joint Cover designed to remain watertight and to accommodate seismic movement, featuring a surface mount installation with standard EPDM seal system. Suitable for external applications.
This is a Roof Expansion Joint Systems designed to remain watertight during severe seismic movement. This system features standard EPDM bellows with G.I. flanges, while flanges in optional stainless steel, copper, aluminum and EPDM are available. Splicing kits and factory preformed transitions are also available for simple installation.
This is a Roof Expansion Joint Systems designed to remain watertight during severe seismic movement. This system features standard EPDM bellows with G.I. flanges, while flanges in optional stainless steel, copper, aluminum and EPDM are available. Splicing kits and factory preformed transitions are also available for simple installation.
This is a Roof Expansion Joint Systems designed to remain watertight during severe seismic movement. This system features standard EPDM bellows with galvanized flanges, while flanges in optional stainless steel, copper, aluminum and EPDM are available. Splicing kits and factory preformed transitions are also available for simple installation.
This is a Roof Expansion Joint Systems designed to remain watertight during severe seismic movement. This system features standard EPDM bellows with galvanized flanges, while flanges in optional stainless steel, copper, aluminum and EPDM are available. Splicing kits and factory preformed transitions are also available for simple installation.
This is an Exterior Seismic Expansion Joint Cover ideal for bridges, parking decks, service areas and ports. It's a heavy-duty moulded joint cover that can be ordered in natural or SBR rubber and features a steel reinforcment for very heavy duty applications. The system is UV, acid and alkali resistant and stands up to high levels of impact and abrasion from road and highway traffic. The joint modules interlock with added sealant to ensure a water-tight fit and smooth transit for wheeled vehicles, but directional changes are available.
This is an External/Internal Thermal Expansion Joint Cover designed for Parking and Bridge Decks. This Neoprene/EPDM seal system installs with high strength epoxy adhesive and is engineered for heavy bridge deck traffic. This is suitable for watertight applications.
This is an Interior / Exterior Thermal Expansion Joint Cover designed for Carpark and Bridge Decks. This Neoprene/Santoprene seal system installs with high strength epoxy adhesive and is engineered for heavy bridge deck traffic. This is suitable for watertight applications
This is an Interior / Exterior Thermal Expansion Joint Cover designed for Carpark and Bridge Decks. This Neoprene/Santoprene seal system installs with high strength epoxy adhesive and is engineered for heavy bridge deck traffic. This is suitable for watertight applications.
This is an Exterior Seismic Expansion Joint Cover designed for Parking and Bridge Decks. This Neoprene/EPDM seal system installs with high strength epoxy adhesive and is engineered for heavy bridge deck traffic. It can also be installed between steel edge angles for extra strength!
This is an Exterior Seismic Expansion Joint Cover designed for Parking and Bridge Decks. This Neoprene/EPDM seal system installs with high strength epoxy adhesive and provides a level top surface ideal for pedestrian traffic, or it can be installed with standard lubricant adhesive for interior applications.
This is an Exterior Seismic Expansion Joint Cover that has excellent shear movement, featuring self-expanding open cell foam for excellent compression recovery. This material is Supplied pre-compressed for easy installation, and it's 100% water tight.
This is an Exterior Seismic Expansion Joint Cover that has excellent shear movement. Featuring closed cell foam construction, this joint cover can be easily installed in radius conditions. Our material is UV and high heat resistant so it stands up against the elements, and it's chemically resistant, 100% water tight and safe for potable water!
This is a Flush and Surface Mount Expansion Joint System, featuring a Santoprene gasket design that allows for fluid seismic movement during joint expansion and contraction. Seal barbs provide secure engagement in the frame, making installation easier, while the Surface Mount Frame Design eases installation in narrow joints and wall to corner conditions. Extra long seals are available for continuous & weather tight installation. Optional fire barrier is also available.
This is a Flush and Surface Mount Expansion Joint System, featuring a Santoprene gasket design that allows for fluid seismic movement during joint expansion and contraction. Seal barbs provide secure engagement in the frame, making installation easier, while the Surface Mount Frame Design eases installation in narrow joints and wall to corner conditions. Extra long seals are available for continuous & weather tight installation. Optional fire barrier is also available.
This is a Flush and Surface Mount Expansion Joint System, featuring Neoprene weather washers that prevent leaking where fasteners penetrate frames/covers. This surface mount system accommodates uneven expansion joint widths. The cover plate can be ordered in stainless steel and factory formed transitions are available.
This is an Interior/Exterior Seismic Expansion Joint Cover designed for Parking Decks. This Santoprene/Neoprene/EPDM seal system installs with high strength epoxy adhesive and provides a level top surface ideal for pedestrian traffic. This is suitable for watertight applications.
This is an Interior/Exterior Seismic Expansion Joint Cover designed for Parking Decks. This Santoprene/Neoprene/EPDM seal system installs with high strength epoxy adhesive and provides a level top surface ideal for pedestrian traffic. This is suitable for watertight applications.
This is a roof to parapet Expansion Joint System, featuring Neoprene weather washers that prevent leaking where fasteners penetrate frames or expansion joint covers. Factory Formed Transitions and Plate in stainless steel are both available. Vapor barrier included, while optional water & fire barrier are also available.
This is a roof to roof Expansion Joint System, featuring Neoprene weather washers that prevent leaking where fasteners penetrate frames or expansion joint covers. Factory Formed Transitions and Plate in stainless steel are both available. Vapor barrier included, while optional water & fire barrier are also available.
Prospec ZFS Series Fire Blanket Systems are designed to accommodate thermal & seismic movements and still meet tough 2 hour fire ratings. Our industry-beating lead time keeps up with aggressive construction schedules while standardized flanges simplify part inventory. This system is fire tested for use with cover plates 22 gauge (1/32") and thicker or virtually any extruded metal shape. The design adapts to variability in construction, and compensates for surface imperfections that could otherwise affect product effectiveness. It offers a Class IV movement rating - the highest possible, meaning it's effective even when fatigued over time. Chase wall covers are also available.
The ZCS Series Fire Barrier range is made of compressible, non combustible mineral fibres over bound with glass fibre yarn. It is supplied as a highly flexible, moisture and fungus resistant, cylindrical joint filler. ZCS Series Fire Barrier guarantees an efficient protection against fire and hot gases for up to 4 hours. The system is extremely easy to install by hand and is available in a range of diameters from 40mm to 170mm. It can be used independently or in combination with silicon or polyurethane sealant, expansion or compression joint seals, clip fixed joint covers or any other mechanical protection or waterproofing system. We recommend ZCS Series for applications such as structural movement joints in floors, walls and ceilings, precast panels joints, protection between horizontal concrete slabs and curtain walls, head of walls, etc... Our ZCS Series Fire Barrier efficiently protects hospitals, schools, airport terminals, malls and shopping centers, rail terminals, hotels, car parks, stadiums, and many other public buildings.
The ZBS Series fire stopping systems is made up of rockwool with a fire sealant on top. It is designed to accomodate thermal movement that meets 2 hour fire ratings complying under UL2079 hose stream test and ASTM E1399. Compatible with most of our expansion joints product range.
The ZAS Series Fire-Rated system is designed to cover both sides of the joint opening that meets 2 or 3 hour fire rating in accordance with UL2079 hose stream test and ASTM E1399, ASTM E1966 and ASTM E119.
The WGS Series is a flexible water gutter made up of EPDM membrane and are designed to accomodate thermal & seismic movements. It has a removable plug to block or create water outlet going through flexible water hose.
The WGS Series is a flexible water gutter made up of EPDM membrane and are designed to accomodate thermal & seismic movements. It has a removable plug to block or create water outlet going through flexible water hose.
MR Credit 4 (1-2 points)
MR Credit 5 (1-2 points)
IEQ Credit 5 (1 point)
Re-cycled Content:
Post Industrial: 40%
Post Consumer: 40%
Body Material: Synthetic polymer
Bristle Material: NylonEach Ultra Brush snaps into a space in the OCTAMAT265 Pieces / sq meter
Colors: Black, red, green, yellow, blue and grey
● 90°, 76mm (3") wing size
● 1.2mm (0.05") rigid impact resistant stainless steel
● Standard Heights:0.91m (3'), 1.22m (4'), 2.44m (8'), 2.74m (9'), 3.66m (12')
● Superior impact protection in high abuse areas
● Coordinates interiors with mirror or brush finishes
● Offer two installation choices, adhesive or screw-on
● Available in stainless steel grade 304 or 316 in 18 gauge
● Custom sizes available
● Bullnose angle available
● 135°, 3" (76mm) wing
● .080" (2mm) rigid vinyl cover
● .084" (2.1mm) continuous aluminum retainer
● Standard Heights: 4' (1.22m), 8' (2.44m), 9'(2.74m), 12' (3.66m)
● Fast installations with a continuous aluminum retainer
● Color coordinated with 100 standard colors, special colors available at request
● Color coordinated top and bottom caps included with every unit
● Meet immediate needs with availability through our ROCKET SHIP program
● 90°, 76mm (3") wing
● 2mm (.080") rigid vinyl cover
● 1.8mm (.070") continuous aluminum retainer
● Standard Heights: .91m (3'), 1.22m (4'), 2.44m (8'), 2.74m (9'), 3.66m (12')
● Fast installations with a continuous aluminum retainer
● Color coordinated with 100 standard colors, special colors available at request
● Color coordinated top and bottom caps included with every unit
● Meet immediate needs with availability through our ROCKET SHIP program
● 90°, 76mm (3") wing
● 2mm (.080") rigid vinyl cover
● 1.8mm (.070") continuous aluminum retainer
● Standard Heights: .91m (3'), 1.22m (4'), 2.44m (8'), 2.74m (9'), 3.66m (12')
● Fast installations with a continuous aluminumretainer
● Color coordinated with 100 standard colors, special colors available at request
● Color coordinated top and bottom caps included with every unit
● Meet immediate needs with availability through our ROCKET SHIP program
● 90°, 76mm (3") wing
● 2mm (.080") rigid vinyl cover
● 1.8mm (.070") continuous aluminum retainer
● Standard Heights: .91m (3'), 1.22m (4'), 2.44m (8'), 2.74m (9'), 3.66m (12')
● Fast installations with a continuous aluminum retainer
● Color coordinated with 100 standard colors, special colors available at request
● Color coordinated top and bottom caps included with every unit
● Meet immediate needs with availability through our ROCKET SHIP program
● 90°, 50mm (2") wing
● 2mm (.080") rigid impact resistant aluminum corner guard
● Standard Heights:0.91m (3'), 1.22m (4'), 2.44m (8'), 2.74m (9'), 3.66m (12')
● Fast installation, does not require any site preparation
● Adhesive installation
● Available in aluminum grade 6063-T6
● Custom sizes available
● Bullnose angle available
● Meet immediate needs with availability
● 90°, 51mm (2") wing size
● 1.2mm (0.05") rigid impact resistant stainless steel
● Standard Heights:0.91m (3'), 1.22m (4'), 2.44m (8'), 2.74m (9'), 3.66m (12')
● Superior impact protection in high abuse areas
● Coordinates interiors with mirror or brush finishes
● Offer two installation choices, adhesive or screw-on
● Available in stainless steel grade 304 or 316 in 18 gauge
● Custom sizes available
● Bullnose angle available
● 90°, 50mm (2") wing
● 2mm (.080") rigid impact resistant vinyl
● Standard Heights:0.91m (3'), 1.22m (4'), 2.44m (8'), 2.74m (9'), 3.66m (12')
● Fast installation, does not require any site preparation
● Color coordinated with 100 standard colors, special colors available at request
● No drilling required
● Supplied with butyl adhesive for quick installation
● Just release the protective paper and install
● Meet immediate needs with availability through our ROCKET SHIP
● 90°, 2" (51mm) wing
● .080" (2mm) rigid vinyl cover
●.070" (1.8mm) continuous aluminum retainer
● Standard Heights: 4' (1.22m), 8' (2.44m), 9'(2.74m), 12' (3.66m)
● For minimum design interruption by creating a smooth transition from wall to corner
● Fast installations with a continuous aluminum retainer
● Color coordinated with 100 standard colors, special colors available at request
● Meet immediate needs with availability through our ROCKET SHIP program
● 90°, 2" (51mm) wing
● .080" (2mm) rigid vinyl cover
●.070" (1.8mm) continuous aluminum retainer
● Standard Heights: 4' (1.22m), 8' (2.44m), 9'(2.74m), 12' (3.66m)
● For minimum design interruption by creatinga smooth transition from wall to corner
● Fast installations with a continuous aluminum retainer
● Color coordinated with 100 standard colors, special colors available at request
● Meet immediate needs with availability through our ROCKET SHIP program
● 135°,51mm (2") wing
● 2mm (.080") rigid vinyl cover
● 1.8mm (.070") continuous aluminum retainer
● Standard Heights: .91m (3'), 1.22m (4'), 2.44m (8'), 2.74m (9'), 3.66m (12')
● Fast installation with a continuous aluminum retainer
● Color coordinated with 100 standard colors, special colors available at request
● Color coordinated top and bottom caps included with every unit
● Meet immediate needs with availability through our ROCKET SHIP program
● 90°,51mm (2") wing
● 2mm (.080") rigid vinyl cover
● 1.8mm (.070") continuous aluminum retainer
● Standard Heights: 0.91m (3'), 1.22m (4'), 2.44m(8'), 2.74m (9'), 3.66m (12')
● Fast installations with a continuous aluminum retainer
● Color coordinated with 100 standard colors, special colors available at request
● Color coordinated top and bottom caps included with every unit
● Meet immediate needs with availability through our ROCKET SHIP program
● 90°, 38mm (1-1/2") wing size
● 1.2mm (0.05") rigid impact resistant stainless steel
● Standard Heights:0.91m (3'), 1.22m (4'), 2.44m (8'), 2.74m (9'), 3.66m (12')
● Superior impact protection in high abuse areas
● Coordinates interiors with mirror or brush finishes
● Offer two installation choices, adhesive or screw-on
● Available in stainless steel grade 304 or 316 in 18 gauge
● Custom sizes available
● Bullnose angle available
● 140mm(5-1/2") height
● 2mm(.080") vinyl cover
● 2mm(.080") continuous aluminum retainer
● 38mm(1-1/2") grip
● Stylishly designed handrail available in a wide range of standard colors
● Decorative feature strip available in several standard colors
● Solves safety concerns in commercial, Residential, Healthcare & Hospitality environments
● Protects walls against abrasion and damage
● ADA and ANSI compliant
● Available in 4LM(12') / 3LM(10')standard lengths
● Easy for installation, clean-up, and maintenance
● 89mm (3-1/2") height
● 2mm (.080") thick vinyl/acrylic cover
● 1.8 mm (.071") thick aluminum retainer
● Fasteners non-corrosive and compatible with aluminum retainers
● Stylishly designed handrail available in wide range of standard colors
● Solves safety concerns in Commercial, Residential, Healthcare & Hospitality environments
● Protects walls against abrasion and damage
● ADA and ANSI complaint
● Available in 4 LM(12') / 3 LM(10') standard lengths
● Easy for installation, clean-up and maintenance
● 92mm (3-5/8") height
● 2mm (.080") thick vinyl/acrylic cover
● 1.6mm (.061") thick aluminum retainer
● Fasteners non-corrosive and compatible with aluminum retainers
● Stylishly designed handrail available in wide range of standard colors
● Solves safety concerns in Commercial, Residential, Healthcare & Hospitality environments
● Protects walls against abrasion and damage
● ADA and ANSI complaint
● Available in 4 LM(12') / 3 LM(10') standard lengths
● Easy for installation, clean-up and maintenance
This stair nosing system is designed for interior / exterior application and is suitable for light pedestrian traffic.
This stair nosing system is designed for interior / exterior application and is suitable for medium pedestrian traffic.
This stair nosing system is a double component nosing designed for indoor application and is suitable for medium pedestrian traffic. It features a 4/5" (19.5mm) wide, single non-slip carborundum self-adhesive tape installed for quick response time.
This stair nosing system is a double component nosing designed for indoor application and is suitable for medium pedestrian traffic. It features a two numbers of 4/5" (19.5mm) wide, single non-slip carborundum self-adhesive tape installed for rapid response.
This stair nosing system is a triple component nosing designed for indoor application and is suitable for medium pedestrian traffic. It features a 4/5" (19.5mm) wide, single non-slip carborundum self-adhesive tape plus a 4/5" (19.5mm) wide photo-luminescent tape installed for visibility in dark and rapid response.
This stair nosing system is a double component nosing designed for indoor / outdoor application and is suitable for medium to heavy pedestrian traffic. It features a two numbers of 1" (25mm) wide, non-slip carborundum self-adhesive tapes installed for rapid response.
This stair nosing system is a triple component nosing designed for indoor / outdoor application and is suitable for medium to heavy pedestrian traffic. It features a 1" (25mm) wide, non-slip carborundum self-adhesive tape plus 1" (25mm) wide, photo-luminescent tape installed for visibility in dark and rapid response.
This stair nosing system is a double component nosing designed for indoor / outdoor application and is suitable for heavy-duty pedestrian traffic. In-situ installation makes this product most desirable for heavy-duty applications and is designed for use with poured or precast concrete, terrazzo, steel pan cement filled stairs. A mixture of carborundum chips and epoxy is filled in 21/50" (10.5mm) wide compartments for robust design and rapid response.
This stair nosing system is a triple component nosing designed for indoor / outdoor application and is suitable for heavy-duty pedestrian traffic. In-situ installation makes this product most desirable for heavy-duty applications and is designed for use with poured or precast concrete, terrazzo, steel pan cement filled stairs. A mixture of carborundum chips and epoxy is filled in 9/25" (9.1mm) wide compartments for robust design and rapid response. It has a unique top design that can be easily replaced during maintenance phase, without disrupting the traffic or causing damage to the stair.
This stair nosing system is a triple component nosing designed for indoor / outdoor application and is suitable for heavy-duty pedestrian traffic. In-situ installation makes this product most desirable for heavy-duty applications and is designed for use with poured or precast concrete, terrazzo, steel pan cement filled stairs. A mixture of carborundum chips and epoxy is filled in 2/5" (10mm) wide compartments for robust design and rapid response. It has a unique top design that can be easily replaced during maintenance phase, without disrupting the traffic or causing damage to the stair.
This stair nosing system is a double component nosing designed for indoor application and is suitable for medium pedestrian traffic. It has a bull nose design for aesthetic appearance. It features a two numbers of 1/2" (13mm) wide, photo-luminescent self-adhesive tapes installed for higher visibility in dark and a wide band of anti-slip serrated aluminum section for rapid response.
This stair nosing system is a double component nosing designed for indoor application and is suitable for medium pedestrian traffic. It has a unique edge design for aesthetic appearance. It features a two numbers of 1/2" (13mm) wide, photo-luminescent self-adhesive tapes installed for higher visibility in dark and a wide band of anti-slip serrated aluminum section for rapid response.
This stair nosing system is a double component nosing designed for indoor / outdoor application and is suitable for heavy-duty pedestrian traffic. A mixture of carborundum chips and epoxy is filled in 2/5" (10mm) wide compartments for robust design and rapid response.
po00000
This stair nosing system is a double component nosing designed for indoor / outdoor application and is suitable for heavy-duty pedestrian traffic. A mixture of carborundum chips and epoxy is filled in 21/50" (10.5mm) wide compartments for robust design and rapid response.
This stair nosing system is a double component nosing designed for indoor application and is suitable for medium pedestrian traffic.
This stair nosing system is a double component nosing designed for indoor application and is suitable for medium pedestrian traffic.
This stair nosing system is a double component nosing designed for indoor application and is suitable for medium pedestrian traffic.
This stair nosing system is a double component nosing designed for indoor application and is suitable for medium pedestrian traffic.
This stair nosing system is a double component nosing designed for indoor / outdoor application and is suitable for heavy-duty pedestrian traffic. In-situ installation makes this product most desirable for heavy-duty applications and is designed for use with poured or precast concrete, terrazzo, steel pan cement filled stairs. A mixture of carborundum chips and epoxy is filled in 1-1/2" (37mm) wide compartments for robust design and rapid response.
This stair nosing system is a single component nosing designed for indoor application and is suitable for light pedestrian traffic.
This stair nosing system is a single component nosing designed for indoor application and is suitable for light pedestrian traffic.
This stair nosing system is a double component nosing designed for indoor application and is suitable for medium pedestrian traffic.
This stair nosing system is a triple component nosing designed for indoor application and is suitable for medium pedestrian traffic.
This stair nosing system is a double component nosing designed for indoor / outdoor application and is suitable for heavy-duty pedestrian traffic. In-situ installation makes this product most desirable for heavy-duty applications and is designed for use with poured or precast concrete, terrazzo, steel pan cement filled stairs. A mixture of carborundum chips and epoxy is filled in 2/5" (10mm) wide compartments for robust design and rapid response.
Outrigger flagpoles are good for set out above traffic corridors, usually installed over low rise buildings for aesthetic enhancement. Standard fit include finial (pinnacle) ball, sta truck, one halyard, two chrome plated bronze snap hooks, one cast aluminum cleat, and a cast or fabricated aluminum bracket.
Vertical wall mounted flagpoles are suitable for up to 3 story high buildings. Standard fittings include finial (pinnacle) ball, cast aluminum truck, one set of #10 polypropylene halyard, two chrome plated bronze snap hooks, one aluminum cleat, and cast or fabricated aluminum wall brackets.
Stainless Steel Flagpoles are made of 304/316 grade Alloys. At every 7.14'(2.2m) the rate of taper is 1"(25.4mm). Known for its highest strength and maintenance free capability. Stainless Steel Flagpole is available in satin brush (AISI #4) and mirror (AISI #8) finishes.
Aluminum Flagpoles seamless tubing having a 30,000 lb/in2 (21 kg/mm2) minimum yield strength complying with ASTM B-241 standards. At every
5'6"(1.7m) the rate of taper is 1"(25.4mm). Known for its high strength, low weight, easy maintenance and low cost. Aluminum Flagpole is available in painted, anodized, and satin brush finishes.