X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
QM Drain
>
CAD
>
Center Drains
Expand
Linear and Center Shower Drains
CONTACT INFO
129 N.W. 25th Terrace
Fort Lauderdale
, FL
33311
Phone:
954-773-9450
qmdrain.com
Request for information
QM Drain
Contact Us / RFI
USA reps
Center Drains
Delmar (100% Stainless Steel 316)
Delmar Series - Delta Line - Base Cover Drain - 4x4 - 5 3-4x5 3-4 inches 3D
download:
DWG
view:
PDF
Delmar Series - Kai Line - Base Cover Drain - 4x4 - 5 3-4x5 3-4 inches 3D
download:
DWG
view:
PDF
Delmar Series - Lotus Line - Base Cover Drain - 4x4 - 5 3-4x5 3-4 inches 3D
download:
DWG
view:
PDF
Delmar Series - Mist Line - Base Cover Drain - 4x4 - 5 3-4x5 3-4 inches 3D
download:
DWG
view:
PDF
Delmar Series - Nami Line - Base Cover Drain - 4x4 - 5 3-4x5 3-4 inches 3D
download:
DWG
view:
PDF
Lagos (Stainless Steel 316 Cover + ABS base)
Lagos Series - Mira Line - 4x4 - 5 3-4x5 3-4 inches 3D
download:
DWG
view:
PDF
Lagos Series - Tulia Line - 4x4 - 5 3-4x5 3-4 inches 3D
download:
DWG
view:
PDF
Lagos Series - Veil Line - 4x4 - 5 3-4x5 3-4 inches 3D
download:
DWG
view:
PDF
Lagos Standard Linear - Veil (Tie-In) Base - Grate 120x30
download:
DWG
view:
PDF
Bay (100% Stainless Steel 304) International Use Only
Bay Round Drain - Ria Line 4 x 4 (International Use Only)
download:
DWG
view:
PDF
Bay Round Drain - Ria Line 4 x 4 - 3D (International Use Only)
download:
DWG
view:
PDF
Bay Square Drain - Ria Line 4 x 4 (International Use Only)
download:
DWG
view:
PDF
Bay Square Drain - Ria Line 4 x 4 - 3D (International Use Only)
download:
DWG
view:
PDF
Bay Square Drain - Ria Line 5.75 x 5.75 (International Use Only)
download:
DWG
view:
PDF
Bay Square Drain - Ria Line 5.75 x 5.75 - 3D (International Use Only)
download:
DWG
view:
PDF