Shower enclosures made with heavy glass are the pinnacle of style and luxury and are often featured in the most elegant bathrooms. Their depth, bold presence, and timeless simplicity often give spa-like impressions on homeowners and guests.
Semi-Frameless shower enclosures are often the best way to meld elegant form and practical function. The key feature is the door: our doors open on a concealed hinge that allows a stunning, seamless presentation of the glass.
Simple, classic, and mechanically durable, our framed enclosures are engineered to last a lifetime. From just a simple door to an expanded multi-angle wrap-around enclosure, these are often one of the best and most economical design choices a homeowner can make.
A bypass unit is often best-used when space is limited or when easy access inside an entire enclosure is important.
Our Hybrid series enclosures feature 3/8" panels and a 1/4" door, blending the styles of both enclosures without losing the elegance of either.
Chrome / Silver
Brushed Nickel
Oil-Rubbed Bronze
Platinum