QUIKSERV Corp.

Pass-Thru Systems

CONTACT INFO
P. O. Box 40466
Houston, TX 77240-0466
Toll Free: 800-388-8307
Phone: 713-849-5882
Request for information QUIKSERV Corp. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
LEED data
press releases
building construction projects
SOCIAL

This 42″W x 40″H inline bi-parting pass-thru window includes built-in staging area. This flush-mount, bi-parting slider operates with two bi-parting, top-hung doors, generating faster speed of service. It also includes ‘hands-free' operation through the use of an electric thru-beam at the base of the window. An overall base depth of 21" provides a stainless steel counter that both the attendant and the customer can use. FM-42E: Unit Size: 42″W x 40″H

 

Request a Quote

 

Rated 5 based on 1 product reviews