Ram Board/Surface Shields
Ram Board/Surface Shields
Temporary Floor Protection and Dust Containment
CONTACT INFO
8450 W. 185th St.
Tinley Park, IL 60487
Phone: 855-848-8678
Request for information Ram Board/Surface Shields Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
SOCIAL

Ram Board®

Ram Board is a heavy-duty, temporary floor protection engineered for Contractors. Designed with cost and efficiency in mind, it lays out fast and is re-usable. Ram Board is non-staining and utilizes Vapor-Cure™ technology allowing for the proper curing of new floors on jobsites. Exclusive Spill Guard™ technology provides added protection against water, paint, mud, and more. Proudly made in the U.S.A.





Rated 5 based on 1 product reviews

Ram Board Plus®

The #1 choice of contractors for floor protection is now even easier to install. This innovative pre-taped feature will reduce your installation time up to 40% and still give you every feature and benefit of Ram Board that you have come to know and trust.
Rated 5 based on 1 product reviews

Home Edition®

Home Edition® carries the same properties of Ram Board in a smaller (36" x 50'), lighter roll. It is 15% thinner than our professional grade board but remains heavy-duty at 4x the thickness of rosin paper. It provides re-usable protection for contractors and DIY'ers with smaller projects. Proudly made in the U.S.A.

Rated 5 based on 1 product reviews