Rakks Architectural Shelving and Hardware
CONTENT
Rakks Architectural Shelving and Hardware
CONTENT

BL Pole Shelving

Features

  • Our patented system offers maximum design flexibility.
  • Easily incorporates cabinetry or millwork.
  • Reduces stress on walls.
  • Shelves can be slanted, offset and varying depths.


Rated 5 based on 1 product reviews

Wall-mounted Shelving

Features

  • Signature look: the original.
  • Infinitely adjustable.
  • Minimal, low-profile
  • Choice of materials and finishes.



Rated 5 based on 1 product reviews

Surface Mount EH Counter Support Bracket with Rounded Ends

Rounded end is knee-friendly for added safety

  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • One-piece construction ensures consistent quality
  • Rated up to 450 lbs/bracket
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



Rated 5 based on 1 product reviews