Raynor
Raynor

Garage Doors & Operators

CONTACT INFO
1101 East River Rd. P. O. Box 448
Dixon, IL 61021-0448
Toll Free: 800-4-RAYNOR
Phone: 815-288-1431
Continuing Education Logo
Request for information Raynor Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
With a proven track record for thermal efficiency and extreme durability, Raynor TC Series is simply the best you can specify. With extruded polystyrene insulation thermally bonded between two steel skins, the 3" thick TC Series doors have an exceptional R-value of 17.05. And, its superior construction has made it the most specified sectional door on the market.
Rated 5 based on 1 product reviews
With 2" door sections, TC200 is constructed of rugged galvanized steel inside and out. And its two-sided steel design a laminated core of CFC-free expanded polystyrene insulation for an R-value of 10.25.
Rated 5 based on 1 product reviews
Designed for peak performance, this rugged, raised-panel, two-sided steel garage door is the perfect combination of beauty, strength and thermal efficiency. StyleForm™ doors offer the aesthetic panel options of a residential door, combined with the durability of a commercial door. StyleForm™ doors offer an R-value of 10.25.
Rated 5 based on 1 product reviews
This durable, energy efficient two-sided steel door uses polyurethane foam insulation to fill 100% of the door's interior space. The TH160 is ideal for loading dock applications. The TH160 is 1-5/8" thick and has an R-value of 14.86.
Rated 5 based on 1 product reviews
Both durable and energy efficient, ThermaSeal™ is a two-sided steel door with polyurethane foam insulation. The 2" thick (51mm) Thermaseal™TM200 has an R-Value of 18.3, while the 1-3/4" (44 mm) thick ThermaSeal™ TM175 model has an R-value of 16.4,
Rated 5 based on 1 product reviews
AlumaView™ garage doors have long been the standard fixture for facilities that require dependable attractive doors that offer maximum visibility with an anodized finished extruded aluminum frame. AlumaView™ doors are available in 1-3/4", 2" or 3" thick.
Rated 5 based on 1 product reviews
Rugged SteelForm™ doors are ideal for commercial and industrial applications. SteelForm door sections are a full 2" thick and made of hot-dipped galvanized steel for maximum rust resistance. SteelForm™ S16 is designed for peak performance and has a heavy-duty, 16-gauge steel skin and rugged hardware provide maximum reliability and durability. SteelForm™ S-20 and S-24 features 20 and 24-gauge steel doors and offer the widest selection of quality features and options. SteelForm™ S-24C provides Raynor quality and durability in a limited selection of sizes, features, and options.
Rated 5 based on 1 product reviews
Designed to provide unsurpassed character in a maintenance-free design, RockCreeke™ overlay doors feature an environmentally stable trim board material to achieve a carriage house look. With a long-lasting vinyl capstock, this trim board material has an attractive appearance that holds up over time. The material technology can utilize "reclaimed" wood fiber and vinyl from post-production processes, helping to save natural resources.
Rated 5 based on 1 product reviews
An inspiration in both form and function, Raynor StyleView™ garage doors offers architectural flexibility, maximum visibility and extreme durability in a maintenance-free aluminum garage door. The Custom Profile, Wide Profile and Narrow Profile models feature a series of unprecedented designs, architectural glass options and 187 ArmorBrite™ color finishes for showcasing a home's unique flair. From modern styles to classic facades, StyleView is the choice for achieving a contemporary look or accentuating the design of an older residence.
Rated 5 based on 1 product reviews
Raynor Aspen™ Series steel residential garage doors provide the ultimate in safety, quality and energy efficiency in a steel, three-layer construction door design. The Aspen Series features Raynor's proprietary WeatherLock™ section joint, providing unyielding strength, section joint weather seal and thermal break to lock out cold and heat.
Rated 5 based on 1 product reviews
The flagship of the Raynor Traditions Series™, Raynor Masterpiece™ steel garage doors feature 2" thick sections, a continuous thermal break between sections, and expanded polystyrene insulation bonded between two steel skins for an outstanding 10.25 R-value. Masterpiece™ is the only door in the Raynor Traditions Series™ line to feature the EnduraCote™ hardware system. The entire Masterpiece™ garage door - sections and hardware - is warranted against rust for as long as the original purchaser owns their home. Masterpiece™ also is available with optional AccuFinish® woodgrain laminate finishes, or the optional ArmorFinish® laminate finish.
Rated 5 based on 1 product reviews
Raynor ShowCase™ steel garage doors feature 2" thick sections, optional AccuFinish® woodgrain or ArmorFinish® laminate finishes, a continuous thermal break between sections, and expanded polystyrene insulation bonded between two steel skins for an outstanding 10.25 R-value. ShowCase™ doors feature hot-dipped galvanized steel track and hinges. ShowCase™ garage doors carry a "For As Long As You Own Your Home" section warranty against rust and a six-year warranty on hardware and three-year warranty on springs to the original purchaser.
Rated 5 based on 1 product reviews
The combination of durable, 24 gauge steel, defined raised panel styling and authentic woodgrain texture gives your home curb appeal with TradeMark™ steel garage doors. Add charm with colonial or ranch panels, or for a distinctive look on your home, choose the carriage house option.
Rated 5 based on 1 product reviews
This steel insulated garage door design offers a traditional look at an affordable price. Choose from the time-honored ranch and colonial patterns or customize your garage with a carriage house design.
Rated 5 based on 1 product reviews
Raynor® offers a complete line of wind loaded garage doors to meet the demands of coastal areas or other regions requiring extra security against high winds. Raynor Wind Loaded System doors have been subjected to stringent testing, including high pressure and impact-resistance tests. For over a decade, Raynor® has performed more than 1000 hurricane-simulation tests to develop some of the most technologically advanced wind loaded garage doors available. Wind Loaded doors are available in an extensive selection of sizes, designs, and configurations: Innovations™ Series (Affina®, Centura™, Relante®); Traditions™ Series (Masterpiece™ and ShowCase™); and Advantage™ Series (TradeMark™ and BuildMark™)
Rated 5 based on 1 product reviews