For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
The 131 Bi-Parting Window is the perfect enhancement to the drive-thru concept, offering unobstructed views of customer and crew. This attractive and economical window is ideal for a drive-thru or walk up application. The large service opening is suitable for both large and small operations. It is available in two standard window heights, 37 3/4" H and 43 3/4" H.
This classic bump out design offers a panoramic view of cars and outside activity. Convenience is key with over four feet of inside usable counter space and a large 18"W x 23"H service opening. Available in manual or fully automatic electric operations, the Bump Out 10 is a practical choice for any business.
Featuring the largest service opening of any Bump Out style window, the Bump Out 4 is perfect for bulk orders, boxed groceries, case goods, and other large items. Panoramic visibility and inside counter space, combined with an attractive design, make this window ideal for a wide variety of applications.
The 600 series window is specified by many large chains for it's quality construction and adaptability to site-specific needs.
The 602 Operable Window with Service Drawer gives operators the flexibility to transact face-to-face through the window, or to lock the window and serve through the drawer. Specified by restaurants in high-risk areas, pharmacies, banks, convenience stores, and corrections projects. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.
Perfect for Pharmacies, Fast Food, Walk-up, Interior Office and More. Used by the Worlds Top Brands.
The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed.
For areas in California where service opening restrictions apply and health codes require a fly fan, this is the window that will fit all your needs.
The AA100 air curtain fly fan protects your operation and keeps staff comfortable when the window is open. Air flow deflects insects, car fumes & dust. It also helps prevent air conditioning loss. It is most commonly purchased with the window for a complete solution.