Renlita Doors North America, LLC

Operable Doors, Windows and Walls

CONTACT INFO
P. O. Box B
Bonham, TX 75418
Phone: 903-583-7500
Continuing Education Logo
Request for information Renlita Doors North America, LLC Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
SOCIAL

Renlita is pleased to announce that our A-750 Nufold has won the Popular Choice Award in the Openings - Doors & Door Hardware category in the 2019 Architizer A+Awards!


A-750 NuFold is a counterweight balanced vertical bi-folding system constructed from all aluminum and stainless steel.


The NuFold comes equipped with safety features that you expect including obstruction sensing motor, safety photos eyes, and failsafe device as standard. Renlita provides a turnkey solution including specified finish, glass or cladding, and installation. The NuFold requires no additional structure at the header and attaches to the jambs only.


The A-750 NuFold utilizes counterweight balanced technology to ensure smooth operation and durability. By eliminating the need for overhead structure, architects and customers will have more clear opening to create amazing views. Reduced interior projection allows customers the versatility to accommodate design needs.



Rated 5 based on 1 product reviews

The Renlita S-500 Liftaway opening solution is a single leaf counterweight balanced system offering versatility and customize-able features to exceed your design expectations. The S-500 is a vertical operating opening system, using counterweight balanced technology to ensure smooth operation and durability.


The S-500 opening is designed to rise into the ceiling structure or lower into the floor, which gives the user the versatility to accommodate their design and space requirements.


Constructed from structural steel sections, the S-500 Liftaway opening solution is a single leaf balanced system with counterweights that are located at each jamb. Vertical travel of the opening is controlled by multiple guide rollers that glide in operating channels mounted at each jamb. The S-500 is perfect for a design that requires vertical lifting doors, windows, and walls.



Rated 5 based on 1 product reviews

S-1000 Floataway opening solution is a counterweight balanced vertical lift system constructed from steel and is suitable for all applications. The frame is constructed from commercial grade structural steel and designed to meet high wind loads in the closed position and during operation. The S-1000 Floataway is a single leaf system balanced with counterweights under constant suspension.


The S-1000 comes equipped with safety features that you expect including obstruction sensing motor, safety photos eyes, and failsafe device as standard. Renlita provides a turnkey solution including specified finish, glass or cladding and installation. The S-1000 requires no additional structure at the header and attaches to the jambs only.


The S-1000 Floataway utilizes counterweight balanced technology to ensure smooth operation and durability. By eliminating the need for overhead structure, architects, and customers will have more clear opening to create amazing views and access. Reduced interior projection allows customers the versatility to accommodate design needs.




Rated 5 based on 1 product reviews

S-2000 Hingeway opening solution is a counterweight balanced vertical lift bi-folding system constructed from structural steel and is suitable for all application types. The S-2000 model can be constructed into custom doors, windows, or wall systems. The frame is constructed from commercial grade structural steel and is designed to meet high wind loads. The S-2000 is designed for applications where minimal internal projection is required.


The S-2000 comes equipped with safety features that you expect including obstruction sensing motor, safety photos eyes, and failsafe device as standard. Renlita provides a turnkey solution including specified finish, glass or cladding and installation. The S-2000 requires no additional structure at the header and attaches to the jambs only.


The S-2000 Hingeway utilizes counterweight balanced technology to ensure smooth operation and durability. By eliminating the need for overhead structure, architects, and customers will have a clearer opening to create amazing views. Reduced interior projection allows customers the versatility to accommodate design needs.




Rated 5 based on 1 product reviews

The S-3000 Foldaway opening solution is a vertical lifting operable opening spanning up to 90' wide to make an outstanding statement, and is suitable for any application type. The S-3000 Foldaway utilizes counterweight balanced technology to ensure smooth operation and durability. By eliminating the need for overhead structure, architects and customers will have more clear opening to create amazing views.


The S-3000 counterweight balanced system is ideal where minimum internal and external projection is required. Systems are constructed from rectangular structural steel sections and designed for minimum deflection. When opening, this two leaf overhead folding system folds along a central hinge and moves upward, coming to rest in a horizontal configuration immediately below the header.




Rated 5 based on 1 product reviews

The Sovereign is a contemporary custom opening design that features no overhead tracks to obscure ceiling features. The Sovereign opening solution can be used in all application types, made for both internal and external use. The Renlita Sovereign is a vertical lift operating system that can be made in a variety of sizes and customizations.


Designed with stackable panels, the sovereign is a great solution for projects that require limited internal and external projection. The sleek and durable design of the Sovereign is constructed from aluminum and can be powder coated to match any design specifications.




Rated 5 based on 1 product reviews


Rated 5 based on 1 product reviews

Renlita products work perfectly when being used in commercial applications. Customize Renlita vertical lifting doors, windows, or walls with custom glazing or cladding to match design specifications. Use Renlita openings in internal or external applications and create the space management solution your business calls for.

Rated 5 based on 1 product reviews

Renlita products used in residential applications create beautiful architectural focal points to garages, wall systems, or internal space management solutions. Customize vertical lifting doors, windows, or walls with custom glazing or cladding to match design specifications.

Rated 5 based on 1 product reviews

Renlita openings applied in a hospitality application can increase a restaurants business up to 50% when the doors, windows, and walls are open to the public. For hotels and inns, Renlita products can be used as bar-top windows, internal space management solutions, or to create an indoor/outdoor pool.



Rated 5 based on 1 product reviews

Renlita's vertically lifting door, window, and wall opening solutions used in institutional applications creates an open feel from the inside out. With differing models and customization options, Renlita products can be built up to 90' wide and include custom cladding and glazing options. Install in Universities, museums, schools, and public use spaces to maximize space and design.



Rated 5 based on 1 product reviews

Renlita Custom Opening Solutions installed in industrial applications such as warehouses and hangars serve as both a useful and dependable vertical lifting door, window, or wall systems.



Rated 5 based on 1 product reviews

Renlita's newest addition, the Renlita Electric Direct Drive (REDD™) motor, has arrived! Custom made for the needs of Renlita's opening systems, REDD™ is quiet, powerful, and comes equipped with the highest safety standards in the market. The REDD™ motor serves as a replacement for underperforming, outdated motors of the past. REDD™ is programmable through a smart phone which makes installation and maintenance easy.



Rated 5 based on 1 product reviews

REDD Alert™ is an enhanced safety feature that is only Available on the Renlita Custom Opening Solutions' REDD™ motor. Top of the line obstruction sensing technology will stop and reverse the closing if it sense pressure against it. Unlike sensing edges, REDD Alert™ technology does not require the obstruction to hit the edge to recognize and reverse. Instead, REDD Alert™ can recognize an obstruction from all sides and edges. Working alongside Renlita's patented failsafe device and photo eyes, the REDD Alert™ helps to make Renlita Custom Opening Solutions the safest brand in vertical opening systems.



Rated 5 based on 1 product reviews