Richards-Wilcox Canada
Richards-Wilcox Canada
Premium Garage Doors
CONTACT INFO
5100 Timberlea Blvd.
Mississauga, ON, Canada L4W 2S5
Phone: 905-625-0037
Request for information Richards-Wilcox Canada Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL

Residential Doors

R-W's line of Neufoam™ insulated Garage Doors. From Classic to Modern Looks, and Carriage House to Customizable Cedar Overlays. Landmark has you covered.



Rated 5 based on 1 product reviews

Commercial Doors

Richards-Wilcox Canada offers technical excellence and superior design in our commercial door series. Our doors can be made to suit most commercial/industrial openings and are designed to provide reliable service for years to come.
Rated 5 based on 1 product reviews

Thermatite Sectional Insulated Steel Door - T-300 / T-300MR

The T-300 / T-300MR is the strongest, most versatile Thermatite section we have ever offered. A 3" (76mm) thickness with an R-Value 25.57 makes the T-300 / T-300MR the logical choice for virtually any project and is ideally suited for large door openings demanded by warehousing, agricultural, manufacturing and mining industries.

Ideal for Commercial & Agricultural Warehousing, Fire Hall & Ambulance Bays, Refrigerated Buildings, Underground Parking and High Security Facilities.


Rated 5 based on 1 product reviews

Commercial Insulated Steel Doors - Alumatite™

Alumatite Door Systems are designed to provide an attractive and practical solution when maximum light and/or visibility is required. Built to withstand heavy use and high traffic using extruded aluminum alloy rails and stiles with a full width integral horizontal reinforcing truss at each pair of meeting rails. Highest quality hardware components provide years of dependable operation. Choose from a variety of finish and glazing options or configure your door with Thermatite panels for extra strength and additional energy savings.

Clearance & Mounting Requirements
Section Details
Color Options
Standard / Optional Hardware

Alumatite (A150, A175, A150T, A175T) Sellsheet


Rated 5 based on 1 product reviews

Commercial Insulated Steel Doors - Polytite™

Polytite Door Systems are made with triple-walled Polycarbonate Panels that are strong yet lightweight, providing easy operation with minimum stress on hardware components. The translucent panels provide a naturally-lit, inviting work environment and help reduce winter heating costs through the effects of solar heat gain. The panels are also extremely impact-resistant and can withstand long-term exposure to extreme elements such as sun, wind, rain and snow without cracking or splitting. Particularly suited for service garages but ideal for all types of industrial, agricultural, commercial, institutional and residential overhead door installations where an attractive, light-transmitting, strong, lightweight door is desired.

Clearance & Mounting Requirements
Section Details
Standard / Optional Hardware

Polytite (P175, P175T) Sellsheet


Rated 5 based on 1 product reviews

Design-A-Door

Create your own custom exterior from our broad selections of Premium Garage Doors. Creating your dream home has never been easier.
Rated 5 based on 1 product reviews

Red Cedar Insulated Steel Garage Doors - Landmark Rockwood Series

A Rockwood three-section Carriage House door brings unparalleled warmth and individuality to your home. Custom-crafted red cedars overlays covering our technologically-advanced, foam-insulated steel panels offer vintage style with unsurpassed structural integrity.

Rated 5 based on 1 product reviews

Carriage House Steel Garage Doors with Extra Large Windows - Landmark Briarcrest Series

A 24" (610mm) top section showcases exquisite window options in a wide selection of carriage house panel styles. Whether you choose the old-world craftsmanship of the Wrought Iron or the classic simplicity of 4-Over-4 Pane, 4 Pane or Clear, the view has just improved. The perfect balance between exceptional beauty and enduring quality, a Briarcrest garage door will transform your home from ordinary, to extraordinary.
Rated 5 based on 1 product reviews

Carriage House Steel Garage Doors with Overlays - Landmark Echo Ridge XL Series

This unique three-section door has overlays in five styles, providing numerous design combinations. Customize with decorative hardware and four window options to add period-charm and curb-appeal to your home.

Rated 5 based on 1 product reviews

Steel Garage Door with Composite Overlay - Landmark Echo Ridge Series

A beautifully crafted door that has a vintage look matched with technologically-advanced durability and strength. Overlays in five styles provide numerous design combinations and a total door thickness of 2 3/8" (60mm). Add period-charm with authentic-looking decorative hardware and five window insert options.
Rated 5 based on 1 product reviews

Carriage House Steel Garage Door with Extra Large Windows - Landmark Grandview Series

The Grandview is built with a 24" (610mm) top section to showcase our beautiful selection of extra-large windows. Choose Wrought Iron, 4-Over-4 Pane, 4 Pane or Clear to compliment your home's exterior and enhance its curb appeal. Exceptional quality and the opportunity to create many different looks with a wide variety of panel styles makes the Grandview a perfect choice for the discerning homeowner.

Rated 5 based on 1 product reviews

Traditional Style Steel Garage Door - Canton Series

The clean, classic lines of our Colonial or Ranch panel styles will add instant charm and curb-appeal to your home. Authentic woodgrain texture embossed on the panels has the look of wood but the strength of steel. Add decorative insert windows and choose one of three classic colors to find the perfect look at the perfect price.
Rated 5 based on 1 product reviews

Woodgrain Panel Steel Garage Door - Landmark Premium

Add character and beauty to your home with our Premium panel styles. Authentic woodgrain texture embossed on the panels has the look of wood but the strength of steel. Customize with gorgeous windows and choose from ten contemporary colors. Find the perfect style to give your home the distinctive, elegant look it deserves.
Rated 5 based on 1 product reviews