RIO-COAT EUV & EUV-M is a versatile and economical 100% solids, clear or pigmented epoxy coating for multiple interior applications. RIOCOAT EUV is recommended for warehouses, kitchens, restrooms, and other areas where either a high build clear product is needed or where a decorative filled floor is desired and better UV resistance is needed.
EUV-M was designed for professional concrete design installers that require a highly advanced material for intricate metallic designs.
EUV is 2:1 Ratio, EUV-M is 3:1 Ratio
Easy to use with extended pot-life
Low odor
Economical
Low viscosity and great self-leveling
Long open recoat window
Our family-owned American Factories have been designing and manufacturing Polymer Coatings for well over 100 years. This Legacy of expertise ensures consistent batches backed with unsurpassed quality and performance.
From day one, we have allways recognized the value of an experienced and driven Research and Deveopment department. Our experienced chemists and engineers are always tasked to be on the cutting edge of Polymer Formulations. The end result is a modern product portfolio backed with 100 years of knowledge and process.
Rio Flooring Product Experts
Carl N Boman - Linkedin
Epoxy Flooring Specialist
Resinous Flooring Expert
Direct: 913-579-7378
Email: cnb@riofloor.com
Aaron Youngworth
Director Rio Flooring Sytems
Mobile: 612-913-1514
Email: ajy@riofloor.com
Epoxy Flooring Products
RIO-COAT EMP is a high solids epoxy coating that can be used on multiple surfaces. This resilient high-gloss surface is easy to clean and provides protection against wear and abrasions. Can be applied clear or pigmented.
2:1 Primer and Epoxy Topcoat System
Low Maintenance
Faster Cure
Primer for Sand Filled Re-Surfacer and Liquids for the Sand Filled Re-Surfacer (typically filled 7.5:1 with silica sand)
Smooth and High-Gloss Finish
RIO-COAT ERS is a rapid set high solids, low VOC epoxy coating that is formulated to provide a high build epoxy coating with improved resistance to UV. Used as an epoxy topcoat system OR broadcast liquids when a saturation broadcast system either with silica sand, color quartz or vinyl chips are being utilized.
2:1 Ratio
Cures in 2 Hours
Excellent Wear Ability and High Gloss
High Gloss Retention, Chemical Resistance and Impact Resistance
Provides a longer working time and improved flexibility
RIO-COAT EUV & EUV-M is a versatile and economical 100% solids, clear or pigmented epoxy coating for multiple interior applications. RIOCOAT EUV is recommended for warehouses, kitchens, restrooms, and other areas where either a high build clear product is needed or where a decorative filled floor is desired and better UV resistance is needed.
EUV-M was designed for professional concrete design installers that require a highly advanced material for intricate metallic designs.
EUV is 2:1 Ratio, EUV-M is 3:1 Ratio
Easy to use with extended pot-life
Low odor
Economical
Low viscosity and great self-leveling
Long open recoat window
RIO-COAT EVS is a two-part 100% solid epoxy moisture mitigation system. It is a moisture tolerant and VOC-Compliant product that limits alkalinity and the transmission of moisture, odor and other elements through concrete slabs. RIOCOAT EVS is compatible with most flooring adhesives and cementitious underlayments. RIOCOAT EVS features a rapid curing time for faster job completion. It allows the direct bond of most industrial coatings, floor leveling products and most adhesive systems.
Typically Only One Coat Requirement
Fast Cure
Same Day Cover
VOC-Compliant
Compatible with Most Floor Covering Systems
Direct Bond of Floor Coverings and Toppings
Superior Bond to Dry or Damp Surfaces
0.06 Perm Rating
RIO-COAT ECR (NOVOLAC) is a two component colored high solids novolac epoxy coating designed for application where splash and spills of acids, chemicals and solvents occur. Recommended for a high build topcoat for traffic areas, chemical troughs and curbs as well as tanks and chemical spill areas for cement masonry or brick.
2:1 Ratio
100% Solids Epoxy Novolac
Bisphenol F Formulation
Excellent for strong acids and caustic environments
Power Trowel Resurfacers
RIO-CLAD EPT is a three-component filled, 100% solids epoxy system for resurfacing eroded interior concrete floors. Topcoats (RIO-COAT EMP, RIO-COAT EPT and RIO-COAT UHW) are two-component, 100% solids epoxies for sealing the overlay.
Applications include repairing large eroded areas such as main traffic aisles, loading docks and other spaces subject to heavy traffic and abuse.
Safe to Use Around Solvent Sensitive Products such as Food, Beverages, Pharmaceuticals and Cosmetic products
Less costly than concrete replacement or capping
Cleans easily, saving detergent, labor and water
No VOC (0 g/L). (Complies with SCAQMD VOC regulations. LEED credits available.)
RIOCOAT EHB (Epoxy Grout Coating) is a high solids epoxy coating that can be used for sealing a highly filled epoxy sand filled resurfacer. This high-gloss surface is easy to clean and provides excellent protection against wear and abrasions.
Excellent chemical and impact resistant
Stipple finish coating for slight non-skid
Topcoat for sand filled re-surfacer
Faster cure
RIO-CLAD ETM is a three-component filled, 100% solids epoxy system for resurfacing eroded interior concrete floors. Topcoats (RIO-COAT EMP, RIO-COAT EHB and RIO-COAT UHW) are two-component, 100% solids epoxies & urethanes for sealing the overlay.
Applications include repairing large eroded areas such as main traffic aisles, loading docks and other spaces subject to heavy traffic and abuse.
Safe to Use Around Solvent Sensitive Products such as Food, Beverages, Pharmaceuticals and Cosmetic products
Less costly than concrete replacement or capping
Cleans easily, saving detergent, labor and water
No VOC (0 g/L). (Complies with SCAQMD VOC regulations. LEED credits available.)
Moisture Mitigation Products
RIOCOAT EVS is a two-part 100% solid epoxy moisture mitigation system. It is a moisture tolerant and VOC-Compliant product that limits alkalinity and the transmission of moisture, odor and other elements through concrete slabs. RIOCOAT EVS is compatible with most flooring adhesives and cementitious underlayments. RIOCOAT EVS features a rapid curing time for faster job completion. It allows the direct bond of most industrial coatings, floor leveling products and most adhesive systems.
Typically Only One Coat Requirement
Fast Cure
Same Day Cover
VOC-Compliant
Compatible with Most Floor Covering Systems
Direct Bond of Floor Coverings and Toppings
Superior Bond to Dry or Damp Surfaces
0.06 Perm Rating
Urethane Mortar Products
RIO-CRETE IF (IRON FILLED) is a Heavy-Duty metal aggregate flooring system typically installed at 3/8" - 1/2" in thickness. RIO-CRETE IF is extremely tough and withstands thermal shock, impact, abrasion and chemical exposure. RIO-CRETE IF floors are extremely tough and have any physical properties that exceed those of typical concrete.
Increased Impact & Abrasion Resistant
Low Odor, Fast Installation, Fast Cure
Excellent Corrosion & Chemical Resistance
High Temperature Resistant to 250 F
Resistant to Moisture Vapor Transmission (MVT)
Long-lasting Durable Flooring System
High Strength at Bond Line
RIO-CRETE HF (TROWEL APPLIED) is a heavy-duty seamless flooring system typically installed at 1/4 - 3/8" in thickness. RIO-CRETE HF is extremely tough and withstands thermal shock, impact, abrasion and chemical exposure. RIO-CRETE HF is formulated with a natural additive to be resistant to fungi growth per the industry standard ASTM G-21.
Seamless, Hygienic Finish; No Grout Joints
Impact and abrasion resistant surface suitable for heavy traffic and fork lift operation
Low odor, fast installation, fast cure
Excellent corrosion and chemical resistance
High temperature resistant to 250ºF
Thermal shock resistant; steam cleanable
Resistant to moisture vapor transmission (MVT)
Anti-slip surface, meets ADA recommendations
Resistant to fungi growth per ASTM G-21
RIO-CRETE MF (SMOOTH FINISH) is a medium to heavy-duty seamless flooring system typically installed at 3/16" finished thickness. RIO-CRETE MF is tough and withstands thermal shock, impact, abrasion and chemical exposures. RIO-CRETE MF provides a smooth cleanable profile with a matte finish. RIO-CRETE MF is formulated with a natural additive to be resistant to fungi growth per the industry standard ASTM G-21.
Seamless, hygienic finish; no grout joints
Impact and abrasion resistant surface
Low odor, fast installation, fast cure
Thermal shock & chemical resistant
High temperature resistant to 200ºF, varies with different topcoat options
Anti-slip surface, meets ADA recommendations
Resistant to moisture vapor transmission (MVT)
Resistant to fungi growth per ASTM G-21
RIO-CRETE SF (TROWEL APPLIED) is a heavy-duty seamless flooring system typically installed at 1/4" in thickness. RIO-CRETE SF tough and withstands thermal shock, impact, abrasion and chemical exposure. RIO-CRETE SF offers various surface profiles to meet individual project requirements. RIO-CRETE SF is formulated with a natural additive to be resistant to fungi growth per the industry standard ASTM G-21.
Seamless, hygienic finish; no grout joints
Impact and abrasion resistant surface
Low odor, fast installation, fast cure
Thermal shock & chemical resistant
High temperature resistant to 200ºF, varies with different topcoat options
Anti-slip surface, meets ADA recommendations
Resistant to moisture vapor transmission (MVT)
Resistant to fungi growth per ASTM G-21
RIO-CRETE SL (SELF LEVELING) is a medium-duty seamless flooring system typically installed at 3/16" finished thickness. RIO-CRETE SL is resistant to MVT and withstands moderate thermal shock, impact, abrasion and chemical exposures. RIO-CRETE SL offers various surface profiles to meet individual project requirements. RIO-CRETE SL is formulated with a natural additive to be resistant to fungi growth per the industry standard ASTM G-21.
Seamless, hygienic finish; no grout joints
Impact and abrasion resistant surface
Low odor, fast installation, fast cure
High temperature resistant to 200ºF, varies with different topcoat options
Thermal shock & chemical resistant
Anti-slip surface, meets ADA recommendations
Resistant to moisture vapor transmission (MVT)
Resistant to fungi growth per ASTM G-21
RIO-CRETE TC is a heavy-duty seamless flooring topcoat typically
installed at 16mils. Rio CRETE TC tough and withstands thermal shock,
impact, abrasion and chemical exposure. Rio CRETE TC offers various
surface profiles to meet individual project requirements. Rio CRETE TC isformulated with a natural additive to be resistant to fungi growth per theindustry standard ASTM G-21.
Seamless, hygienic finish; no grout joints
Impact & abrasion resistant surface
Low odor, fast installation, fast cure
Thermal shock & chemical resistant
High temperature resistant to 200ºF, varies with different topcoat options
Anti-slip surface, meets ADA recommendations
Resistant to moisture vapor transmission (MVT)
Resistant to fungi growth per ASTM G-21
High Performance Urethane Top Coats
RIOCOAT UHW is a high solids moisture cured urethane coating. It can be applied clear or pigmented with no filler leaving a high gloss smooth or satin finish, glass beads can be added to provide non-slip, better abrasion resistance with high gloss or aluminum oxide can be added to provide the highest abrasion resistance. The addition of more aluminum oxide will provide a satin finish while adding less will give a gloss finish.
Seamless, hygienic finish; no grout joints
Impact and abrasion resistant surface
Low odor, fast installation, fast cure
Thermal shock & chemical resistant
High temperature resistant to 200ºF, varies with different topcoat options
Anti-slip surface, meets ADA recommendations
Resistant to moisture vapor transmission (MVT)
Resistant to fungi growth per ASTM G-21
RIOCOAT UHG is a high solids moisture cured urethane coating. It can be applied clear or pigmented with no filler leaving a high gloss smooth finish, glass beads can be added to provide non-slip, better abrasion resistance with high gloss or aluminum oxide can be added to provide the highest abrasion resistance. The addition of more aluminum oxide will provide a satin finish while adding less will give a gloss finish.
Seamless, hygienic finish; no grout joints
Impact and abrasion resistant surface
Low odor, fast installation, fast cure
Thermal shock & chemical resistant
High temperature resistant to 200ºF, varies with different topcoat options
Anti-slip surface, meets ADA recommendations
Resistant to moisture vapor transmission (MVT)
Resistant to fungi growth per ASTM G-21
MMA (Methylmethacrylate) Products
RIO-SHIELD Primer is a 100% reactive, acrylic resin based on methyl-methacrylate (MMA) that cures in one hour. The product's low viscosity allows it to penetrate and reinforce concrete substrates. Applying RIO-SHIELD primer to properly prepared concrete is the first step to the installation of any RIO-SHIELD acrylic flooring system. RIO-SHIELD primer can also be applied to other substrates.
RIO-SHIELD Primer is designed to achieve a bond to concrete substrates that is greater than the strength of the concrete itself. This product can be used to seal and reinforce concrete surfaces but more often is used to anchor a RIO-SHIELD acrylic flooring system to a concrete substrate.
Chemically bonds concrete substrate to other RIO-SHIELD system components.
Low viscosity — penetrates and helps reinforce concrete substrates.
UV resistant.
Cures in one hour.
Cures at temperatures ranging from -15°F - 100°F.
100% reactive — VOC compliant.
On-site bond test indicates whether substrate preparation is adequate before system application.
Seamless repairability.
Compatible with moisture mitigation
RIO-SHIELD I-Component is a urethane based additive designed for use only with RIO-SHIELD methyl-methacrylate (MMA) based primers. I-Component is required with all MMA based primers as it dramatically increases the ability to bond to all substrates. I-Component is an on-site additive, because it reduces the shelf life of MMA based primers significantly. I-Component should be added and mixed with MMA based primers immediately before adding BPO (Powder Hardener). In no case should the use of I-Component be considered a substitute for proper preparation of the substrate. Performing bond tests in several areas of every RIO-SHIELD installation is always necessary.
RIO-SHIELD Overlay Resin is a 100% reactive, acrylic resin based on methyl-methacrylate (MMA) that cures in one hour. Our Overlay Resin is designed as the base resin to create body coats in RIO-SHIELD acrylic flooring systems. System thickness typically ranges from 1/16" to 1/4" depending on the application technique and performance requirements of the system.
RIO-SHIELD Overlay Resin is most often applied as part of a self-leveling system, but can also be used as part of a roll-on system. In either case, RIO OVERLAY RESIN can be broadcast with colored quartz or colored flake. Self-leveling systems provide protection and longevity in heavy industrial environments where superior wear characteristics and durability are necessary. Roll-on systems may be used in a commercial or light industrial environment where resistance to impact and compressive strength are not required. For applications requiring an integral cove base, RIO OVERLAY RESIN can be mixed with fillers in a variety of combinations to meet system requirements or special needs.
Chemically bonds to other RIO-SHIELD system components
Medium viscosity — versatile for use in a variety of applications.
UV stable
Cures in one hour
Cures at temperatures ranging from -15°F - 100°F
100% reactive — VOC compliant
Seamless Repair
RIO-SHIELD Topcoat is a 100% reactive, acrylic resin based on methyl-methacrylate (MMA) that cures in one hour. Our MMA topcoat is designed to be applied as the final layer of a RIO-SHIELD flooring system. RIO-SHIELD Topcoat has a low viscosity and provides a high degree of protection from mechanical abrasion, chemicals, and UV light. RIO-SHIELD Topcoat can be applied neat or as a solid color with pigment over a self-leveling system.
RIO-SHIELD Topcoat is most often applied neat over a RIO-SHIELD self-leveling (SL), colored quartz (CQ) or colored flake (CF) floor as the last coat of the system. It is typically applied in two coats @ 15-20 mils/coat. The first coat protects the entire system by locking in broadcast media, while the second coat provides the first line of defense against water, chemicals, UV light, and other contaminants.
Chemically bonds to other RIO-SHIELD system components
Low viscosity makes for easy application with a roller or brush.
UV stable.
Cures in one hour
Cures at temperatures ranging from -15°F - 100°F
100% reactive — VOC compliant
Excellent chemical, mechanical, scratch resistance
Polyaspartic Products
RIOCOAT UPA is a unique, very-high-solids urea that utilizes the latest polyaspartic technology. This low-VOC, low-odor, fast-curing, two-part floor coating is an ideal top-coat for various RIO Concrete systems including the RIO-CHIP Broadcast and RIO-QUARTZ broadcast systems.
Dries for Light Foot Traffic in 2 hours
Return to Service in 24 hours
Low VOC (50 state VOC and DOT Compliant)
Excellent UV Stability
Superb Abrasion and Wear Resistance
Excellent Leveling Properties without a lot of Solvent
Will not Blush or Haze at Higher Film Thickness (15 mils)
RIOCOAT UPA-85 is a unique, economical, low-viscosity, fast-drying polyaspartic/polyurea that stays clear and will not blush or haze at high film thicknesses (20 mils). RIOCOAT UPA 85 is frequently used as topcoats in abusive environments such as garages, warehouses and production areas. RIOCOAT UPA 85 may be used as a clear primer. RIOCOAT UPA 85 may also be pigmented with Pigment Packs to achieve a solid colored primer, body-coat, or topcoat. RIOCOAT UPA 85 has excellent bond strength, 100% UV resistance, chemical resistance and gloss retention.
Excellent UV stability
Fast dry time
Excellent chemical and tire-stain resistance
Great leveling properties
Tintable with UltraColor Pigment Packs
DOT non-regulated
Deck Coating Products
RIO-DECK EP (PRIMER) is a two component, liquid applied, solvenated epoxypolyamine primer with unique penetrating characteristics. This primer is recommended for metal flashings and other medium to heavy duty traffic areas and for outdoor applications.
Applications include: concrete, metal, glass reinforced plastics, plywood and polyurethane elastomeric surfaces.
Seals Concrete
Low Viscosity
Excellent Adhesion
For use in SCAQMD area
RIO-DECK BTUFF 308 is is a two component, fast setting, rapid curing, solvent free, flexible, high performance, high solids, urethane-elastomer base membrane that can be applied to prepared interior or exterior concrete, plywood and metal surfaces. Due to its fast gel time, B-Tuff 308 is suitable for applications in temperatures as low as 20°F (-6.7°C). It may be applied in a single application or in multiple applications. B-Tuff 308 is also relatively insensitive to moisture and temperature, allowing applications in various temperatures and humidity. Please use the correct product grade that complies with VOC regulations as per federal, state, county and city regulations/codes at the place of installation of product.
Can Be Applied at Any Thickness
Coats Green (Vented) Concrete
Excellent Low Temperature Flexibility
Good Chemical Resistance
Good Thermal Stability
Interior or Exterior Applications
Meets USDA Criteria
Non Gassing
Recoatable
RIO-DECK TC (Traffic Coating Topcoat Aromatic) is an aromatic, single component, environmentally friendly, high solids, liquid applied, moisture cured, urethane surface protection coating. RIO DECK TC is designed to be used in low VOC and low odor environments including the Southern California Air Quality Management District and in compliance with the Air Quality Standards.
Applications include: concrete, plywood, pedestrian traffic, vehicular traffic, resealing existing urethane surfaces and most metal, rubber, wood, or masonry surfaces.
Enviromentally Friendly
AQMD Compliant
Good Weatherability
High Solids
Seamless Waterproofing Membrane
RIO-DECK TCA (Topcoat Aliphatic) is a high solids, low odor, low VOC waterproofing membrane system that consists of a two component fast cure, urethane/polyurea base coat.
RIO-DECK TCA is used as a tough, roofing and waterproofing membrane to endure a broad range of construction applications where a heavy duty traffic grade waterproofing membrane is required. The RIO-DECK TCA traffic coating system is utilized for vehicular and pedestrian traffic decks as well as between slab or sandwich plaza deck waterproofing, IRMA roof applications and single ply roof coating.
Applications include: re-roofing, vehicular parking decks, pedestrian decks, between slabs, foundation walls, terrazzo and tile floors, EPDM, I.R.M.A roofing, under malls, plazas and promenade decks, green roof waterproofing, balcony/breezeway, modified cap sheet and polyurethane foam.
Economical
Fast & Controlled Cure
Resistant to Bacterial Growth
Labor Saving
Not for use in SCAQMD Areas
Meets the Criteria of ASTM C-836 and E-96BW
Non-Gassing
User Friendly
Sealers Patching & Joint Fillers
RIO-SIL PLUS is a chemically reactive, water-based solution of potassium-silicate with added siliconate. It chemically reacts within the concrete matrix of form additional calcium-silicate-hydrate (C-S-H), filling pores and capillaries to create a dense, hardened surface. The siliconate component responds to polishing or wear by developing a satin sheen, resists black tire marks and adds hydrophobic characteristics.
Increases surface density and durability
Reduces surface absorption of liquids
Allows moisture vapor transmission
Resists black tire marks
V.O.C. compliant, water based
Neutralizes surface alkali to minimize efflorescence
Will not peel, scratch or delaminate
Develops satin sheen
Naturally slip resistant
Dries quickly for minimal downtime
Normal life expectancy of twenty years
Minimizes maintenance costs and labor
RIO-SIL PLUS Li is a chemically reactive lithium silicate. It changes the chemical composition of surfaces filling the pores and capillaries of the concrete matrix with a hard dense gel. RIOSIL PLUS Li has lower viscosity than other siliceous hardeners, allowing it to penetrate deeper into concrete. RIOSIL PLUS Li does not require scrubbing to facilitate penetration this reduces labor costs. Unlike sodium or potassium silicates, RIOSIL PLUS Li is easily removed, it does not leave unsightly white salt deposits.
Increase surface density and durability
Lower viscosity for deeper penetration
Reduces labor costs
Any residue can be easily swept or rinsed from the surface
Reduces surface absorption of liquids
Allows moisture vapor transmission
Resists black tire marks
Will not peel, scratch, or delaminate
Develops satin sheen with wear
Naturally slip resistant
Dries quickly for minimal downtime
Normal life expectancy of twenty years
Minimizes maintenance costs and labor
RIO-GEL is a highly thixotropic, 100% solids epoxy gel ideal for quickly patching “bug holes", cracks, divots and other minor deformities in concrete slabs. Used by itself for periodic concrete maintenance, or under other RIO Systems as part of the slab preparation process, RIO-GEL exhibits superior compressive strength and wear properties with no shrinkage.
RIO-FILL is a 100% solids, two-component, UV resistant, semi-rigid, rapid-curing, polyurea for filling control and construction joints in heavy duty industrial concrete floors.
RIO-FILL allows for joints to be shaved quickly for fast turnaround. RIO-FILL has been designed for use in compliance with ACI 302, section 4.10 recommendations for joint fillers used in saw cut/control joints with a Shore A Durometer of 85. RIO-FILL can also be used for the repair of damaged or spalled joint nosing and cracks.
USES
Industrial & Commercial Floors
Control & Construction Joints
Crack & Joint repair
FEATURES AND BENEFITS
Easy 1 to 1 ratio, pourable/pumpable consistency
UV Resistant, Colorfast
High elongation (200%) to resist tearing due to excessive movement
Semi-rigid flexibility that does not weld slabs together or become brittle with age
Optimum hardness (Shore A = 85) to transfer wheel loads while allowing moderate movement
Can be applied and cures down to –200 F
Quicker turnaround/less downtime than epoxy joint fillers
Concrete Polishing Products
RIO-FLECT CONCRETE SLAB CLEANER is a water-based concentrated liquid designed to clean and maintain concrete floors with or without the use of mechanical floor scrubbers
Features & Benefits
Dual Application (Auto Scrubber - Mop/Bucket) Concentrated Formula
4oz to 15 gallons water for auto-scrubber application and 1oz to
4 gallons water for mop application
100% Water Based Solids
Freeze/Thaw/Use Resistant
Compatible with all RIO-FLECT Concrete Polishing Systems
Available in
5 Gallon Pails
55 Gallon Drum
275 Gallon Tote
RIO-FLECT CONCRETE SLAB CUTTER is a NON-ACIDIC low pH (2.4) concentrated colloidal silica formula that penetrates concrete softening the cap to increase speed and extend diamond tool life.
Features & Benefits
Auto Scrubber & Pump Sprayer Options
Coverate Rate: 400 Square Feet Per Gallon when diluted
3:1 Water to Cutter Ratio
Freeze/Thaw/Use Resistant
Engineered with NanoPOUR Densifier Technology
Low Ph Colloidal Silica
Cannot be Overapplied
Available In:
1 Gallon Bottle
5 Gallon Pail
55 Gallon Drum
275 Gallon Tote
RIO-FLECT CONCRETE SLAB DENSIFIER is a concentrated low pH colloidal silica formula that penetrates concrete to increase surface density and hardness.
Features & Benefits
Auto Scrubber & Pump Sprayer Options
Coverate Rate: 375 Square Feet Per Gallon when diluted
3:1 Water to Densifier Ratio
Freeze/Thaw/Use Resistant
Low Ph Colloidal Silica
Cannot be Overapplied
Available In:
1 Gallon Bottle
5 Gallon Pail
55 Gallon Drum
275 Gallon Tote
RIO-FLECT CONCRETE SLAB GUARD is a proprietary concentrated water-based polymer stain guard which bonds to any concrete slab or cementitious topping. Protects slabs from oils, food based acids and other contaminants that can damage concrete.
Features and Benefits
Water-Based Polymer
Coverage Rate 1000 square feet per gallon when diluted
4:1 Water to Guard Ratio
Stain Resistant to Food Acids & Oils
Available In:
1 Gallon Bottle
5 Gallon Pail
55 Gallon Drum
275 Gallon Tote
Decorative Flake Flooring System
RIO X-Series Decorative Flake Flooring System is designed to provide a Terrazzo look at a fraction of the cost.
RIO DECORATIVE FLAKE SYSTEMS ARE EXCELLENT FOR:
LOCKER ROOMS/BATHROOMS
VETERINARY/KENNEL FACILITIES
SCHOOLS/UNIVERSITIES
SHOWROOMS/RETAIL
DEALERSHIPS
HOSPITALS - ER/OR
CAFETERIAS
BREWERIES/DISTILLERIES
RESTAURANT/BAR
GARAGES
Decorative Metallic Epoxy System
Rio X-Series Decorative Metallic Flooring System is designed to be unique. No two floors will every be alike.
RIO DECORATIVE METALLIC SYSTEMS ARE EXCELLENT FOR:
BARS & RESTAURANTS
HOTELS
SCHOOLS/UNIVERSITIES
SHOWROOMS/RETAIL
DEALERSHIPS
BREWERIES/DISTILLERIES
NIGHT CLUBS
DISPENSARIES
AMUSEMENT PARKS
GARAGES
Decorative Quartz Flooring System
Rio X-Series Decorative Quartz Flooring System is designed to help prevent slip and fall accidents without compromising Architectural Design appeal.
RIO DECORATIVE QUARTZ SYSTEMS ARE EXCELLENT FOR:
LOCKER ROOMS/BATHROOMS
VETERINARY/KENNEL FACILITIES
SCHOOLS/UNIVERSITIES
DETENTION FACILITIES
CAFETERIAS
HOSPITALS - ER/OR
FOOD PROCESSING
BREWERIES/DISTILLERIES
RESTAURANT/BAR
RESEARCH LABS
Epoxy Mortar Flooring System
Rio X-Series Epoxy Mortar Flooring System is designed to repair highly eroded and damaged concrete slabs.
RIO EPOXY MORTAR SYSTEMS ARE EXCELLENT FOR:
HANGAR FLOORS
AUTOMOTIVE MANUFACTURING
BATTERY CHARGING AREAS
ASSEMBLY/PRODUCTION AREAS
DEALERSHIPS
GENERAL MANUFACTURING
MINING FACILITIES
COMMERCIAL FACILITIES
BUILDING RENOVATIONS
WAREHOUSES
Urethane Mortar Flooring System
Rio X-Series Urethane Mortar Flooring System is designed to withstand thermal shock while providing unmatched moisture tolerance.
RIO X-SERIES URETHANE MORTAR SYSTEMS ARE EXCELLENT FOR:
RESTAURANTS
FOOD PROCESSING
COMMERCIAL KITCHENS
ASSEMBLY/PRODUCTION AREAS
DEALERSHIPS
GENERAL MANUFACTURING
MINING FACILITIES
COMMERCIAL FACILITIES
BUILDING RENOVATIONS
WAREHOUSES
High Wear Urethane Flooring System
Rio X-Series High Wear Urethane Flooring System is designed to last 4 times longer than Epoxy alone.
RIO HIGH WEAR URETHANE SYSTEMS ARE EXCELLENT FOR:
BARS & RESTAURANTS
MANUFACTURING
SCHOOLS/UNIVERSITIES
SHOWROOMS/RETAIL
DEALERSHIPS
BREWERIES/DISTILLERIES
NIGHT CLUBS
DISPENSARIES
AMUSEMENT PARKS
HANGARS
Thin-Mil Epoxy Flooring System
Rio X-Series Thin-Mil Epoxy Flooring System is designed to be economical, durabe, reflective and chemically resistant.
RIO THIN-MIL SYSTEMS ARE EXCELLENT FOR:
HANGAR FLOORS
AUTOMOBILE MANUFACTURING
MECHANICAL
CLEAN ROOMS
DEALERSHIPS
GENERAL MANUFACTURING
ASSEMBLY AND PRODUCTION FACILITES
PACKAGING FACILITIES
LABORATORIES
MILITARY INSTALLATIONS
Shop Floor Flooring System
Rio X-Series Shop Floor Flooring System is designed to withstand daily wear and tear from the operation and movement of heavy machinery.
RIO X-SERIES SHOP FLOOR SYSTEMS ARE EXCELLENT FOR:
MACHINE SHOPS
AUTOMOTIVE MANUFACTURING
JAILS/PRISONS
ASSEMBLY/PRODUCTION AREAS
DEALERSHIPS
GENERAL MANUFACTURING
MINING FACILITIES
COMMERCIAL FACILITIES
BUILDING RENOVATIONS
WAREHOUSES
Parking Decks Flooring System
Rio X-Series Parking Decks Flooring System is designed to provide exceptional durability and longevity for indoor and outdoor parking areas and decks.
RIO-DECK FLOORING SYSTEMS ARE EXCELLENT FOR:
PARKING GARAGES
OUTDOOR DECKS
ENTERTAINMENT FACILITIES
ROOFTOP DECKS
SHIP DECK OVERLAYS
CONCRETE BRIDGES AND OVERLAYS
PEDESTRIAN TRAFFIC
CONCRETE REPAIRS
AIRPORTS
Color Chart
MMA Flooring System
Rio-X Series MMA Flooring System is designed to cure in 1 hour.
RIO-SHIELD MMA FLOOR SYSTEMS ARE EXCELLENT FOR:
KITCHENS
FREEZERS/COOLERS
RESTROOMS
LABORATORIES
CLEAN ROOMS
SURGICAL SUITES
HOSPITAL ROOMS
LOCKER ROOMS
CLASS ROOMS
MANUFACTURING PLANTS
STADIUMS/ARENAS
AIRCRAFT HANGARS
Color Selection
Articles
There are thousands of slip-and-fall accidents in various industries, including the food and beverage industry. According to the National Safety Council, slip-and-falls are among the most prevalent causes of accidents and days away from work, with over 674,100 cases between 2021 and 2022.
Among the industries where slips and falls occur with prevalence is the food processing industry. Food processing plants are hotbeds of moisture and grease, which often results in workers losing their footing.
Because surfaces in food processing plants become slippery over time, there’s a growing need for slip-resistant flooring. This is where solutions like anti-slip floor coatings come in.
Easy to install and maintain, anti-slip flooring solutions result in fewer accidents and injuries. As a result, plants become safer and more productive, enabling food companies to raise productivity and their bottom lines.
Learn more about the power of slip-resistant flooring and how to implement them in your food processing plant.
Food processing plants have stringent regulations about hygiene and product safety, and every aspect of the facility must meet these strict safety standards to ensure the quality and safety of food products.
Over time, a food processing plant’s flooring can develop a number of issues, such as water seeping underneath the floor, rough texture and deterioration. Owners and operators often don’t have the time to address the issue, which puts them in a problematic position with compliance authorities.
Case Studies
Merck Animal Health achieves significant long-term savings with RIO Flooring’s Level 4 cleanroom flooring solution that reduces the need for repairs, maintenance and replacement.
The Company
Merck Animal Health is a leading pharmaceutical company specializing in animal medicine. The company uses the power of leading-edge science to save and improve lives around the world. For more than a century, Merck Animal Health has been at the forefront of research, introducing medicines, vaccines and innovative health solutions for the world’s most challenging diseases.
Situation
Merck Animal Health was expanding its operations with a new one-million-square-foot facility in De Soto, Kansas. The facility was dedicated to the manufacturing of vaccines and other high-value animal health products, requiring stringent cleanliness and durability standards.
The new facility demanded high-performance flooring and wall solutions that could meet the rigorous requirements of a Level 4 cleanroom environment. The primary concerns were ensuring that the surfaces were seamless, sterile, and resistant to both chemical and physical wear.
Merck Animal Health needed a solution that would provide long-term durability, minimize maintenance, and support the stringent cleanliness standards required for pharmaceutical manufacturing. Traditional options like Italian tile and Fiberglass Reinforced Plastic board presented challenges, such as grout lines and the risk of water penetration, which were unsuitable for the cleanroom environment.
Cleanroom Flooring Solution
Merck Animal Health selected RIO Flooring Systems to provide a comprehensive flooring and wall coating solution for the new facility. Leveraging our experience and close collaboration with the project’s architects and general contractors from the early stages, RIO Flooring delivered a tailored solution that exceeded Merck Animal Health’s expectations.
Leading food retailer reduces downtime, minimizes lost sales and improves safety by hiring RIO Flooring to re-surface floors in hundreds of its food-preparation areas nationwide.
The Company
Our customer is a US nationwide retailer with over 600 stores. Each store features multiple food-preparation areas, including bakeries, meat-prep areas, milk coolers, and food courts.
The Situation
The retailer faced significant wear and tear on their floors. These areas undergo constant use, with heavy equipment, carts, and trolleys causing the concrete to become porous, slippery, and difficult to clean. This not only posed a safety risk, but also affected operational efficiency.
The Solution
RIO Flooring specializes in providing high-quality flooring solutions, particularly for demanding retail, commercial and industrial environments. With expertise in installing and resurfacing floors in various settings, RIO Flooring is known for its durability, safety, and efficiency.