Rmax - A Business Unit of the Sika Corporation
Rmax - A Business Unit of the Sika Corporation

Building Insulation

CONTACT INFO
13524 Welch Rd.
Dallas, TX 75244-5227
Toll Free: 800-527-0890
Phone:
Continuing Education Logo
Request for information Rmax - A Business Unit of the Sika Corporation Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL

This superior insulation product has glass fiber reinforced aluminum foil facers. The exposed side has a heavy 12mil aluminum reflective surface and is designed to provide an attractive interior finish without the need for a thermal barrier - up to 4.5" on walls or 12" on ceilings.



Rated 5 based on 1 product reviews

Rmax ECOMAXci® FR Air Barrier has glass fiber reinforced aluminum foil facers on both sides - offering enhanced durability, dimensional stability and fire performance. ECOMAXci® FR Air Barrier allows for optimum efficiency through multiple design options, ease of construction, a better building envelope and reduced energy usage.


Rated 5 based on 1 product reviews
Just like TSX-8500, this product is designed for use without a thermal barrier (up to 4.5" on walls or 12" on ceilings) to provide an attractive interior finish. The difference is that the exposed side of TSX-8510 has a heavy 12mil white aluminum surface.
Rated 5 based on 1 product reviews

This lightweight thermal insulation board has reinforced aluminum foil facers. Thermasheath® is suitable for use in cavity walls, masonry walls, vaulted ceilings and some limited roofing applications, as well as many other building envelope continuous insulation applications. It is also an integral piece to maintaining the continuous insulation solution when Thermasheath®-SI is used as intermittent bracing.

Rated 5 based on 1 product reviews

Durasheath® offers energy performance and superior durability with its non-metallic, inorganic polymer coated glass fiber mat facers. It is intended for use in exterior walls with stucco veneer, concrete sandwich panels and many other building envelope applications, including those where an impermeable foil faced product is not desired.

Rated 5 based on 1 product reviews