Rmax - A Business Unit of the Sika Corporation
CONTENT
Rmax - A Business Unit of the Sika Corporation
CONTENT

Continuous Insulation for Exterior Walls and Exposed Use - ECOMAXci FR

This superior insulation product has glass fiber reinforced aluminum foil facers. The exposed side has a heavy 12mil aluminum reflective surface and is designed to provide an attractive interior finish without the need for a thermal barrier - up to 4.5" on walls or 12" on ceilings.



Rated 5 based on 1 product reviews

Continuous Insulation for Exterior Walls - ECOMAXci FR Air Barrier

Rmax ECOMAXci® FR Air Barrier has glass fiber reinforced aluminum foil facers on both sides - offering enhanced durability, dimensional stability and fire performance. ECOMAXci® FR Air Barrier allows for optimum efficiency through multiple design options, ease of construction, a better building envelope and reduced energy usage.


Rated 5 based on 1 product reviews

Continuous Insulation for Exposed Use - TSX-8510

Just like TSX-8500, this product is designed for use without a thermal barrier (up to 4.5" on walls or 12" on ceilings) to provide an attractive interior finish. The difference is that the exposed side of TSX-8510 has a heavy 12mil white aluminum surface.
Rated 5 based on 1 product reviews

Insulation for the Envelope - Thermasheath®

This lightweight thermal insulation board has reinforced aluminum foil facers. Thermasheath® is suitable for use in cavity walls, masonry walls, vaulted ceilings and some limited roofing applications, as well as many other building envelope continuous insulation applications. It is also an integral piece to maintaining the continuous insulation solution when Thermasheath®-SI is used as intermittent bracing.

Rated 5 based on 1 product reviews

Building Envelope Insulation - Durasheath®

Durasheath® offers energy performance and superior durability with its non-metallic, inorganic polymer coated glass fiber mat facers. It is intended for use in exterior walls with stucco veneer, concrete sandwich panels and many other building envelope applications, including those where an impermeable foil faced product is not desired.

Rated 5 based on 1 product reviews

Above the Deck Insulation - Multi-Max® FA-3

The glass fiber/organic mat facers make this product compatible with virtually any roofing system. Specify Multi-Max® FA-3 for use with single ply, built-up and modified bitumen membranes or metal panel roofing applications.
Rated 5 based on 1 product reviews

Insulation for Above the Deck - Ultra-Max®

This energy reducing thermal insulation has inorganic polymer coated glass fiber mat facers. Ultra-Max® is suitable for use in constructions utilizing built-up, modified bitumen and mechanically attached single ply, as well as many other roofing systems.
Rated 5 based on 1 product reviews

Insulation for Above the Deck - Re-Cover Board-3

Re-Cover Board-3 provides improved energy efficiency to many retrofit applications and comes with either glass fiber/organic mat (GRF) or coated glass fiber (CGF) facers. It may be used in recover type applications where the existing roof system, including the deck below, is still sound and firmly attached.
Rated 5 based on 1 product reviews

Insulation for Above the Deck - Tapered Thermaroof®-3

Tapered Thermaroof®-3 improves roof drainage as designed with standard slopes of 1/8", 1/4" or 1/2" per foot. Tapered systems utilize flat Multi-Max® FA-3 to build up thickness for roof design.
Rated 5 based on 1 product reviews

Insulation for Above the Deck - Tapered Ultra-Max®

Tapered Ultra-Max® improves roof drainage as designed with standard slopes of 1/8", 1/4" or 1/2" per foot. Tapered systems utilize flat Ultra-Max® to build up thickness for system design.
Rated 5 based on 1 product reviews

Insulation for Above the Deck - Nailable Base-3

Nailable Base-3, an all-in-one roof insulation and nailing surface, has a 7/16" thick OSB nailing panel bonded to a polyiso foam board with glass fiber/organic mat facers. It is designed for use with concrete, slate or clay roofing tiles, as well as wood shakes, asphalt shingles and metal panel roofing systems.
Rated 5 based on 1 product reviews