Rockfon
CONTENT

9/16" Ultraline™ Acoustical Ceiling - Chicago Metallic® 4500

Chicago Metallic® 4500 Ultraline™ 9/16" Exposed with 1/4" Reveal acoustical ceiling system is available in intermediate and heavy-duty designs, either non-fire rated and fire rated construction, and is built with HDG 30 steel. Seismically approved stab-end cross tees feature a 1/4" bolt slot reveal with cleanly mitered intersections which result in a flawless and continuous line in the ceiling.


Rated 5 based on 1 product reviews

9/16" Exposed Grid System - Chicago Metallic® 4600 Ultraline™

Chicago Metallic® 4600 Ultraline™ 9/16" Exposed with 1/8" Reveal grid ceiling system is available in both intermediate and heavy-duty designs, and is built with HDG 30 steel. Stab-end cross tees are seismically approved and feature a 1/8" bolt slot reveal with clean mitered intersections which result in a flawless, continuous line in the ceiling.

Rated 5 based on 1 product reviews

Acoustical Ceiling Suspension System - Chicago Metallic® BarrierGrid®

Chicago Metallic® BarrierGrid® Standard 15/16" and Premium 1-3/8" Exposed Gasketed ceiling grid systems are available in a heavy-duty design, and are built with HDG 30 steel and an aluminum cap.

Rated 5 based on 1 product reviews

9/16" Tempra™ Acoustical Ceiling Suspension System - Chicago Metallic® 4000

Chicago Metallic® 4000 Tempra™ 9/16" Exposed grid ceiling system is available in both intermediate and heavy-duty designs, both non-fire rated and fire rated construction, and is built with HDG 30 steel.This drop ceiling grid features both seismically approved stab-end cross tees and demountable hook-end cross tees.


Rated 5 based on 1 product reviews

Drywall Grid - Chicago Metallic®

Chicago Metallic® Drywall Grid Systems are heavy-duty, available in non-fire rated and fire rated construction and are built using HDG 40 steel.

Rated 5 based on 1 product reviews

15/16" Drop Ceiling Grid - Chicago Metallic® 1200

Chicago Metallic® 1200 15/16" Exposed acoustical suspension system is available in intermediate and heavy-duty designs, non-fire rated and fire rated construction, and is built using HDG 30 steel.

Rated 5 based on 1 product reviews

Acoustical Ceiling Tiles - Rockfon® Pacific™

This acoustical ceiling tile is made from stone wool and features basic sound absorption while featuring excellent sag, mold and mildew resistance.


Rated 5 based on 1 product reviews

Acoustic Ceiling Baffles - Rockfon® Contour™

Rockfon® Contour™ acoustic ceiling baffles feature excellent sound absorption and fire performance and can be used to create a distinct linear ceiling look.









Rated 5 based on 1 product reviews

Acoustical Cloud Ceiling Panels - Rockfon® Island™

Rockfon® Island™ acoustical cloud ceiling panels feature excellent sound absorption and offer an innovative and aesthetically-pleasing option for open plenum ceiling designs.

  • Innovative and aesthetically-pleasing frameless acoustical island
  • Available in square and rectangular format
  • High sound absorption contributes to acoustic comfort
  • Fast and easy to install
  • Ideally-suited for acoustical corrections


Rated 5 based on 1 product reviews

Metal Baffle Ceilings - Rockfon® Intaline™ Round Base

These metal baffles can be used to provide a design focal point or mask the plenum area.





Rated 5 based on 1 product reviews

Curved Ceiling System with EZ-Flex™ Panels - Rockfon® CurvGrid™

These curved aluminum ceiling panels are easy to install as the integral tabs require no clips, no cutting, and no tools as they install with a simple bend and twist.

Rated 5 based on 1 product reviews

Linear Metal Ceilings - Planar® and Planar® Plus

This linear metal ceiling system gives the appearance of continuous linear lines in both round and square edge types and is available in a variety of styles and finishes.


Rated 5 based on 1 product reviews

Open Plenum Ceiling System - Beamgrid®

This open cell ceiling system provides atheistic plenum masking and is available in a wide variety of cell sizes.


Rated 5 based on 1 product reviews

Clip-in Concealed Metal Panel - Rockfon® Spanair®

Rockfon® Spanair® Clip-in Concealed Metal Panels provide easy plenum accessibility without special tools and are available in multiple standard or wood-look finishes. These easy-to-install panels provide a dramatic alternative to exposed gridlines and may contribute to LEED® certified project credits.



Rated 5 based on 1 product reviews

Perimeter Trim - Rockfon® Infinity™ CDX/SCD

Rockfon® Infinity™ CDX/SCD Perimeter Trim works seamlessly with Rockfon® Alaska® and Sonar® ceiling tiles with either the CDX (fully-concealed) or SCD (semi-concealed) edges. Made from sturdy extruded aluminum, this ceiling trim provides attractive, smooth, rust and distortion free perimeters that integrate with standard 15/16" suspension grid and Rockfon concealed tiles.


Rated 5 based on 1 product reviews