Royal Building Products - Siding & Trim Board
Royal Building Products - Siding & Trim Board
Siding, Soffits and Trimboards
CONTACT INFO
91 Royal Group Crescent
Woodbridge, ON, Canada L4H 1X9
Toll Free: 800-387-2789
Phone: 905-850-9700

1441 Universal Rd.
P. O. Box 1058
Columbus, OH 43216

Toll Free: 800-366-8472
Phone: 614-754-3400
Request for information Royal Building Products - Siding & Trim Board Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Vinyl Siding - Woodland

Royal® Woodland siding, available D45, D45D and Board & Batten profiles, has an extensive color palette of 28 UV-resistant colors. Plus, Woodland is available in longer-length 16-foot panels that decrease seams and provide dramatic shadow lines.

Rated 5 based on 1 product reviews

Vinyl Siding - Royal® Estate


Royal® Estate siding combines real woodgrain presence with low maintenance and a wide range of UV- resistance colors that match virtually any home. It withstands hurricane force winds and is available in D4, D45D, D5D and Colonial Beaded.

Rated 5 based on 1 product reviews

Vinyl Siding - Royal® Residential


Our Residential siding"s low-gloss wood grain looks like natural wood. Its roll-top nail hem resists hurricaneforce winds and Residential's Double Lifetime Warranty includes hail protection. Available in D4, D45, D45D and Triple 3 profiles. What's not to love?

Rated 5 based on 1 product reviews

Vinyl Siding - Royal® Crest


Siding should do two important things: defy wear and tear and reflect your taste. Royal Crest siding does both. It exceeds industry standards in durability, color retention and warranty protection. Plus it comes in a broad variety of textures and designs - D4, D4D, D5, D5D, D4, D45D Vertical and 8".

Rated 5 based on 1 product reviews

Composite Siding - Celect® Cellular

Performance

  • Backed by a limited lifetime and 25-year color-protection warranty
  • Stands up to impact even under the harshest weather conditions
  • Wind resistance to over 210 mph
  • Kynar Aquatec® coating for superstar UV protection
  • Interlocking joints adjust to natural expansion and contraction
  • No delamination: no gaps, no warping, no buckling or wavy lines

 

Low Maintenance

  • Kynar Aquatec color coating eliminates the need for repainting
  • Interlocking joints eliminate gaps between boards seen in comparable products
  • Cellular PVC material resists dirt, seasonal staining and insects
  • No need to caulk and recaulk like fiber cement

 

High Sustainability

  • Has almost twice the R-value of fiber cement and wood
  • Unique white substrate helps lower heat absorption
  • Materials are recyclable
  • Kynar Aquatec® coating provides superior UV resistance and reflects energy back into the atmosphere - reducing the energy demands of heating and air conditioning
  • Insulates 70% better than wood

 

Rated 5 based on 1 product reviews