Royal® Woodland siding, available D45, D45D and Board & Batten profiles, has an extensive color palette of 28 UV-resistant colors. Plus, Woodland is available in longer-length 16-foot panels that decrease seams and provide dramatic shadow lines.
Royal® Estate siding combines real woodgrain presence with low maintenance and a wide range of UV- resistance colors that match virtually any home. It withstands hurricane force winds and is available in D4, D45D, D5D and Colonial Beaded.
Our Residential siding"s low-gloss wood grain looks like natural wood. Its roll-top nail hem resists hurricaneforce winds and Residential's Double Lifetime Warranty includes hail protection. Available in D4, D45, D45D and Triple 3 profiles. What's not to love?
Siding should do two important things: defy wear and tear and reflect your taste. Royal Crest siding does both. It exceeds industry standards in durability, color retention and warranty protection. Plus it comes in a broad variety of textures and designs - D4, D4D, D5, D5D, D4, D45D Vertical and 8".